Step-Down/Step-Up (Buck-Boost) Converters and Controllers

Step-Down/Step-Up (Buck-Boost) Converters and Controllers

MPS automotive buck-boost converters and controllers offer a variety of power management solutions designed to deliver the regulated output voltage step-down or step-up directly from a 12V/24V battery. Choose from highly power-dense buck-boost converters with integrated, high-efficiency, low-RDS(ON) FETs or controllers with external FETs. Our automotive buck-boost solutions help address common automotive design challenges such as load-dump tolerance, EMI limits, operation above or below AM band, and optimization system BOM cost.


Design Flexibility: Wide input voltage range
Superior Performance: Excellent efficiency and reliability
High Integration: Less design work with simple designs

Articles

Videos

USB PD: The Future of Fast Charging with Monolithic Power Systems
Efficienct, Compact USB PD Solutions for Portable Devices and Automotive
From Cold Crank to Load Dump: A Primer on Automotive Transients
Achieve Flexibility and Reliability Amid Harsh Transient Conditions
USB Compatible
Fully-integrated FETs 10-65W

High Integration
Space constrained
low-power wearables
Superior Performance
High integration
for multiple USB ports