USB PD: The Future of Fast Charging with Monolithic Power Systems

Efficienct, Compact USB PD Solutions for Portable Devices and Automotive

Explore the evolution of USB technology as we unpack the innovations in USB Power Delivery (USB PD) and how USB PD and USB Type-C are transforming fast charging by facilitating higher voltages and currents, allowing for up to 240W power transfer. This video summarizes MPS's USB PD solutions, including all-in-one, automotive-grade solutions like the MPQ4241 and MPQ4242B with integrated USB PD controllers that ensure high-efficiency charging. Our comprehensive portfolio caters to a wide array of USB Type-C applications, spanning power ranges from 15W to 240W.

Related Detail Pages: