MPQ4233A-AEC1
Session textval
Session Titefor popup
- Vin (min) (V)3
- Vin (max) (V)36
- Iout (max) (A)3
- Iq (typ) (mA)0.9, 0.13
- Vfb (V)0.33, 0.5, 2
- fsw (max) (kHz)1000
- Control ModeCurrent Mode
- Package (mm)QFN-19 (4x5)
- GradeAutomotive
- Isw Limit (typ) (A)9, 13.2
- Regulated Outputs1
- Vout (max) (V)24
- Vout (min) (V)1
The MPQ4233A-AEC1 is a synchronous, four-switch buck-boost converter with integrated MOSFETs. The device can deliver up to 3A of output current (IOUT) at certain input supply ranges with excellent efficiency.
The MPQ4233A-AEC1 is suitable for USB power delivery (PD) and wireless charging applications. It can work well with external PD or wireless charging controllers through the I2C interface.
The I2C interface and one-time programmable (OTP) memory provide flexibility for configurable parameters.
Fault condition protections include constant-current (CC) limiting, output and input over-voltage protection (OVP), and thermal shutdown (TSD).
The MPQ4233A-AEC1 requires a minimal number of readily available, standard external components, and it is available in a small QFN-19 (4mmx5mm) package with wettable flanks. It is available in AEC-Q100 Grade 1.
-
Show more
Show less
Features & Benefits
- 3A Buck-Boost Converter with Four Integrated MOSFETs
- 3V to 36V Operating Input Voltage (VIN) Range with 2.7V Falling Voltage
- 1V to 24V Output Voltage (VOUT) Range
- I2C-Configurable Reference Voltage (VREF) Range: 0.1V to 2.147V with 1mV Resolution
- Up to 98.14% Peak Efficiency
- Integrated 5V/60mA Low-Dropout (LDO) Regulator to Supply External Microcontroller Unit (MCU)
- Selectable Input or Output Constant-Current (CC) Limit with 5% Accuracy via Factory Trimming
- Accurate Output Current (IOUT) Monitor
- Selectable 280kHz, 420kHz, 600kHz, or 1MHz Switching Frequency (fSW) with Frequency Spread Spectrum (FSS)
- Selectable Automatic Pulse-Frequency Modulation (PFM) or Pulse-Width Modulation (PWM) Mode and Forced PWM Mode
- Configurable I2C Slave Address Supported by the ADDR Pin and I2C Register
- Line Drop Compensation
- I2C, Alert, and One-Time Programmable (OTP) Memory
- Enable (EN) Shutdown Passive Discharge
- Available in a QFN-19 (4mmx5mm) Package with Wettable Flanks
- Available in AEC-Q100 Grade 1
Active Part Numbers:
MPQ4233AGVE-0000-AEC1-Z MPQ4233AGVE-0000-AEC1-P MPQ4233AGVE-xxxx-AEC1-Z MPQ4233AGVE-xxxx-AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ4233A-AEC1 Resources
-
PRODUCT CATEGORY
STEP-DOWN/STEP-UP CONVERTERSPRODUCT CATEGORY -
PRODUCT CATEGORY
USB PD POWER STAGEPRODUCT CATEGORY -
PRODUCT CATEGORY
STEP-DOWN/STEP-UP (BUCK-BOOST) CONVERTERS AND CONTROLLERSPRODUCT CATEGORY -
APPLICATION
CENTRAL GATEWAYSAPPLICATIONAs vehicles continue to integrate electronic control unit (ECU) networks for cutting-edge functionality, the automotive central gateway controller plays a central role in bridging and managing the transfer of data across various protocols (e.g. CAN, FlexRay, LIN, Ethernet, and ISO-9141). The central gateway achieves physical isolation between ECU networks, as well as portability between protocols ...
-
APPLICATION
DISPLAY (NAVIGATION, HEADS-UP, CLUSTER)APPLICATIONAutomotive displays — which include the center display, heads-up display (HUD), and gauge instrument cluster — show key information and interactive content to the driver. The center information display is connected to the head unit, and provides navigation and other in-cabin infotainment controls. The automotive HUD and gauge instrument cluster provide easy-to-access information for the driver. Th...
-
APPLICATION
INFOTAINMENT SYSTEMSAPPLICATIONAutomotive in-vehicle infotainment systems are becoming increasingly software-driven to enhance safety and security, as well as the overall driving experience. Modern cars integrate driving and environmental information, passenger entertainment, wireless connections, and navigation into a centralized infotainment system architecture. However, with the rise of sophisticated in-vehicle infotainment ...
-
APPLICATION
REARVIEW CAMERAS (OFF BATTERY)APPLICATIONRearview cameras are perhaps the most well-known camera subsystem used in advanced driver assistance systems (ADAS) applications. As this feature is being offered and expected in more and more vehicles, these camera systems must offer high integration and fast data processing to enable accurate, real-time monitoring of possible hazards behind the vehicle and channeling information directly to an L...
-
APPLICATION
FRONT-FACING CAMERAS (OFF BATTERY)APPLICATIONFront-facing cameras are an increasingly popular camera subsystem used in advanced driver assistance systems (ADAS) applications. Because this feature is becoming standard in more and more vehicles, off-battery camera systems must offer high integration and fast data processing to enable accurate, real-time monitoring of possible hazards in front of the vehicle, in addition to assisting with integ...
-
APPLICATION
USB TYPE-C POWER DELIVERYAPPLICATIONUSB Type-C power delivery (PD) is gaining popularity across applications and markets, including in automotive. USB ports have become an expected standard in most car models, and are typically expected to offer both charging and data functionality. USB Type-C improves on older USB designed by offering a smaller, reversible port for easy plug-in and double the transfer speed of USB 3.0. USB PD proto...
-
APPLICATION
WIRELESS CHARGINGAPPLICATIONWireless in-car charging is becoming an increasingly popular feature in new vehicle models. The ability to charge a smartphone or other portable device by simply placing it in a designated area, such as a center console tray — without having to physically connect the device or plug it in — offers a world of convenience for consumers. Charging has become an expected standard in most car models, and...
-
APPLICATION
DRIVER MONITORING SYSTEMSAPPLICATIONDriver monitoring systems are one of the latest developments in automotive safety technology. As part of a holistic human-machine interface (HMI), driver monitoring systems track vital sign parameters and driver attentiveness, so that in the event that the driver is unable to operate the vehicle, assistance can be provided. Of course, advanced new features add design complexity and additional cons...
-
APPLICATION
SENSOR FUSION DOMAIN CONTROLLERSAPPLICATIONPerception-sensing systems have become a popular ADAS offering in new vehicles, and will continue to expand as new cars integrate radar with cameras and even LIDAR systems. However, each of these sensors has strengths and limitation — thats where sensor fusion comes in. By combining the inputs from all of the cars perception-sensing systems, the driver is provided with the best possible informatio...
-
APPLICATION
77GHZ RADARAPPLICATION77GHz radar is quickly growing in popularity for automotive advanced driver assistance system (ADAS) applications. Perception-sensing systems are a growing market within ADAS technologies, and will continue to expand as new cars integrate radar with cameras and even LIDAR systems. Automotive imaging radar is used as an additional way to sense objects or potential hazards around the vehicle. 77GHz ...
-
PRODUCT
MPQ4233-AEC1PRODUCT3A Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ4236-AEC1PRODUCT36V, 8A, Switching Current Buck-Boost Converter with Four Integrated MOSFETs and I2C-Adjustable OCP, AEC-Q100 Qualified
-
PRODUCT
MPQ8878-AEC1PRODUCT36V, 10A, Four-Switch, Synchronous Buck-Boost Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ8837-AEC1PRODUCT36V, 8A, 4-Switch, Synchronous Buck-Boost Converter with CC/CV Operation and I2C, AEC-Q100 Qualified
-
PRODUCT
MPQ4232A-AEC1PRODUCT36V, 6A Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ8887-AEC1PRODUCT65V, 9A, High-Efficiency Buck Converter with I2C Interface, Configurable Frequency, and Adjustable OCP, AEC-Q100 Qualified
-
PRODUCT
MPQ4201-AEC1PRODUCT100V, Synchronous, Bidirectional Buck-Boost Controller with I2C, Battery Charging, and Adjustable OCP and PG Indication, AEC-Q100 Qualified
-
PRODUCT
MPQ5038-AEC1PRODUCTUSB PD Source Controller with 7 Configurable PDOs and Load-Shedding, AEC-Q100 Qualified
-
PRODUCT
MPQ8880A-AEC1PRODUCT60V, 4.5A, High-Efficiency, Digital, Configurable, Synchronous Step-Down Converter with PMBus Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ8872-AEC1PRODUCT36V, 2A, Four-Switch, Synchronous Buck-Boost Converter with I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ4208-AEC1PRODUCT80V, Synchronous Buck-Boost Controller with I2C And Adjustable OCP and PG Indication, AEC-Q100 Qualified
-
PRODUCT
MPQ8835A-AEC1PRODUCT36V, 6A, Four-Switch, Synchronous Buck-Boost Converter with I2C Interface, AEC-Q100 Qualified
Log in to your account
Create New Account