USB Type-C Power Delivery

USB Type-C Power Delivery Content

Description

USB Type-C power delivery (PD) is gaining popularity across applications and markets, including in automotive. USB ports have become an expected standard in most car models, and are typically expected to offer both charging and data functionality. USB Type-C improves on older USB designed by offering a smaller, reversible port for easy plug-in and double the transfer speed of USB 3.0. USB PD protocol enables USB Type-C to deliver up to 100W of power, which is leading to rapid adoption in new products. However, automotive USB Type-C designs must still meet strict automotive safety standards such as EMC and thermal regulations. Each new feature added to the latest vehicles also adds design complexity, and puts space at a greater premium to ensure comfort and convenience for the driver and passengers.

Our top-tier portfolio of automotive-grade components includes USB PD controllers, power modules, buck-boost controllers and converters, and step-down converters. These parts are AEC-Q100 qualified, and offer cutting-edge integration in tiny package sizes to simplify the design process and speed time-to-market.

MPS’s highly efficient, cost-effective power management solutions provide everything you need to create the best products for automotive USB Type-C power delivery.

Show more Show less

Block Diagram

Select parts to expand information in chart below

Reverse Battery Protection
Reverse Battery Protection
USB PD Controller
USB PD Controller
Buck or Buck-Boost
Buck or Buck-Boost
Separate USB Type-C Power Charging Port
Separate USB Type-C Power Charging Port
VBUS
[Not supported by viewer]
CC2
CC2
CC1
CC1
D+
D+
D-
D-
VBATT
[Not supported by viewer]

Components List

Resources

Technical Forum