Step-Down/Step-Up Converters

Step-Down/Step-Up Converters

MPS offers a full variety of DC/DC step-down and step-up solutions designed to operate directly from a 12V/24V battery or at the point-of-load. Choose from highly power-dense integrated converters with low-RDS(ON) FETs, or flexible controllers with external FETs to easily address high current requirements. Our solutions help address common automotive design challenges such as low power density, EMI limits, and solution size limits.

High Efficiency: Low RDS(ON)
Less Design Work: High Integration Simplifies Design
High Flexibility: Flexibly Change the Converter Topology
AEC-Q100 Qualified
Automotive application ready

High Power Efficiency
Excellent thermal performance

Leading Power Density
Reduces space requirements

Show Columns
Status
MPS Inventory
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Iq (typ) (mA)
Vfb (V)
fsw (max) (kHz)
Common Features
Control Mode
Package (mm)
Special Features
Grade
MPSafe
MPL
Product URL
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Iq (typ) (mA)
Vfb (V)
fsw (max) (kHz)
Common Features
Control Mode
Package (mm)
Special Features
Grade
MPS
Accurate Output Current (IOUT) Monitor
Available in AEC-Q100 Grade 1
Bidirectional Buck-Boost Controller with CC/CV Control
Configurable MPPT Input Regulation Threshold
Configurable VIN UVLO Threshold via OTP Memory
Configurable VOUT OVP
Constant Current (CC) Limiting
Constant Current/Constant Voltage
Enable (EN) Shutdown Passive Discharge
FCCM
FCCM or Auto-PFM/PWM Operation
I2C, Alert, and One-Time Programmable (OTP) Memory
I2C-Configurable Reference Voltage
Input OVP
Internal Soft Start
Line Drop Compensation
OCP, OVP, PG, NTC, and Thermal Shutdown Interrupt
Output OCP
Output and Input Over-Voltage Protection (OVP)
Over-Voltage Protection (OVP)
Power Good (PG)
Power Good Indication
Selectable Input or Output CC Limit with 5% Accuracy via Factory Trimming
Supports 2mΩ/5mΩ Configurable Current-Sense Resistor
Supports Line Drop Compensation
Synchronous Rectification
Thermal Shutdown
Up to 98.82% Peak Efficiency
Wettable Flank QFN Option
Current Mode
QFN-18 (3x4)
QFN-19 (4x5)
QFN-20 (3x5)
QFN-25 (4x5)
QFN-32 (5x6)
10-Bit ADC Readout for VIN, IIN, VOUT, IOUT, and Temp
2.5% Accuracy Current Monitor (IMON)
Accurate Output Current Monitor
Adjustable Frequency
Adjustable Line Drop Compensation
Adjustable, Two-Level Constant-Current (CC) Limit
Battery Charge Cycle Control with Status Indication
Battery-to-Ground Short Protection Driver
Configurable I2C Address
Configurable I2C Slave Address Supported by the ADDR Pin and I2C Register
Configurable I2C Target Address Supported by the ADDR Pin and I2C Register
Configurable Input UVLO
Configurable Switching Frequency
Constant Current Limit Disable Bit
EN Shutdown Passive Discharge
EN Shutdown and Passive Discharge
External Clock Synchronization
Frequency Spread Spectrum
Ground Short to Battery Protection
I2C Interface
I2C Interface with Interrupt Function
I2C, Alert, and OTP Memory
Integrated 5V/60mA LDO Regulator to Supply External MCU
Integrated LS-FETs
Line Drop Compensation
Low-Dropout (LDO) Mode
Meets USB PD 3.0 with PPS Specification
OVP/OCP/SCP
Output Current Limit
Output OVP
PFM or FCCM Selection
SYNC Frequency
Selectable Auto PFM/PWM Mode and Forced PWM Mode
Selectable Automatic PFM or PWM Mode and Forced PWM Mode
Selectable Forced PWM or Auto-PFM/PWM Mode
Selectable Frequency
Selectable Input or Output CC Limit with 5% Accuracy via Factory Trimming
Spread Spectrum Option with 450kHz Switching Frequency
Supports 1V to 20V Adjustable Output
Supports 5V/1.75A Source/4.5A Sink via GaN-Compliant Gate Driver
Supports BC1.2 CDP Mode
Supports BC1.2 DCP Mode, Apple 3A Divider Mode, and 1.2V/1.2V Mode
Supports Bidirectional USB 2.0 High-Speed Data Switch
Supports High-Side Current Sense
Supports USB PD SPR PPS and EPR AVS
Thermal Shutdown
Up to 98.14% Peak Efficiency
Automotive
Is MPSafe Has MPL Product URL
     
MPQ4233A-AEC1
36V, 3A, Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface, AEC-Q100 Qualified
3 36 3 0.9, 0.13 0.33, 0.5, 2 1000
Accurate Output Current (IOUT) Monitor, Enable (EN) Shutdown Passive Discharge, I2C-Configurable Reference Voltage, I2C, Alert, and One-Time Programmable (OTP) Memory, Selectable Input or Output CC Limit with 5% Accuracy via Factory Trimming
Current Mode QFN-19 (4x5)
Configurable I2C Slave Address Supported by the ADDR Pin and I2C Register, Integrated 5V/60mA LDO Regulator to Supply External MCU, Line Drop Compensation, Selectable Automatic PFM or PWM Mode and Forced PWM Mode, Up to 98.14% Peak Efficiency
Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/usb-charging-and-wireless-charging/mpq4233a-aec1.html
MPQ4208-AEC1

80V, Synchronous Buck-Boost Controller with I2C And Adjustable OCP and PG Indication, AEC-Q100 Qualified

4.75 80 25 0.3 0.1 to 2.56 1000
Configurable VIN UVLO Threshold via OTP Memory, Constant Current/Constant Voltage, FCCM or Auto-PFM/PWM Operation, Supports 2mΩ/5mΩ Configurable Current-Sense Resistor
Current Mode QFN-32 (5x6)
10-Bit ADC Readout for VIN, IIN, VOUT, IOUT, and Temp, Configurable I2C Address, Configurable Switching Frequency, I2C Interface with Interrupt Function, Supports 5V/1.75A Source/4.5A Sink via GaN-Compliant Gate Driver, Supports USB PD SPR PPS and EPR AVS
Automotive 1 0 https://www.monolithicpower.com/en/mpq4208-aec1.html
MPQ4201-AEC1

100V, Synchronous, Bidirectional Buck-Boost Controller with I2C, Battery Charging, and Adjustable OCP and PG Indication, AEC-Q100 Qualified

4.75 100 25 0.3 3.2 to 81.92 1000
Bidirectional Buck-Boost Controller with CC/CV Control, Configurable MPPT Input Regulation Threshold, Configurable VIN UVLO Threshold via OTP Memory, Configurable VOUT OVP, OCP, OVP, PG, NTC, and Thermal Shutdown Interrupt
Current Mode QFN-32 (5x6)
Battery Charge Cycle Control with Status Indication, I2C Interface with Interrupt Function, PFM or FCCM Selection, Supports 5V/1.75A Source/4.5A Sink via GaN-Compliant Gate Driver, Supports USB PD SPR PPS and EPR AVS
Automotive 1 0 https://www.monolithicpower.com/en/mpq4201-aec1.html
MPQ4236-AEC1

36V, 8A, Switching Current Buck-Boost Converter with Four Integrated MOSFETs and I2C-Adjustable OCP, AEC-Q100 Qualified

4 36 5 0.28 0 to 2.0475 2100
Available in AEC-Q100 Grade 1, Constant Current (CC) Limiting, Input OVP, Power Good Indication, Supports Line Drop Compensation
Current Mode QFN-18 (3x4)
Configurable I2C Target Address Supported by the ADDR Pin and I2C Register, EN Shutdown Passive Discharge, External Clock Synchronization, I2C, Alert, and OTP Memory
Automotive 1 0 https://www.monolithicpower.com/en/mpq4236-aec1.html
MPQ4233-AEC1

3A Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface, AEC-Q100 Qualified

4.3 22 3 0.9, 0.13 0.33, 0.5, 2 600
Accurate Output Current (IOUT) Monitor, Line Drop Compensation, Up to 98.82% Peak Efficiency
Current Mode QFN-19 (4x5)
Configurable I2C Target Address Supported by the ADDR Pin and I2C Register, EN Shutdown Passive Discharge, Selectable Auto PFM/PWM Mode and Forced PWM Mode, Selectable Input or Output CC Limit with 5% Accuracy via Factory Trimming
Automotive 1 0 https://www.monolithicpower.com/en/mpq4233-aec1.html
MPQ4262-AEC1

36V, 100W, Buck-Boost Converter with Integrated Low-Side MOSFETS and an I2C Interface for Automotive, AEC-Q100 Qualified

Buy On MPS 3.6 36 5 0.13 0.5 580 Internal Soft Start, Power Good (PG) Current Mode QFN-20 (3x5)
EN Shutdown and Passive Discharge, Ground Short to Battery Protection, I2C Interface, I2C, Alert, and OTP Memory, Integrated LS-FETs, Meets USB PD 3.0 with PPS Specification, Output Current Limit, OVP/OCP/SCP, Selectable Forced PWM or Auto-PFM/PWM Mode, Thermal Shutdown
Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/usb-charging-and-wireless-charging/step-down-step-up-converters/mpq4262-aec1.html
MPQ4263-AEC1

36V, 140W Buck-Boost with Integrated LS-FETs, Supports High-Side Current Sense and I2C Interface for Automotive, AEC-Q100 Qualified

Buy On MPS 3.6 36 7 0.13 0.5 580 Output OCP, Over-Voltage Protection (OVP), Thermal Shutdown Current Mode QFN-20 (3x5)
2.5% Accuracy Current Monitor (IMON), Configurable Input UVLO, Constant Current Limit Disable Bit, Supports High-Side Current Sense
Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/usb-charging-and-wireless-charging/step-down-step-up-converters/mpq4263-aec1.html
MPQ4483-AEC1

3A, 36V Step-Down Converter with DCP Mode, CDP Mode, and Ground-to-Battery Short Protection for Automotive, AEC-Q100 Qualified

Buy On MPS 4.2 36 3 1 1 2200 FCCM, Synchronous Rectification Current Mode QFN-25 (4x5)
Adjustable Frequency, Adjustable Line Drop Compensation, Adjustable, Two-Level Constant-Current (CC) Limit, Battery-to-Ground Short Protection Driver, Low-Dropout (LDO) Mode, Output OVP, Spread Spectrum Option with 450kHz Switching Frequency, Supports 1V to 20V Adjustable Output, Supports BC1.2 CDP Mode, Supports BC1.2 DCP Mode, Apple 3A Divider Mode, and 1.2V/1.2V Mode, Supports Bidirectional USB 2.0 High-Speed Data Switch, SYNC Frequency
Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/usb-charging-and-wireless-charging/mpq4483-aec1.html
MPQ4232-AEC1
6A Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface, AEC-Q100 Qualified
Buy On MPS 4.3 22 6 0.9, 0.13 0.33, 0.5, 2 1000 Power Good (PG), Thermal Shutdown, Wettable Flank QFN Option Current Mode QFN-19 (4x5)
Accurate Output Current Monitor, EN Shutdown Passive Discharge, Frequency Spread Spectrum, Line Drop Compensation, Selectable Auto PFM/PWM Mode and Forced PWM Mode, Selectable Frequency, Selectable Input or Output CC Limit with 5% Accuracy via Factory Trimming
Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/usb-charging-and-wireless-charging/step-down-step-up-converters/mpq4232-aec1.html
MPQ4232A-AEC1

36V, 6A Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface, AEC-Q100 Qualified

Buy On MPS 3 36 6 0.9, 0.13 0.33, 0.5, 2 1000
Constant Current (CC) Limiting, Output and Input Over-Voltage Protection (OVP), Thermal Shutdown
Current Mode QFN-19 (4x5)
Configurable I2C Target Address Supported by the ADDR Pin and I2C Register, EN Shutdown Passive Discharge, I2C, Alert, and OTP Memory, Line Drop Compensation, Selectable Forced PWM or Auto-PFM/PWM Mode
Automotive 1 0 https://www.monolithicpower.com/en/mpq4232a-aec1.html
No more parts left for display.