USB PD Power Stage

USB PD Power Stage

MPS offers a full variety of USB PD power stage solutions designed to meet power delivery from 27W to 100W. A variety of converters, PD controllers, and all-in-one PD solutions can be selected according to the application requirements. These advanced PD products are compatible with the latest standards and incorporate many common protocols, helping automotive customers design compact, efficient USB PD ports for use throughout the vehicle.

Easy to Use: Multiple PD Options
Superior Performance: Excellent Efficiency and Reliability
High Power: Up to 100W
AEC-Q100 Qualified
Automotive application ready

High Power Efficiency
Excellent thermal performance

Leading Power Density
Reduces space requirements

Show Columns
Status
MPS Inventory
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Iq (typ) (mA)
fsw (max) (kHz)
Vfb (V)
Common Features
Special Features
Control Mode
Package (mm)
Grade
Regulated Outputs
Vout (min) (V)
Vout (max) (V)
Isw Limit (typ) (A)
Max Duty Cycle (%)
MPSafe
MPL
Product URL
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Iq (typ) (mA)
fsw (max) (kHz)
Vfb (V)
Common Features
Special Features
Control Mode
Package (mm)
Grade
Regulated Outputs
Vout (min) (V)
Vout (max) (V)
Isw Limit (typ) (A)
Max Duty Cycle (%)
MPS
Accurate Output Current (IOUT) Monitor
Configurable Line Drop Compensation
Configurable Output Discharge Current
Configurable Peak/Valley Current Limit
Configurable Valley Current Limit via ILIM
Constant Current (CC) Limiting
Dynamic Output Transition (VSELx) with Slew Rate Control
Enable (EN) Off Timer Up to 120 Minutes
Enable (EN) Shutdown Passive Discharge
I2C, Alert, and One-Time Programmable (OTP) Memory
I2C-Configurable Reference Voltage
Input OVP
Internal Soft Start
Low-Dropout (LDO) Mode
OVP, OCP, OTP, and Interrupt
Output OCP
Output OCP/SCP, Output OVP, and OTP
Output OVP
Output OVP, UVP, OCP, and OTP
Output Passive Discharge Function
Output and Input Over-Voltage Protection (OVP)
Over-Voltage Protection (OVP)
Power Good (PG)
Power Good (PG) Indicator
Power Good (PG) and Fault Indication
Power Good Indication
Selectable Input or Output CC Limit with 5% Accuracy via Factory Trimming
Supports DCP Schemes for BC1.2, 3A Divider, and 1.2V/1.2V Mode
Supports Line Drop Compensation
Supports One USB Type-C DFP with USB PD3.0 and PPS
Supports QC3.0 and Huawei FCP
Telemetry Readback Includes VIN, VOUT, IOUT, and Faults
Thermal Shutdown
USB PD Controller
VBUS Isolation N-Channel MOSFET Driver
Wettable Flank QFN Option
2 NTC Thermal Protection Pins
2.5% Accuracy Current Monitor (IMON)
4 Phases in Parallel with Phase Shift
7 GPIO Outputs Support Multiple Functions
97.5% Peak Efficiency
Above 0.6mm Distance between VIN and GND
Accurate Output Current Monitor
Auto-AAM/PWM Mode, Forced PWM Mode with FSS Selection
Biased VDRV via External Power Supply to Improve Efficiency
COT Control for Fast Load Transient Response
Can be Paralleled with Up to 4 Phases
Configurable I2C Slave Address
Configurable I2C Slave Address Supported by the ADDR Pin and I2C Register
Configurable I2C Target Address Supported by the ADDR Pin and I2C Register
Configurable Input UVLO
Configurable PD Power Management when NTC, Power Sharing, or Battery Low Is Tripped
Constant Current Limit Disable Bit
Cyclic Redundancy Check (CRC) for MTP Integrity
EN Shutdown Passive Discharge
EN Shutdown and Passive Discharge
FSS for Low EMI
Frequency Spread Spectrum
Ground Short to Battery Protection
High-Voltage I/O Pins: VBUS, CCx, DP, and DM
High-Voltage Pins for CC1, CC2, DP, and DM
I2C Initiator/Target Interface and Interrupt
I2C Interface
I2C, Alert, and OTP Memory
Integrated 5V/60mA LDO Regulator to Supply External MCU
Integrated High-Voltage VCONN Supply Power Switch
Integrated LS-FETs
Integrated VCONN Switch and OCP
Line Drop Compensation
Lossless Low-Side RDS(ON) or Shunt Current-Sensing
Meets USB PD 3.0 with PPS Specification
N-Channel MOSFET 10V Gate Driver with 4.2A Source and 5.2A Sink Capability
OVP/OCP/SCP
Output Current Limit
Selectable Auto PFM/PWM Mode and Forced PWM Mode
Selectable Automatic PFM or PWM Mode and Forced PWM Mode
Selectable Forced PWM or Auto-PFM/PWM Mode
Selectable Frequency
Selectable Input or Output CC Limit with 5% Accuracy via Factory Trimming
Selectable PSM/FCCM via MODE Pin
Supports Configurable Battery Low Detection Threshold and Blanking Time
Supports High-Side Current Sense
Supports I2C Master
Supports PD EPR 240W and AVS
Supports QC 2.0/3.0, BC1.2 Short Mode, Apple Charging, and Huawei FCP
Supports USB 2.0, BC1.2, CDP and DCP Mode
Supports USB Type-C and PD 3.0 PPS
Supports VCC Bias Function to Improve Efficiency
Thermal Shutdown
Up to 97.67% Efficiency at 36Vout/5A Load
Up to 98.14% Peak Efficiency
VBUS Power Path Isolation N-Channel MOSFET Driver
±5% CC IOUT Limit Accuracy
COT Control
Current Mode
QFN-19 (4x5)
QFN-20 (3x5)
QFN-20 (4x4)
QFN-20 (4x5)
QFN-23 (4x4)
QFN-24 (4x5)
Automotive
Is MPSafe Has MPL Product URL
     
MPQ4233-AEC1
36V Tolerant, 3A Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface, AEC-Q100 Qualified
4.3 22 3 0.7, 0.13 1200 0.33, 0.5, 2 Input OVP, Output OCP, Output OVP, Thermal Shutdown
Above 0.6mm Distance between VIN and GND, Configurable I2C Slave Address, EN Shutdown Passive Discharge, I2C, Alert, and OTP Memory, Line Drop Compensation, Selectable Auto PFM/PWM Mode and Forced PWM Mode
Current Mode QFN-19 (4x5) Automotive 1 1 22 12, 9 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/usb-charging-and-wireless-charging/mpq4233-aec1.html
MPQ4233A-AEC1
36V, 3A, Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface, AEC-Q100 Qualified
3 36 3 0.9, 0.13 1000 0.33, 0.5, 2
Accurate Output Current (IOUT) Monitor, Enable (EN) Shutdown Passive Discharge, I2C-Configurable Reference Voltage, I2C, Alert, and One-Time Programmable (OTP) Memory, Selectable Input or Output CC Limit with 5% Accuracy via Factory Trimming
Configurable I2C Slave Address Supported by the ADDR Pin and I2C Register, Integrated 5V/60mA LDO Regulator to Supply External MCU, Line Drop Compensation, Selectable Automatic PFM or PWM Mode and Forced PWM Mode, Up to 98.14% Peak Efficiency
Current Mode QFN-19 (4x5) Automotive 1 1 24 9, 13.2 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/usb-charging-and-wireless-charging/mpq4233a-aec1.html
MPQ9934-AEC1
80V Input, 30A, Synchronous Buck Controller with Dynamic Voltage Adjustment, AEC-Q100 Qualified
7 80 30 0.4 1000 0.17 to 1.6
Configurable Valley Current Limit via ILIM, Dynamic Output Transition (VSELx) with Slew Rate Control, Output OCP/SCP, Output OVP, and OTP, Output Passive Discharge Function, Power Good (PG) Indicator, Supports Line Drop Compensation
Biased VDRV via External Power Supply to Improve Efficiency, COT Control for Fast Load Transient Response, Lossless Low-Side RDS(ON) or Shunt Current-Sensing, N-Channel MOSFET 10V Gate Driver with 4.2A Source and 5.2A Sink Capability, Selectable PSM/FCCM via MODE Pin
COT Control QFN-23 (4x4) Automotive 1 0.5 80 99 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/usb-charging-and-wireless-charging/mpq9934-aec1.html
MPQ8887-AEC1

65V, 9A, High-Efficiency Buck Converter with I2C Interface, Configurable Frequency, and Adjustable OCP, AEC-Q100 Qualified

4.5 65 9 0.5, 0.18 600 0.8
Configurable Line Drop Compensation, Configurable Output Discharge Current, Configurable Peak/Valley Current Limit, OVP, OCP, OTP, and Interrupt, Power Good Indication
±5% CC IOUT Limit Accuracy, 4 Phases in Parallel with Phase Shift, Auto-AAM/PWM Mode, Forced PWM Mode with FSS Selection, Supports VCC Bias Function to Improve Efficiency, Up to 97.67% Efficiency at 36Vout/5A Load
Current Mode QFN-24 (4x5) Automotive 1 1 55 12, 10 100 1 0 https://www.monolithicpower.com/en/mpq8887-aec1.html
MPQ5031-AEC1

Single-Port USB PD Controller for Source Only, AEC-Q100 Qualified

4.6 5.5 5 0.1 USB PD Controller
2 NTC Thermal Protection Pins, 7 GPIO Outputs Support Multiple Functions, High-Voltage I/O Pins: VBUS, CCx, DP, and DM, Integrated VCONN Switch and OCP, Supports I2C Master, Supports QC 2.0/3.0, BC1.2 Short Mode, Apple Charging, and Huawei FCP, Supports USB 2.0, BC1.2, CDP and DCP Mode, Supports USB Type-C and PD 3.0 PPS, VBUS Power Path Isolation N-Channel MOSFET Driver
QFN-20 (4x4) Automotive 1 3.3 21 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/usb-charging-and-wireless-charging/mpq5031-aec1.html
MPQ4262-AEC1

36V, 100W, Buck-Boost Converter with Integrated Low-Side MOSFETS and an I2C Interface for Automotive, AEC-Q100 Qualified

Buy On MPS 3.6 36 5 0.13 580 0.5 Internal Soft Start, Power Good (PG)
EN Shutdown and Passive Discharge, Ground Short to Battery Protection, I2C Interface, I2C, Alert, and OTP Memory, Integrated LS-FETs, Meets USB PD 3.0 with PPS Specification, Output Current Limit, OVP/OCP/SCP, Selectable Forced PWM or Auto-PFM/PWM Mode, Thermal Shutdown
Current Mode QFN-20 (3x5) Automotive 1 1 36 15 95 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/usb-charging-and-wireless-charging/step-down-step-up-converters/mpq4262-aec1.html
MPQ4263-AEC1

36V, 140W Buck-Boost with Integrated LS-FETs, Supports High-Side Current Sense and I2C Interface for Automotive, AEC-Q100 Qualified

Buy On MPS 3.6 36 7 0.13 580 0.5 Output OCP, Over-Voltage Protection (OVP), Thermal Shutdown
2.5% Accuracy Current Monitor (IMON), Configurable Input UVLO, Constant Current Limit Disable Bit, Supports High-Side Current Sense
Current Mode QFN-20 (3x5) Automotive 1 1 36 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/usb-charging-and-wireless-charging/step-down-step-up-converters/mpq4263-aec1.html
MPQ4232-AEC1
6A Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface, AEC-Q100 Qualified
Buy On MPS 4.3 22 6 0.9, 0.13 1000 0.33, 0.5, 2 Power Good (PG), Thermal Shutdown, Wettable Flank QFN Option
Accurate Output Current Monitor, EN Shutdown Passive Discharge, Frequency Spread Spectrum, Line Drop Compensation, Selectable Auto PFM/PWM Mode and Forced PWM Mode, Selectable Frequency, Selectable Input or Output CC Limit with 5% Accuracy via Factory Trimming
Current Mode QFN-19 (4x5) Automotive 1 1 22 9, 13.2, 17.9, 22.4 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/usb-charging-and-wireless-charging/step-down-step-up-converters/mpq4232-aec1.html
MPQ8880A-AEC1

60V, 4.5A, High-Efficiency, Digital, Configurable, Synchronous Step-Down Converter with PMBus Interface, AEC-Q100 Qualified

Buy On MPS 4 60 4.5 0.093, 0.008 2200 0 to 1.5345
Low-Dropout (LDO) Mode, Output OVP, UVP, OCP, and OTP, Power Good (PG) and Fault Indication, Telemetry Readback Includes VIN, VOUT, IOUT, and Faults
97.5% Peak Efficiency, Can be Paralleled with Up to 4 Phases, Cyclic Redundancy Check (CRC) for MTP Integrity, FSS for Low EMI, Supports PD EPR 240W and AVS
Current Mode QFN-20 (4x5) Automotive 1 0.6 48 9 (Peak), 6.5 (Valley) 98 1 0 https://www.monolithicpower.com/en/mpq8880a.html
MPQ5038-AEC1

USB PD Source Controller with 7 Configurable PDOs and Load-Shedding, AEC-Q100 Qualified

Buy On MPS 3.3 21 0.1
Enable (EN) Off Timer Up to 120 Minutes, Supports DCP Schemes for BC1.2, 3A Divider, and 1.2V/1.2V Mode, Supports One USB Type-C DFP with USB PD3.0 and PPS, Supports QC3.0 and Huawei FCP, VBUS Isolation N-Channel MOSFET Driver
Configurable PD Power Management when NTC, Power Sharing, or Battery Low Is Tripped, High-Voltage Pins for CC1, CC2, DP, and DM, I2C Initiator/Target Interface and Interrupt, Integrated High-Voltage VCONN Supply Power Switch, Supports Configurable Battery Low Detection Threshold and Blanking Time
QFN-20 (4x4) Automotive 4.6 5.5 1 0 https://www.monolithicpower.com/en/mpq5038-aec1.html
MPQ4232A-AEC1

36V, 6A Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface, AEC-Q100 Qualified

Buy On MPS 3 36 6 0.9, 0.13 1000 0.33, 0.5, 2
Constant Current (CC) Limiting, Output and Input Over-Voltage Protection (OVP), Thermal Shutdown
Configurable I2C Target Address Supported by the ADDR Pin and I2C Register, EN Shutdown Passive Discharge, I2C, Alert, and OTP Memory, Line Drop Compensation, Selectable Forced PWM or Auto-PFM/PWM Mode
Current Mode QFN-19 (4x5) Automotive 1 1 24 13.2, 9 1 0 https://www.monolithicpower.com/en/mpq4232a-aec1.html
No more parts left for display.