- MPQ4208-AEC1
MPQ4208-AEC1
80V, Synchronous Buck-Boost Controller with I2C And Adjustable OCP and PG Indication, AEC-Q100 Qualified
Session textval
Session Titefor popup
- Vin (min) (V)4.75
- Vin (max) (V)80
- Iout (max) (A)25
- Iq (typ) (mA)0.3
- Vfb (V)0.1 to 2.56
- fsw (max) (kHz)1000
- Control ModeCurrent Mode
- Package (mm)QFN-32 (5x6)
- GradeAutomotive
The MPQ4208-AEC1 integrates a synchronous, 4-switch N-channel MOSFET driver supporting GaN, as well as a buck-boost controller capable of regulating different output voltages with a wide input voltage (VIN) range and high efficiency.
The device provides an I2C interface with a one-time programmable (OTP) memory, which supports a configurable output voltage (VOUT), VOUT slew-rate control, and a configurable input and output constant-current (CC) limit. This makes the MPQ4208-AEC1 suitable for USB Power Delivery (PD) Standard Power Range (SPR) and Extended Power Range (EPR) designs, in addition to high-power systems.
The MPQ4208-AEC1 provides forced continuous conduction mode (FCCM) and automatic pulse-frequency modulation (PFM)/pulse-width modulation (PWM) selection mode. The configurable switching frequency (fSW) with frequency spread spectrum (FSS) supports flexible designs for different applications.
It also features configurable input and output over-current protection (OCP) with hiccup mode, continuous CC mode without hiccup mode, short-circuit protection (SCP), configurable input over-voltage protection (OVP) and under-voltage lockout (UVLO) thresholds, output OVP, and thermal shutdown (TSD). The NTC pin can be used to sense the PCB or MOSFET temperature for over-temperature protection.
The MPQ4208-AEC1 is available in a QFN-32 (5mmx6mm) package with wettable flanks, and is available in AEC-Q100 Grade 1.
-
Show more
Show less
Features & Benefits
- 4-Switch Buck-Boost Controller
- 4.75V to 80V Operating Input Voltage (VIN) Range
- Internal Feedback (FB) Supports 3.2V to 80V Output Voltage (VOUT) Range, 20mV/Step
- 1µA Enable (EN) Shutdown Quiescent Current (IQ)
- 300µA IQ when I2C Operation Is Off
- 0.5A to 25A Configurable Input/Output Continuous Current Limit, 50mA/Step
- Supports 2mΩ/5mΩ Configurable Current-Sense (CS) Resistor
- Supports USB Power Delivery (PD) Standard Power Range (SPR), Programmable Power Supply (PPS), and Extended Power Range (EPR) Adjustable Voltage Supply (AVS)
- Configurable 200kHz, 400kHz, 600kHz, or 1MHz Switching Frequency (fSW) with Frequency Spread Spectrum (FSS) and Frequency SYNC Input
- Selectable Pulse-Frequency Modulation (PFM) Mode or Forced Continuous Conduction Mode (FCCM)
- Supports 5V, 1.75A Source and 4.5A Sink Capability via GaN-Compliant Gate Driver
- Configurable VIN Under-Voltage Lockout (UVLO) Threshold via One-Time Programmable (OTP) Memory
- Configurable VOUT Over-Voltage Protection (OVP )
- System:
- I2C Interface with Interrupt Function
- Over-Current Protection (OCP), Short-Circuit Protection (SCP), OVP, Power Good (PG), Negative Temperature Coefficient (NTC), and Thermal Shutdown (TSD) Interrupt
- 10-Bit Analog-to-Digital Converter (ADC) Readout for VIN, Input Current (IIN), VOUT, Output Current (IOUT), and Temperature
- Available in a QFN-32 (5mmx6mm) Package with Wettable Flanks
- Available in AEC-Q100 Grade 1
Active Part Numbers:
MPQ4208GQJE-0000-AEC1-Z MPQ4208GQJE-0000-AEC1-P MPQ4208GQJE-0001-AEC1-Z MPQ4208GQJE-0001-AEC1-P MPQ4208GQJE-0002-AEC1-Z MPQ4208GQJE-0002-AEC1-P MPQ4208GQJE-xxxx-AEC1-Z MPQ4208GQJE-xxxx-AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ4208-AEC1 Resources
-
PRODUCT CATEGORY
STEP-DOWN/STEP-UP CONVERTERSPRODUCT CATEGORY -
PRODUCT CATEGORY
STEP-DOWN/STEP-UP (BUCK-BOOST) CONVERTERS AND CONTROLLERSPRODUCT CATEGORY -
APPLICATION
CENTRAL GATEWAYSAPPLICATIONAs vehicles continue to integrate electronic control unit (ECU) networks for cutting-edge functionality, the automotive central gateway controller plays a central role in bridging and managing the transfer of data across various protocols (e.g. CAN, FlexRay, LIN, Ethernet, and ISO-9141). The central gateway achieves physical isolation between ECU networks, as well as portability between protocols ...
-
APPLICATION
DISPLAY (NAVIGATION, HEADS-UP, CLUSTER)APPLICATIONAutomotive displays — which include the center display, heads-up display (HUD), and gauge instrument cluster — show key information and interactive content to the driver. The center information display is connected to the head unit, and provides navigation and other in-cabin infotainment controls. The automotive HUD and gauge instrument cluster provide easy-to-access information for the driver. Th...
-
APPLICATION
INFOTAINMENT SYSTEMSAPPLICATIONAutomotive in-vehicle infotainment systems are becoming increasingly software-driven to enhance safety and security, as well as the overall driving experience. Modern cars integrate driving and environmental information, passenger entertainment, wireless connections, and navigation into a centralized infotainment system architecture. However, with the rise of sophisticated in-vehicle infotainment ...
-
APPLICATION
REARVIEW CAMERAS (OFF BATTERY)APPLICATIONRearview cameras are perhaps the most well-known camera subsystem used in advanced driver assistance systems (ADAS) applications. As this feature is being offered and expected in more and more vehicles, these camera systems must offer high integration and fast data processing to enable accurate, real-time monitoring of possible hazards behind the vehicle and channeling information directly to an L...
-
APPLICATION
FRONT-FACING CAMERAS (OFF BATTERY)APPLICATIONFront-facing cameras are an increasingly popular camera subsystem used in advanced driver assistance systems (ADAS) applications. Because this feature is becoming standard in more and more vehicles, off-battery camera systems must offer high integration and fast data processing to enable accurate, real-time monitoring of possible hazards in front of the vehicle, in addition to assisting with integ...
-
APPLICATION
USB TYPE-C POWER DELIVERYAPPLICATIONUSB Type-C power delivery (PD) is gaining popularity across applications and markets, including in automotive. USB ports have become an expected standard in most car models, and are typically expected to offer both charging and data functionality. USB Type-C improves on older USB designed by offering a smaller, reversible port for easy plug-in and double the transfer speed of USB 3.0. USB PD proto...
-
APPLICATION
WIRELESS CHARGINGAPPLICATIONWireless in-car charging is becoming an increasingly popular feature in new vehicle models. The ability to charge a smartphone or other portable device by simply placing it in a designated area, such as a center console tray — without having to physically connect the device or plug it in — offers a world of convenience for consumers. Charging has become an expected standard in most car models, and...
-
APPLICATION
DRIVER MONITORING SYSTEMSAPPLICATIONDriver monitoring systems are one of the latest developments in automotive safety technology. As part of a holistic human-machine interface (HMI), driver monitoring systems track vital sign parameters and driver attentiveness, so that in the event that the driver is unable to operate the vehicle, assistance can be provided. Of course, advanced new features add design complexity and additional cons...
-
APPLICATION
SENSOR FUSION DOMAIN CONTROLLERSAPPLICATIONPerception-sensing systems have become a popular ADAS offering in new vehicles, and will continue to expand as new cars integrate radar with cameras and even LIDAR systems. However, each of these sensors has strengths and limitation — thats where sensor fusion comes in. By combining the inputs from all of the cars perception-sensing systems, the driver is provided with the best possible informatio...
-
APPLICATION
77GHZ RADARAPPLICATION77GHz radar is quickly growing in popularity for automotive advanced driver assistance system (ADAS) applications. Perception-sensing systems are a growing market within ADAS technologies, and will continue to expand as new cars integrate radar with cameras and even LIDAR systems. Automotive imaging radar is used as an additional way to sense objects or potential hazards around the vehicle. 77GHz ...
-
PRODUCT
MPQ4233-AEC1PRODUCT3A Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ4236-AEC1PRODUCT36V, 8A, Switching Current Buck-Boost Converter with Four Integrated MOSFETs and I2C-Adjustable OCP, AEC-Q100 Qualified
-
PRODUCT
MPQ8878-AEC1PRODUCT36V, 10A, Four-Switch, Synchronous Buck-Boost Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ8837-AEC1PRODUCT36V, 8A, 4-Switch, Synchronous Buck-Boost Converter with CC/CV Operation and I2C, AEC-Q100 Qualified
-
PRODUCT
MPQ4232A-AEC1PRODUCT36V, 6A Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ4201-AEC1PRODUCT100V, Synchronous, Bidirectional Buck-Boost Controller with I2C, Battery Charging, and Adjustable OCP and PG Indication, AEC-Q100 Qualified
-
PRODUCT
MPQ8872-AEC1PRODUCT36V, 2A, Four-Switch, Synchronous Buck-Boost Converter with I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ8835A-AEC1PRODUCT36V, 6A, Four-Switch, Synchronous Buck-Boost Converter with I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ8874-AEC1PRODUCT36V, 4A, Four-Switch, Synchronous Buck-Boost Converter with I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ4232-AEC1PRODUCT6A Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ4483-AEC1PRODUCT3A, 36V Step-Down Converter with DCP Mode, CDP Mode, and Ground-to-Battery Short Protection for Automotive, AEC-Q100 Qualified
-
PRODUCT
MPQ4263-AEC1PRODUCT36V, 140W Buck-Boost with Integrated LS-FETs, Supports High-Side Current Sense and I2C Interface for Automotive, AEC-Q100 Qualified
-
PRODUCT
MPQ4262-AEC1PRODUCT36V, 100W, Buck-Boost Converter with Integrated Low-Side MOSFETS and an I2C Interface for Automotive, AEC-Q100 Qualified
Log in to your account
Create New Account