MPQ4430
Active Part Numbers:
MPQ4430GL-P MPQ4430GL-Z
Meaning of P & Z 
Related Products
EV4430-L-00A 36V, 3.5A, Low IQ, Synchronous Step-Down Converter Evaluation Board
The EV4430-L-00A is an evaluation board for the MP/MPQ4430GL. The MP/MPQ4430GL is a frequency-programmable (350kHz to 2.5MHz), synchronous, step-down, switching regulator with integrated internal high-side and low-side power MOSFETs. It provides up to 3.5A of highly efficient output current with current mode control for fast loop response.
The MP/MPQ4430GL employs AAM (advanced asynchronous modulation) mode which helps to achieve high efficiency under light-load conditions by scaling down the switching frequency to reduce the switching and gate driver losses.
The EV4430-L-00A is a fully assembled and tested evaluation board, and generates 3.3V output voltage at load currents up to 3.5A, from a 3.3V to 36V input range. It is AEC-Q100 qualified, and is available in a QFN-16 (3mmx4mm) package.
36V, 3.5A, Low-IQ, Synchronous Step-Down Converter Evaluation Board
Recommended Inductors

Learn about our Evaluation Kit
Log in to your account
Create New Account