EV4430-L-00A

36V, 3.5A, Low IQ, Synchronous Step-Down Converter Evaluation Board

EV4430-L-00A

36V, 3.5A, Low IQ, Synchronous Step-Down Converter Evaluation Board

EV4430-L-00A continues to be in production for existing customers. Please consider this alternative for new designs:

EVQ4430-L-00A

Active

EVQ4430-L-00A

Active

36V, 3.5A, Low-IQ, Synchronous Step-Down Converter Evaluation Board

Features & Benefits

  • Wide 5V to 36V Operating Input Voltage (VIN) Range
  • 5A Continuous Output Current (IOUT)
  • 1μA Low Shutdown Current (ISD)
  • 10μA Sleep Mode Quiescent Current (IQ)
  • 90mΩ and 40mΩ Internal Power MOSFETs
  • 350kHz to 2.5MHz Configurable Switching Frequency (fSW)
  • Synchronized External Clock
  • Selectable In-Phase or 180° Out-of-Phase
  • Power Good (PG) Indicator
  • Configurable Soft-Start Time (tSS)
  • 80ns Minimum On Time (tON_MIN)
  • Selectable Forced Continuous Conduction Mode (FCCM) and Advanced Asynchronous Modulation (AAM) Mode
  • Low-Dropout (LDO) Mode
  • Over-Current Protection (OCP) with Valley Current Detection and Hiccup Mode
  • Thermal Shutdown
  • Available in a QFN-16 (3mmx4mm) Package 
  • Available in a Wettable Flank Package
  • Available in AEC-Q100 Grade-1

… and many more!

Active Part Numbers:

EV4430-L-00A

Buy direct from MPS



Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.