Vin (Max) 30V to 48V

Fast Transient Response
Minimize output capacitance
saving board space and cost
Leading Power Density
High efficiency & reliability
with low noise
Easy to Use
Leveraging proprietary
BCD process, &
packaging technology

Show Columns
Status
MPS Inventory
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Iq (typ) (mA)
Vfb (V)
fsw (max) (kHz)
Common Features
Special Features
Control Mode
Package (mm)
Grade
MPSafe
MPL
Product URL
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Iq (typ) (mA)
Vfb (V)
fsw (max) (kHz)
Common Features
Special Features
Control Mode
Package (mm)
Grade
MPS
3.1V Cold Crank
42V Load Dump Tolerant
Adjustable Forced PWM Mode or Automatic PFM/PWM Mode
Buck Converter with Built-In Power MOSFETs
Configurable Frequency
External Soft Start
FCCM
Frequency Spread Spectrum
Frequency Spread Spectrum Modulation
Frequency Spread Spectrum for Reduced EMI
High-Efficiency Buck with PMBus
High-Efficiency Synchronous Mode Control
Integrated 1W VCONN Switch
Internal Soft Start
Light-Load Efficiency
Low-Dropout (LDO) Mode
Meets USB PD Peak Current Capability
OCP with Hiccup Mode
Out OVP, OCP, and SCP
Output Bias Function for VCC Supply
Output Discharge
Output OVP
Output OVP, UVP, OCP, and Thermal Shutdown
Output OVP/OCP/SCP
Over-Temperature Warning and Shutdown
Power Good (PG)
Power Good Indication
Power Good Output
Selectable AAM Mode or FCCM
Short-Circuit Protection (SCP)
Synchronous Mode
Synchronous Rectification
Thermal Shutdown
Up to 3A of Continuous Output Current
Wide 3.5V to 45V Operating Input Voltage Range
420kHz/2.2MHz fSW with FSS
AAM Mode
Biased Circuit from OUT Pin to VCC Pin Improves Efficiency
Buck Output Discharge
CCM
CRC Protection for MTP Integrity
Configurable Address via a Resistor
Configurable Current Limit
Configurable Frequency
Configurable via the MTP: VOUT, fSW, Compensation Network, Output OCP, OVP, and UVP Thresholds, Input OVP and UVLO Thresholds, Selectable AAM Mode and FCCM
Dual-Channel Buck
External Frequency Sync
FCCM or AAM Mode
Fixed 800kHz Switching Frequency
Fixed Output
Fixed Output Options
Forced AAM Mode or FCCM
Forced Continuous Conduction Mode (FCCM)
Frequency Spread Spectrum
Hiccup OCP
I2C Interface
Integrated High-Side Switch Gate Driver
Internal 95mΩ/50mΩ Low RDS(ON) MOSFETs
Internal Soft Start
LDO Mode
Line Drop Compensation
Low Voltage Ripple
Low-Dropout (LDO) Mode
Meets USB PD Peak Current Capability
Multi-Page OTP Memory for Permanent Storage
OCP
OCP with Hiccup Mode
OVP, OCP, and OTP
Optimized for Low EMC/EMI
Output Discharge
Output Isolation N-Channel MOSFET Gate Driver
Output Line Drop Compensation
Over-Current Protection (OCP)
PMBus-Configurable Parameters Include Output CC Limit, Line Drop Compensation, PFM Mode/PWM Mode/USM, Frequency, EN Shutdown Discharge
PWM Mode
Power Good (PG) and Fault Indication
SCP with Hiccup Mode
Selectable I2C Addresses via the ADD Pin or I2C Register
Selectable Switching Frequency
Supports True 100% Duty Cycle Operation
Synchronizable to a 200kHz to 2.2MHz External Clock
Synchronizable to an External Clock
Synchronous or Non-Synchronous Operation
Telemetry Readback for VIN, VOUT, IIN, IOUT, Temperature, and Faults
USB Output Discharge
Up to 99.55% Peak Efficiency with 100% Duty Cycle
Web and Field Configurable
COT Control
Current Mode
Peak Current Control
Peak-Current Mode
QFN-10 (3x3)
QFN-12 (2x3)
QFN-13 (2.5x3)
QFN-14 (2.5x3.5)
QFN-14 (3x4)
QFN-15 (2x3)
QFN-16 (3x3)
QFN-16 (3x4)
QFN-20 (3x4)
QFN-20 (4x4)
QFN-21 (4x4)
QFN-21 (4x5)
QFN-25 (3x4)
QFN-25 (4x5)
QFN-28 (4x5)
QFN-6L
QFN-8 (2x3)
QFN-8 (3x3)
SOIC-8
SOIC-8N
SOICW24-18L
SOT23-6L
TQFN-10 (3x3)
TQFN-26 (5x5)
TSOT23-6
TSOT23-8
Automotive
Catalog
Industrial
Is MPSafe Has MPL Product URL
     
MP8856

36V, 140W, Hybrid Buck Converter with Integrated Low-Side MOSFET, Supports 100% Duty Cycle and IMON

4 36 5 0.2 0.1 to 2.147 1000
High-Efficiency Buck with PMBus, Out OVP, OCP, and SCP, Output Bias Function for VCC Supply, Over-Temperature Warning and Shutdown
Integrated High-Side Switch Gate Driver, Meets USB PD Peak Current Capability, Output Isolation N-Channel MOSFET Gate Driver, Supports True 100% Duty Cycle Operation, Up to 99.55% Peak Efficiency with 100% Duty Cycle
COT Control QFN-16 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/products/mp8856.html
MP8857
36V/5A Synchronous Buck Converter Supports 100% Duty and PMBus Interface
4 36 5 0.58 0.1 to 2.147 1000
Buck Converter with Built-In Power MOSFETs, Meets USB PD Peak Current Capability, Output OVP/OCP/SCP, Over-Temperature Warning and Shutdown
PMBus-Configurable Parameters Include Output CC Limit, Line Drop Compensation, PFM Mode/PWM Mode/USM, Frequency, EN Shutdown Discharge, Selectable I2C Addresses via the ADD Pin or I2C Register, Supports True 100% Duty Cycle Operation
COT Control QFN-21 (4x4) Catalog 1 0 https://www.monolithicpower.com/en/products/mp8857.html
MP4334

36V, 0.5A to 4A, Low Quiescent Current, Synchronous Step-Down Converter

Buy On MPS 3 36 4 0.02 0.8 2500
Frequency Spread Spectrum Modulation, Power Good Output, Thermal Shutdown
Fixed Output Options, OCP with Hiccup Mode, Optimized for Low EMC/EMI, Synchronizable to an External Clock
Peak Current Control QFN-12 (2x3), QFN-14 (2.5x3.5) Catalog 1 0 https://www.monolithicpower.com/en/mp4334.html
MP38891

6A, 30V, 420KHz Step-Down Converter with Synchronizable Gate Driver

4.5 30 6 0.9 0.808 420 Power Good (PG), Synchronous Rectification External Frequency Sync QFN-14 (3x4) Catalog 1 0 https://www.monolithicpower.com/en/mp38891.html
MP8675

6A, 42V, 420KHz Step-Down Converter with Synchronizable Gate Driver

4.5 42 6 0.9 0.808 420 Synchronous Rectification External Frequency Sync Current Mode Catalog 1 0 https://www.monolithicpower.com/en/mp8675.html
MP8676

4.5A, 42V, 420kHz Step-Down Converter with Synchronizable Gate Driver

4.5 42 4.5 0.9 0.808 420 Synchronous Rectification External Frequency Sync Current Mode Catalog 1 0 https://www.monolithicpower.com/en/mp8676.html
MPQ4420H
MPL

Industrial grade, High Efficiency 2A, 36V, Synchronous Step Down Converter with PG and Ext.Sync

4 36 2 0.5 0.792 410
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
External Frequency Sync Current Mode TSOT23-8 Industrial 1 1 https://www.monolithicpower.com/en/mpq4420h.html
MPQ4423
Industrial Grade, High Efficiency 3A, 36V max, Synchronous Step Down Converter with PG and Ext. Sync
4 30 3 0.5 0.792 410
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
External Frequency Sync Current Mode QFN-8 (3x3) Industrial 1 0 https://www.monolithicpower.com/en/mpq4423.html
MP4423H
MPL
High Efficiency 3A, 36V, Synchronous Step-Down Converter with PG and Ext. Sync
4 36 3 0.5 0.792 410
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
External Frequency Sync Current Mode QFN-8 (3x3) Catalog 1 1 https://www.monolithicpower.com/en/mp4423h.html
MPQ4423H
MPL
Industrial Grade, High Efficiency 3A, 36V, Synchronous Step Down Converter with PG and Ext. Sync
4 36 3 0.5 0.792 410
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
External Frequency Sync Current Mode QFN-8 (3x3) Industrial 1 1 https://www.monolithicpower.com/en/mpq4423h.html
MPQ4473

Industrial Grade, High-Efficiency, Fast-Transient, 3.5A, 36V Synchronous, Step-Down Converter

4.5 36 3.5 0.5 0.815 1000
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency COT Control QFN-20 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/mpq4473.html
MPQ2454

Industrial Grade, 36V, 0.6A, Low Iq Step-Down Converter with PG and External Soft Start

3.3 36 0.6 0.06 0.8 2300 External Soft Start, Power Good (PG) Configurable Frequency Current Mode QFN-10 (3x3) Industrial 1 0 https://www.monolithicpower.com/en/mpq2454.html
MPQ4430

36V, 3.5A, Low Iq Synchronous Step-Down Converter AEC-Q100 Qualified

3.3 36 3.5 0.01 0.8 2500
External Soft Start, Power Good (PG), Synchronous Rectification
Configurable Frequency Current Mode QFN-16 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/mpq4430.html
MPQ2451

36V, 2MHz, 0.6A Step-Down Converter Industrial-Grade

3.3 36 0.6 0.13 0.794 2000 Light-Load Efficiency Fixed Output Current Mode QFN-6L, SOT23-6L Industrial 1 0 https://www.monolithicpower.com/en/mpq2451.html
MPQ4415M

Industrial Grade, 1.5A, 36V, 2.2MHz, High-Efficiency, Synchronous, Step-Down Converter

4 36 1.2 0.5 0.81 2200
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
External Frequency Sync Current Mode QFN-13 (2.5x3) Industrial 1 0 https://www.monolithicpower.com/en/mpq4415m.html
MP9943A
High Efficiency 3A Peak, 36V, Synchronous Step-Down Converter With Power Good
4 30 3 0.5 0.792 410 FCCM, Power Good (PG), Synchronous Rectification External Frequency Sync Current Mode QFN-8 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/mp9943a.html
MP4423A
MPL

High-Efficiency, FCCM Mode, 3A, 36V, Synchronous Step-Down Converter with PG and Ext. Sync Synchronous Step-Down Switcher

4 36 3 0.6 0.79 410
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
External Frequency Sync Current Mode QFN-8 (3x3) Catalog 1 1 https://www.monolithicpower.com/en/mp4423a.html
MPQ4431

Industrial Grade, 36V, 1A, Low Quiescent Current, Synchronous, Step-Down Converter AEC-Q100 Qualified

3.3 36 1 0.01 0.8 2500
External Soft Start, Power Good (PG), Synchronous Rectification
Configurable Frequency Current Mode QFN-16 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/mpq4431.html
MPQ4432

Industrial Grade, 36V, 2.2A, Low Quiescent Current, Synchronous, Step-Down Converter AEC-Q100 Qualified

3.3 36 2.2 0.01 0.8 2500
External Soft Start, Power Good (PG), Synchronous Rectification
Configurable Frequency Current Mode QFN-16 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/mpq4432.html
MPQ4433

Industrial Grade, 36V, 3A, Low Quiescent Current, Synchronous, Step-Down Converter AEC-Q100 Qualified

3.3 36 3 0.01 0.8 2500
External Soft Start, Power Good (PG), Synchronous Rectification
Configurable Frequency Current Mode QFN-16 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/mpq4433.html
DIY8883

Configurable 36V DC/DC Step-Down IC up to 3A

4.5 36 3 2000
I2C Interface, Over-Current Protection (OCP), Web and Field Configurable
QFN-14 (3x4) Catalog 1 0 https://www.monolithicpower.com/en/diy8883.html
MP1591

2A, 32V, 330KHz Step-Down Converter

Buy On MPS 6.5 32 2 1 1.23 330 Integrated 1W VCONN Switch Synchronous or Non-Synchronous Operation SOIC-8 Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-30v-to-48v/mp1591.html
MP2451

36V, 2MHz, 0.6A Step-Down Converter

Buy On MPS 3.3 36 0.6 0.13 0.794 2000 Integrated 1W VCONN Switch PWM Mode Current Mode SOT23-6L Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-30v-to-48v/mp2451.html
MP2452

1A, 36V, 1MHz, Step-Down Converter in QFN

Buy On MPS 3.3 36 1 0.13 0.794 1000 Integrated 1W VCONN Switch Synchronous or Non-Synchronous Operation Current Mode QFN-8 (2x3) Catalog 1 0 https://www.monolithicpower.com/en/mp2452.html
MP2467

2.5A, 36V, 500kHz Step-Down Converter

Buy On MPS 6 36 2.5 0.1 0.8 500 Integrated 1W VCONN Switch Synchronous or Non-Synchronous Operation SOICW24-18L Catalog 1 0 https://www.monolithicpower.com/en/mp2467.html
MP2560

2.5A, 4MHz, 42V Step-Down Converter

Buy On MPS 4.5 42 2.5 0.12 0.8 4000 Light-Load Efficiency Configurable Frequency Current Mode QFN-10 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/mp2560.html
MP4458

1A, 4MHz, 36V Step-Down Converter

Buy On MPS 3.8 36 1 0.12 0.8 4000 Integrated 1W VCONN Switch Configurable Frequency Current Mode TQFN-10 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/mp4458.html
MP4459

1.5A, 4MHz, 36V Step-Down Converter

Buy On MPS 3.8 36 1.5 0.12 0.8 4000 Integrated 1W VCONN Switch Configurable Frequency Current Mode TQFN-10 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/mp4459.html
MP4460

2.5A, 4MHz, 36V Step-Down Converter

Buy On MPS 3.8 36 2.5 0.12 0.8 4000 Integrated 1W VCONN Switch Configurable Frequency Current Mode QFN-10 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/mp4460.html
MP4462

3.5A, 4MHz, 36V Step-Down Converter

Buy On MPS 3.8 36 3.5 0.12 0.8 4000 Light-Load Efficiency Configurable Frequency QFN-10 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-30v-to-48v/mp4462.html
MPQ2490

1.5A, 36V, 700KHz Step-Down Converter with Programmable Output Current Limit

Buy On MPS 4.5 36 1.5 0.5 0.805 700 External Soft Start, Power Good (PG) Synchronous or Non-Synchronous Operation Current Mode SOIC-8 Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-30v-to-48v/mpq2490.html
MPQ4456

1A, 4MHz, 36V Step-Down Converter

Buy On MPS 3.8 36 1 0.12 0.796 4000 Integrated 1W VCONN Switch Configurable Frequency Current Mode TQFN-10 (3x3) Industrial 1 0 https://www.monolithicpower.com/en/mpq4456.html
MPQ4458

1A, 4MHz, 36V Step-Down Converter

Buy On MPS 3.8 36 1 0.12 0.8 4000 Light-Load Efficiency Configurable Frequency Current Mode TQFN-10 (3x3) Industrial 1 0 https://www.monolithicpower.com/en/mpq4458.html
MPQ4459

1.5A, 4MHz, 36V Step-Down Converter

Buy On MPS 3.8 36 1.5 0.12 0.8 4000 Light-Load Efficiency Configurable Frequency Current Mode TQFN-10 (3x3) Industrial 1 0 https://www.monolithicpower.com/en/mpq4459.html
MPQ4460

2.5A, 4MHz, 36V Step-Down Converter

Buy On MPS 3.8 36 2.5 0.12 0.8 4000 Light-Load Efficiency Configurable Frequency Current Mode QFN-10 (3x3) Industrial 1 0 https://www.monolithicpower.com/en/mpq4460.html
MP2490
1.5A, 36V, 700KHz Step-Down Converter with Programmable Output Current Limit
Buy On MPS 4.5 36 1.5 0.5 0.805 700 External Soft Start, Power Good (PG) Synchronous or Non-Synchronous Operation QFN-10 (3x3), SOIC-8 Catalog 1 0 https://www.monolithicpower.com/en/mp2490.html
MP2493
1.5A, 36V, 130KHz Low EMI Step-Down Converter with Programmable Output Current Limit
Buy On MPS 4.5 36 2 0.5 0.8 130 External Soft Start Synchronous or Non-Synchronous Operation Current Mode SOIC-8 Catalog 1 0 https://www.monolithicpower.com/en/mp2493.html
MPQ4462-AEC1
3.5A, 4MHz, 36V Step-Down Converter
Buy On MPS 3.8 36 3.5 0.12 0.792 4000 Light-Load Efficiency Configurable Frequency Current Mode QFN-10 (3x3) Automotive 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-30v-to-48v/mpq4462-aec1.html
MPQ4473-AEC1
High-Efficiency, Fast-Transient, 3.5A, 36V Synchronous, Step-Down Converter with AEC-Q100 qualification
Buy On MPS 4.5 36 3.5 0.5 0.815 1000
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency COT Control QFN-20 (3x4) Automotive 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-30v-to-48v/mpq4473-aec1.html
MPQ2454-AEC1
Automotive Grade, 36V, 0.6A, Low Iq Step-Down Converter with PG and External Soft Start, AEC-Q100 Qualified
Buy On MPS 3.3 36 0.6 0.06 0.8 2300 External Soft Start, Power Good (PG) Configurable Frequency Current Mode QFN-10 (3x3) Automotive 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-30v-to-48v/mpq2454-aec1.html
MPQ2451-AEC1
36V, 2MHz, 0.6A Step-Down Converter Automotive-Grade
Buy On MPS 3.3 36 0.6 0.13 0.794 2000 Light-Load Efficiency Fixed Output Current Mode QFN-6L, SOT23-6L Automotive 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-30v-to-48v/mpq2451-aec1.html
MPQ4423-AEC1

Automotive Grade, High Efficiency 3A, 36V max, Synchronous Step-Down Converter with PG and Ext. Sync

Buy On MPS 4 30 3 0.5 0.792 410
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
External Frequency Sync Current Mode QFN-8 (3x3) Automotive 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-30v-to-48v/mpq4423-aec1.html
MP38892

6A, 42V, 420KHz Step-Down Converter with Synchronizable Gate Driver

Buy On MPS 4.5 42 6 0.9 0.808 420 Synchronous Rectification External Frequency Sync Current Mode SOICW24-18L Catalog 1 0 https://www.monolithicpower.com/en/mp38892.html
MP38894

4.5A, 42V, 420kHz Step-Down Converter 4.5A, 42V, 420kHz Step-Down Converter

Buy On MPS 4.5 42 4.5 0.9 0.808 420 Synchronous Rectification External Frequency Sync SOICW24-18L Catalog 1 0 https://www.monolithicpower.com/en/mp38894.html
MP4566

36V, 600mA, 1MHz Non-Sync Step-down Converter with High Light Load Efficiency

Buy On MPS 4.5 36 0.6 0.035 1 1000 Light-Load Efficiency Synchronous or Non-Synchronous Operation Current Mode QFN-8 (2x3) Catalog 1 0 https://www.monolithicpower.com/en/mp4566.html
MP4568

60V, 100mA, Synchronous Step-Down Converter

Buy On MPS 4.5 45 0.1 0.02 1 1000 External Soft Start, Synchronous Rectification Configurable Frequency Current Mode QFN-10 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/mp4568.html
MPQ4470

Industrial Grade, High-Efficiency, Fast-Transient, 5A, 36V Synchronous, Step-Down Converter

Buy On MPS 4.5 36 5 0.5 0.815 1000
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency COT Control QFN-20 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/mpq4470.html
MPQ4470A

Industrial Grade, High-Efficiency, Fast-Transient, 5A, 36V Synchronous, Step-Down Converter

Buy On MPS 4.5 36 5 0.5 0.815 1000
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency COT Control QFN-20 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/mpq4470a.html
MPQ4568

Industrial Grade, 60V, 100mA, 20μA, Low Iq Synchronous Step-Down Converter

Buy On MPS 4.5 45 0.1 0.02 1 1000 External Soft Start, Synchronous Rectification Configurable Frequency Current Mode QFN-10 (3x3) Industrial 1 0 https://www.monolithicpower.com/en/mpq4568.html
MPQ4420
Industrial grade, High Efficiency 2A, 36V max, Synchronous Step Down Converter with PG and Ext. Sync
Buy On MPS 4 30 2 0.5 0.792 410
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
External Frequency Sync Current Mode TSOT23-8 Industrial 1 0 https://www.monolithicpower.com/en/mpq4420.html
MP4410

36V, 100mA, 20μA Low IQ, Synchronous Step-Down Converter

Buy On MPS 4.5 36 0.1 0.02 1 1000 External Soft Start, Synchronous Rectification Configurable Frequency Current Mode QFN-10 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/mp4410.html
MP4473

High-Efficiency, Fast-Transient, 3.5A, 36V Synchronous, Step-Down Converter

Buy On MPS 4.5 36 3.5 0.5 0.815 1000
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency COT Control QFN-20 (3x4) Catalog 1 0 https://www.monolithicpower.com/en/mp4473.html
MP2454

36V, 0.6A, Low Iq Step-Down Converter with PG and External Soft Start

Buy On MPS 3.3 36 0.6 0.06 0.8 2300 External Soft Start, Power Good (PG) Configurable Frequency Current Mode QFN-10 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/mp2454.html
MP9442
High Efficiency 2A, 36V, 600kHz, Synchronous Step-Down Converter with Power Good
Buy On MPS 4 36 2 0.5 0.792 600
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
External Frequency Sync Current Mode TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/mp9442.html
MP9473

High-Efficiency, Fast-Transient, 3.5A, 36V Synchronous, Step-Down Converter

Buy On MPS 4.5 36 3.5 0.5 0.815 1000
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency COT Control QFN-20 (3x4) Catalog 1 0 https://www.monolithicpower.com/en/mp9473.html
MPQ4423A
MPL
Industrial Grade, High Efficiency, Force CCM Mode, 3A, 36V, Synchronous Step-Down Converter with PG and Ext. Sync Synchronous Step-Down Switcher AEC-Q100 Qualified
Buy On MPS 4 36 3 0.6 0.79 410
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
External Frequency Sync Current Mode QFN-8 (3x3) Industrial 1 1 https://www.monolithicpower.com/en/mpq4423a.html
MP2263

Wide Input 3.3V - 30V, 3A, 12µA IQ, Synchronous, Step-Down Converter with External Soft Start and Power Good in Small 2x3mm QFN Package

Buy On MPS 3.3 30 3 0.012 0.8 2500
External Soft Start, Power Good (PG), Synchronous Rectification
Configurable Frequency Current Mode QFN-15 (2x3) Catalog 1 0 https://www.monolithicpower.com/en/mp2263.html
MP2269

Wide Input 3.3V - 30V, 1A, 12µA IQ , Synchronous, Step-Down Converter with External Soft Start and Power Good in Small 2x3mm QFN Package

Buy On MPS 3.3 30 1 0.012 0.8 2500
External Soft Start, Power Good (PG), Synchronous Rectification
Configurable Frequency Current Mode QFN-15 (2x3) Catalog 1 0 https://www.monolithicpower.com/en/mp2269.html
MP4420A

High-Efficiency 2A, 36V, FCCM Mode, Synchronous Step Down Converter with PG and Ext. Sync Synchronous Step-Down Switcher

Buy On MPS 4 36 2 0.6 0.79 410
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
External Frequency Sync Current Mode TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/mp4420a.html
MP4431

36V, 1A, Low Quiescent Current, Synchronous, Step-Down Converter

Buy On MPS 3.3 36 1 0.01 0.8 2500
External Soft Start, Power Good (PG), Synchronous Rectification
Configurable Frequency Current Mode QFN-16 (3x4) Catalog 1 0 https://www.monolithicpower.com/en/mp4431.html
MP4432

36V, 2.2A, Low Quiescent Current, Synchronous, Step-Down Converter

Buy On MPS 3.3 36 2.2 0.01 0.8 2500
External Soft Start, Power Good (PG), Synchronous Rectification
Configurable Frequency Current Mode QFN-16 (3x4) Catalog 1 0 https://www.monolithicpower.com/en/mp4432.html
MP4433

36V, 3A, Low Quiescent Current, Synchronous, Step-Down Converter

Buy On MPS 3.3 36 3 0.01 0.8 2500
External Soft Start, Power Good (PG), Synchronous Rectification
Configurable Frequency Current Mode QFN-16 (3x4) Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-30v-to-48v/mp4433.html
MP2457

36V, 0.6A, 2MHz, Synchronous, Step-Down Converter

Buy On MPS 5 36 0.6 0.065 0.8 2000 Light-Load Efficiency, Synchronous Rectification Synchronous or Non-Synchronous Operation Current Mode TSOT23-6 Catalog 1 0 https://www.monolithicpower.com/en/products/mp2457.html
MPQ4480

6A, 36V, Step-Down Converter for Automotive, AEC-Q100 Qualified

Buy On MPS 4.2 36 6 1 1 2200 Synchronous Rectification
External Frequency Sync, Frequency Spread Spectrum, Line Drop Compensation, USB Output Discharge
Current Mode QFN-25 (4x5) Automotive 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/mpq4480.html
MP4312

45V, 2A, Low-IQ, Synchronous Step-Down Converter with Frequency Spread Spectrum

Buy On MPS 3.3 45 2 0.018 0.815 1000
External Soft Start, Frequency Spread Spectrum, Power Good Output
FCCM or AAM Mode, Hiccup OCP, Low-Dropout (LDO) Mode QFN-20 (4x4) Catalog 1 0 https://www.monolithicpower.com/en/products/mp4312.html
MP4313
45V, 3A, Low-IQ, Synchronous Step-Down Converter with Frequency Spread Spectrum
Buy On MPS 3.3 45 3 0.018 0.815 470
External Soft Start, Power Good (PG), Selectable AAM Mode or FCCM
Frequency Spread Spectrum, Low-Dropout (LDO) Mode QFN-20 (4x4) Catalog 1 0 https://www.monolithicpower.com/en/products/mp4313.html
MP4255

36V, 3A, Dual-Channel Buck Converters with Digital Interface for Power Delivery

Buy On MPS 4 36 3 0.3 0.4 2100
Frequency Spread Spectrum, Internal Soft Start, Low-Dropout (LDO) Mode
Buck Output Discharge, Dual-Channel Buck, Line Drop Compensation, Selectable Switching Frequency
Current Mode QFN-21 (4x5) Catalog 1 0 https://www.monolithicpower.com/en/products/mp4255.html
MP4415A

1.5A, 36V, 2.2MHz, High-Efficiency Synchronous Step-Down Converter

Buy On MPS 4 36 1.5 0.6 0.807 2200
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
External Frequency Sync Current Mode QFN-13 (2.5x3) Catalog 1 0 https://www.monolithicpower.com/en/products/mp4415a.html
MP4436/A

45V, 6A, Low IQ, Synchronous Step-Down Converter

Buy On MPS 3.3 45 6 0.018 0.815 530
External Soft Start, Power Good (PG), Synchronous Rectification
Configurable Frequency, External Frequency Sync, Frequency Spread Spectrum
Current Mode QFN-20 (4x4) Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/mp4436a.html
MP9840

36V, 3.5A, Low IQ,Synchronous Step-Down Converter

Buy On MPS 3.3 36 3.5 0.014 0.8 2500
External Soft Start, Power Good Indication, Short-Circuit Protection (SCP)
FCCM or AAM Mode, OCP Current Mode QFN-16 (3x4) Automotive 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/mp9840.html
MP9841

36V, 1A, Low IQ, Synchronous Step-Down Converter

Buy On MPS 3.3 36 1 0.014 0.8 2500
External Soft Start, Power Good Indication, Short-Circuit Protection (SCP)
FCCM or AAM Mode, OCP Current Mode QFN-16 (3x4) Automotive 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/mp9841.html
MP4315

45V, 5A, Low IQ, Synchronous Step-Down Converter with Frequency Spread Spectrum and Power Good Indication

Buy On MPS 3.3 45 5 0.018 0.815 1000 External Soft Start, Power Good Output
FCCM or AAM Mode, Frequency Spread Spectrum, Hiccup OCP, Low-Dropout (LDO) Mode
Current Mode QFN-20 (4x4) Catalog 1 0 https://www.monolithicpower.com/en/products/mp4315.html
MP4316

45V, 6A, Low IQ, Synchronous Step-Down Converter with Frequency Spread Spectrum

Buy On MPS 3.3 45 6 0.018 0.815 1000 External Soft Start, Power Good Output, Synchronous Mode
FCCM or AAM Mode, Frequency Spread Spectrum, LDO Mode, OCP with Hiccup Mode
Current Mode QFN-20 (4x4) Catalog 1 0 https://www.monolithicpower.com/en/products/mp4316.html
MP4317

45V, 7A, Low IQ, Synchronous Step-Down Converter with Frequency Spread Spectrum

Buy On MPS 3.3 45 7 0.018 0.815 1000 External Soft Start, Power Good Output, Synchronous Mode
FCCM or AAM Mode, Frequency Spread Spectrum, Low-Dropout (LDO) Mode, OCP with Hiccup Mode
Current Mode QFN-20 (4x4) Catalog 1 0 https://www.monolithicpower.com/en/products/mp4317.html
MP2491N

32V, 6A, High-Efficiency, Synchronous Step-Down Converter with External Soft Start

Buy On MPS 4 32 6 185 0.5 540 External Soft Start, Light-Load Efficiency, Power Good (PG) Forced AAM Mode or FCCM, Low-Dropout (LDO) Mode COT Control QFN-13 (2.5x3) Catalog 1 0 https://www.monolithicpower.com/en/products/mp2491n.html
MP4323

42V Load Dump Tolerant, 3A, Ultra-Compact, Low Quiescent Current, Synchronous Step-Down Converter

Buy On MPS 3.3 36 3 0.02 0.8 2500 Frequency Spread Spectrum Modulation, Power Good Output Low-Dropout (LDO) Mode, OCP with Hiccup Mode Current Mode QFN-12 (2x3) Catalog 1 0 https://www.monolithicpower.com/en/products/mp4323.html
MP2460

45V, 0.6A, 1.7MHz, Synchronous Step-Down Converter in a TSOT23-6 Package

Buy On MPS 4.5 45 0.6 0.15 0.8 2040 Light-Load Efficiency, Synchronous Rectification Low Voltage Ripple, SCP with Hiccup Mode TSOT23-6 Catalog 1 0 https://www.monolithicpower.com/en/products/mp2460.html
MP4321

36V, 1A, Configurable-Frequency, Low-IQ, Ultra-Compact, Synchronous Step-Down Converter with 42V Load Dump Tolerance

Buy On MPS 3.3 36 1 0.02 0.8 2500
Configurable Frequency, Frequency Spread Spectrum Modulation, Power Good Output
AAM Mode, Hiccup OCP Current Mode QFN-12 (2x3) Catalog 1 0 https://www.monolithicpower.com/en/products/mp4321.html
MP4316A

45V, 6A, Low-IQ, Synchronous Step-Down Converter with Frequency Spread Spectrum

Buy On MPS 3.3 45 6 0.018 0.815 1000 External Soft Start, Power Good Output, Synchronous Mode
FCCM or AAM Mode, Frequency Spread Spectrum, Low-Dropout (LDO) Mode, OCP with Hiccup Mode
Current Mode QFN-20 (4x4) Catalog 1 0 https://www.monolithicpower.com/en/products/mp4316a.html
MP4320

36V, 0.5A, Configurable-Frequency, Low-IQ, Synchronous Step-Down Converter with 42V Load Dump Tolerance

Buy On MPS 3.3 36 0.5 1.2 0.8 1800
3.1V Cold Crank, 42V Load Dump Tolerant, Configurable Frequency, Frequency Spread Spectrum Modulation, Low-Dropout (LDO) Mode, Power Good Output
CCM, Hiccup OCP Current Mode QFN-12 (2x3) Catalog 1 0 https://www.monolithicpower.com/en/products/mp4320.html
MP4322

36V, 2A, Configurable-Frequency, Low-IQ, Synchronous Step-Down Converter with 42V Load Dump Tolerance

Buy On MPS 3.3 36 2 0.02 0.8 2500
3.1V Cold Crank, 42V Load Dump Tolerant, Configurable Frequency, Frequency Spread Spectrum Modulation, Low-Dropout (LDO) Mode, Power Good Output
AAM Mode, Hiccup OCP Current Mode QFN-12 (2x3) Catalog 1 0 https://www.monolithicpower.com/en/products/mp4322.html
MP4323C

42V Load Dump Tolerant, 3A, Ultra-Compact, Synchronous Step-Down Converter

Buy On MPS 3.3 36 3 1.2 0.8 2500
3.1V Cold Crank, 42V Load Dump Tolerant, Configurable Frequency, Frequency Spread Spectrum Modulation, Low-Dropout (LDO) Mode, Power Good Output
Forced Continuous Conduction Mode (FCCM), OCP with Hiccup Mode
Current Mode QFN-14 (2.5x3.5) Catalog 1 0 https://www.monolithicpower.com/en/products/mp4323c.html
MP8886
MPL
45V Input, Dual 3A/Single 6A Output, Digital, Configurable, Synchronous Buck Converter
Buy On MPS 4 45 Dual 3A, Single 6A 0.012, 0.15 2200
Frequency Spread Spectrum for Reduced EMI, Low-Dropout (LDO) Mode, Output OVP, UVP, OCP, and Thermal Shutdown
Configurable via the MTP: VOUT, fSW, Compensation Network, Output OCP, OVP, and UVP Thresholds, Input OVP and UVLO Thresholds, Selectable AAM Mode and FCCM, CRC Protection for MTP Integrity, Telemetry Readback for VIN, VOUT, IIN, IOUT, Temperature, and Faults
Peak-Current Mode TQFN-26 (5x5) Catalog 1 1 https://www.monolithicpower.com/en/products/mp8886.html
MPQ4470-AEC1
High-Efficiency, Fast-Transient, 5A, 36V Synchronous, Step-Down Converter with AEC-Q100 qualification
Buy On MPS 4.5 36 5 0.5 0.815 1000
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency COT Control QFN-20 (3x4) Automotive 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-30v-to-48v/mpq4470-aec1.html
MPQ4470A-AEC1
High-Efficiency, Fast-Transient, 5A, 36V Synchronous, Step-Down Converter with AEC-Q100 qualification
Buy On MPS 4.5 36 5 0.5 0.815 1000
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency COT Control QFN-20 (3x4) Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4470a-aec1.html
MPQ4420-AEC1

Automotive-Grade, High-Efficiency 2A, 36V Max, Synchronous Step-Down Converter with PG and Ext Sync

Buy On MPS 4 30 2 0.5 0.792 410
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
External Frequency Sync Current Mode TSOT23-8 Automotive 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-30v-to-48v/mpq4420-aec1.html
MPQ4420A-AEC1
AEC1-Automotive Grade, High Efficiency 2A, 36V, Force CCM Mode, Synchronous Step-Down Converter with PG and Ext.Sync
Buy On MPS 4 36 2 0.6 0.79 410
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
External Frequency Sync Current Mode TSOT23-8 Automotive 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-30v-to-48v/mpq4420a-aec1.html
MP9447

High-Efficiency, Fast-Transient, 5A, 36V Synchronous, Step-Down Converter

Buy On MPS 4.5 36 5 0.5 0.815 650
External Soft Start, Light-Load Efficiency, Synchronous Rectification
COT Control QFN-25 (3x4) Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-30v-to-48v/mp9447.html
MP4420
High Efficiency 2A, 36V Max, Synchronous Step-Down Converter with PG and Ext. Sync
Buy On MPS 4 30 2 0.5 0.792 410
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
External Frequency Sync Current Mode TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/mp4420.html
MP4420H
MPL
High Efficiency 2A, 36V, Synchronous Step Down Converter with PG and Ext.Sync
Buy On MPS 4 36 2 0.5 0.792 410
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
External Frequency Sync Current Mode TSOT23-8 Catalog 1 1 https://www.monolithicpower.com/en/mp4420h.html
MP4423
High Efficiency 3A, 36V Max, Synchronous Step Down Converter with PG and Ext. Sync
Buy On MPS 4 30 3 0.5 0.792 410
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
External Frequency Sync Current Mode QFN-8 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/mp4423.html
MP9942

High-Efficiency, 2A, 36V, 410kHz, Synchronous Step Down Converter with Power Good

Buy On MPS 4 30 2 0.85 0.792 410
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
External Frequency Sync Current Mode TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-30v-to-48v/mp9942.html
MP9943
High Efficiency 3A Peak, 36V, Synchronous Step Down Converter with Power Good
Buy On MPS 4 30 3 0.5 0.792 410
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
External Frequency Sync Current Mode QFN-8 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/mp9943.html
MPQ4420A
Industrial grade, High Efficiency 2A, 36V, Force CCM Mode, Synchronous Step Down Converter with PG and Ext. Sync Synchronous Step-Down Switcher AEC-Q100 Qualified
Buy On MPS 4 36 2 0.6 0.79 410
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
External Frequency Sync Current Mode TSOT23-8 Industrial 1 0 https://www.monolithicpower.com/en/mpq4420a.html
MP9942A
High Efficiency 2A, 36V, 410kHz Synchronous Step-Down Converter with Power Good
Buy On MPS 4 30 2 0.5 0.792 410 FCCM, Power Good (PG), Synchronous Rectification External Frequency Sync Current Mode TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/mp9942a.html
MP4430

36V, 3.5A, Low Quiescent Current, Synchronous, Step-Down Converter

Buy On MPS 3.3 36 3.5 0.01 0.8 2500
External Soft Start, Power Good (PG), Synchronous Rectification
Configurable Frequency Current Mode QFN-16 (3x4) Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-30v-to-48v/mp4430.html
MP2491C

32V, 6A, Step-Down Converter with Programmable Current Limit and Output Voltage Scaling Control

Buy On MPS 4 32 6 0.45 0.5, 0.9, 1.2, 1.5 490
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Current Limit, Output Discharge COT Control QFN-13 (2.5x3) Catalog 1 0 https://www.monolithicpower.com/en/products/mp2491c.html
MP8883
MPL

45V, 3A, High-Efficiency, Digital, Configurable, Synchronous Step-Down Converter with I2C Interface

Buy On MPS 3.5 45 3 0.6 0.6V to 2.55V 2500
High-Efficiency Synchronous Mode Control, Up to 3A of Continuous Output Current, Wide 3.5V to 45V Operating Input Voltage Range
Configurable Address via a Resistor, Internal 95mΩ/50mΩ Low RDS(ON) MOSFETs, Internal Soft Start, Multi-Page OTP Memory for Permanent Storage, OVP, OCP, and OTP, Power Good (PG) and Fault Indication
Peak Current Control QFN-16 (3x3) Catalog 1 1 https://www.monolithicpower.com/en/mp8883.html
MP4423C
MPL

6A, 36V, Step-Down Converter with Configurable Frequency

Buy On MPS 4 36 6 0.75 0.792 2200
Adjustable Forced PWM Mode or Automatic PFM/PWM Mode, OCP with Hiccup Mode, Output OVP, Thermal Shutdown
420kHz/2.2MHz fSW with FSS, Biased Circuit from OUT Pin to VCC Pin Improves Efficiency, Synchronizable to a 200kHz to 2.2MHz External Clock
Current Mode QFN-16 (3x4) Catalog 1 1 https://www.monolithicpower.com/en/mp4423c.html
MP2462
MPL

32V, 2A, 800kHz, Synchronous Step-Down Converter

Buy On MPS 4.2 32 2 0.055 0.6 800
Internal Soft Start, Low-Dropout (LDO) Mode, Output Discharge, Thermal Shutdown
Fixed 800kHz Switching Frequency, OCP with Hiccup Mode Current Mode TSOT23-6 Catalog 1 1 https://www.monolithicpower.com/en/mp2462.html
MP2499M

36V, 3A Max, High-Efficiency, Synchronous, Step-Down Converter with Output Line Drop Compensation

3 0.7 0.792 270 FCCM, Synchronous Rectification External Frequency Sync, Output Line Drop Compensation Current Mode QFN-13 (2.5x3) Catalog 1 0 https://www.monolithicpower.com/en/mp2499m.html
MP2403

4.6V to 32V, 250kHz, 3A Sync Buck with External , Comp and External SS

4.6 32 3 1.45 0.8 250 External Soft Start, Synchronous Rectification Current Mode SOIC-8N Catalog 1 0 https://www.monolithicpower.com/en/products/mp2403.html
MP2498

Integrated 100V Load Dump Protection, 2A Step Down Regulator

6.5 30 2 0.12 0.8 1000 Light-Load Efficiency Configurable Frequency Current Mode QFN-28 (4x5) Catalog 1 0 https://www.monolithicpower.com/en/mp2498.html
Load More No more parts left for display.