MP8856
36V, 140W, Hybrid Buck Converter with Integrated Low-Side MOSFET, Supports 100% Duty Cycle and IMON
Session textval
Session Titefor popup
- Vin (min) (V)4
- Vin (max) (V)36
- Iout (max) (A)5
- Iq (typ) (mA)0.2
- Vfb (V)0.1 to 2.147
- fsw (max) (kHz)1000
- Control ModeCOT Control
- Package (mm)QFN-16 (3x3)
- GradeCatalog
The MP8856 is a synchronous step-down converter with an integrated low-side MOSFET (LF-FET). This device can regulate the output voltage (VOUT) across a wide input voltage (VIN) range with high efficiency. It can deliver up to 5A of output current (IOUT) with excellent load and line regulation. The integrated VOUT scaling and adjustable IOUT limit functions meet the USB power delivery (PD) and programmable power supply (PPS) requirements.
The MP8856 supports a 100% duty cycle function to reduce the VIN-to-VOUT dropout voltage while providing high efficiency. It also provides an output isolation switch gate driver.
The MP8856 implements a PMBus interface, which supports flexible design for different applications. The device provides a configurable, accurate input and output constant-current (CC) limit, adjustable reference voltage (from 0.1V to 2.147V), selectable pulse-frequency modulation (PFM) mode and pulse-width modulation (PWM) mode, as well as configurable line drop compensation, soft start, and EN shutdown discharge. These configurations support flexible design for different applications.
When the internal feedback resistor ratio for VOUT/VFB (FB_RATIO) = 10, the MP8856 supports a 1V to 21.47V VOUT range with a 10mV resolution via the PMBus interface. When FB_RATIO = 16, the device supports a 1.6V to 28V VOUT range with a 16mV resolution via the PMBus interface.
Full protection features include over-current protection (OCP), over-voltage protection (OVP), under-voltage protection (UVP), and thermal shutdown protection.
The MP8856 is available in a QFN-16 (3mmx3mm) package.
-
Show more
Show less
Features & Benefits
- UL and IEC62368-1 Certified
- Buck Converter with Integrated Low-Side MOSFET (LS-FET)
- Wide 4V to 36V Operating Input Voltage (VIN) Range
- Supports 1V to 21.47V or 1.6V to 28V Output Voltage (VOUT) Range
- Supports True 100% Duty Cycle Operation
- Up to 99.55% Peak Efficiency with 100% Duty Cycle
- Meets USB Power Delivery (PD) Peak Current Capability
- Integrated High-Side MOSFET Gate Driver
- Output Isolation N-Channel MOSFET Gate Driver
- 5% Accurate Output Constant-Current (CC) Limit
- 5% Accurate Input CC Limit
- Output Biased Function for VCC Supply
- 450kHz/1MHz Switching Frequency (fSW) with Frequency Dithering
- Output Over-Voltage Protection (OVP), Over-Current Protection (OCP), and Short-Circuit Protection (SCP)
- Over-Temperature Warning and Shutdown
- PMBus-Configurable Parameters Include:
- Input/Output CC Limit
- Line Drop Compensation
- Pulse-Frequency Modulation (PFM)/Pulse-Width Modulation (PWM) Mode
- Frequency
- Enable (EN) Shutdown Discharge
- Available in a QFN-16 (3mmx3mm) Package with Wettable Flank
Active Part Numbers:
MP8856GQE-xxxx-Z MP8856GQE-0000-Z MP8856GQE-00A0-Z MP8856GQE-00A1-Z MP8856GQE-xxxx-P MP8856GQE-0000-P MP8856GQE-00A0-P MP8856GQE-00A1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP8856 Resources
-
APPLICATION
GAMING CONTROLLERS & PERIPHERALSAPPLICATIONGaming controllers and peripherals are expected to have fast, accurate controls, reliable haptic feedback, and a long battery life. The nature of these devices means they must also be lightweight, comfortable to hold, and fairly durable. Connectivity options include RF signals, WiFi, Bluetooth, and near field control (NFC), and many controllers and peripherals integrate more than one of these. Oth...
-
APPLICATION
DRONE REMOTE CONTROLLERSAPPLICATIONDrone remote controllers must be able to offer consumers the precise, reliable control of drones and multicopters without hindering speed, navigation, or flight time. Wireless connectivity, as well as fast data processing and communication across a broad transmission distance, are crucial to ensure proper control and safety. Many new designs also feature LCD or LED interfaces, or even smartphone c...
-
APPLICATION
FITNESS MACHINESAPPLICATIONFitness machines can be a key component of medical treatment and physical wellness. State-of-the-art medical systems often include next-generation user interfaces, real-time sensing and biometrics, and multi-standard connectivity. With growing concerns about the price of healthcare, reliability and cost are also crucial factors for customers. And of course, to help enhance the abilities of healthc...
-
APPLICATION
RF REMOTE CONTROLSAPPLICATIONRF remote controls are being used for more and more control systems, including televisions, sound systems, lighting, and other home environment controls. Because these remotes transmit their signals using radio frequency (RF), they do not need to be operated within line of sight of the device they are controlling. Other advanced features — such as voice control, capacitive touch and haptic feedbac...
-
APPLICATION
MOBILE PROJECTORSAPPLICATIONMobile projectors are becoming an increasingly popular part of consumer entertainment systems. Consumers have come to expect long battery life, and a broad range of input and connectivity options as part of a satisfying portable viewing experience. These systems must offer high resolution and brightness displays with exceptional audio quality and a user-friendly interface — all while maintaining h...
-
APPLICATION
HEADPHONES & EARBUDSAPPLICATIONHeadphones and earbuds are following the trend of other portable electronics adding more features and increased connectivity into smaller solution sizes. New headphone and earbud designs prioritize wireless connectivity and smart features, along with long battery life for maximum use time. Next-generation hearables are gaining mass market appeal offer exceptionally complex features, such as biosen...
-
APPLICATION
THERMAL IMAGING CAMERASAPPLICATIONThermal imaging cameras sense and display infrared radiation as visible light, and many are designed to withstand extreme conditions such as high heat, dust, and smoke. These devices need to offer high performance and long battery life amid varying environments. Above all, they need to be reliable, as they are used in applications from examining electrical equipment to dangerous first-responder em...
-
APPLICATION
DOCKING STATIONSAPPLICATIONDocking stations offer a convenient way to plug in a laptop to common peripherals, such as DVI, COM, USB, and Ethernet — all with one connection. Typically, docking stations are made for a particular computer module, and offer different docking styles that allow a laptop computer to act like a desktop computer. With an increasing need for more peripherals and more complicated laptops, power design...
-
APPLICATION
VIDEO RECORDERSAPPLICATION -
APPLICATION
PORTABLE MEDIA PLAYERSAPPLICATIONPortable media players — such as DVD/Blu-Ray players, MP3 players, and more — are a popular market that requires high-quality audio and video playback combined with a convenient user interface. Consumers have come to expect long battery life, and a broad range of input and connectivity options as part of a satisfying portable media experience. Visual displays are trending toward increasingly high ...
-
APPLICATION
BLUETOOTH SPEAKERSAPPLICATIONBluetooth and wireless speakers are a growing market as end consumers expect more connectivity than ever in their day-to-day environments.Of course, any new speaker is expected to maintain exceptional audio quality and long battery life for extended playtime, be highly portable,and offer complete ease-of-use to the consumer. Increasingly high demand for features like voice command,more audio sourc...
-
PRODUCT CATEGORY
VIN (MAX) 30V TO 48VPRODUCT CATEGORY -
APPLICATION
SET-TOP BOXES (STBS)APPLICATIONSet-top boxes (STBs) and similar devices receive and output signals from a variety of input sources to TVs. As entertainment technology becomes progressively smarter, as well as more compact and efficient, providers are tasked with delivering long-term reliability and low power consumption in a user-friendly, cost-effective design. The recent surge of smart devices and ever-increasing consumer exp...
-
APPLICATION
ULTRASOUND MACHINES (PORTABLE)APPLICATIONMedical ultrasound imaging uses high-frequency sound waves to view internal structures inside the body, such as internal organs, blood vessels, and developing fetuses in the womb. Ultrasound technology is in high demand as it is a less invasive, less expensive diagnostic method than imaging techniques such as MRIs or CT scans. Advances in integrated technology have allowed the introduction of port...
-
PRODUCT
MP4334PRODUCT36V, 0.5A to 4A, Low Quiescent Current, Synchronous Step-Down Converter
-
PRODUCT
MP2462PRODUCT32V, 2A, 800kHz, Synchronous Step-Down Converter
-
PRODUCT
MP4423CPRODUCT6A, 36V, Step-Down Converter with Configurable Frequency
-
PRODUCT
MP8883PRODUCT45V, 3A, High-Efficiency, Digital, Configurable, Synchronous Step-Down Converter with I2C Interface
-
PRODUCT
MP2491CPRODUCT32V, 6A, Step-Down Converter with Programmable Current Limit and Output Voltage Scaling Control
-
PRODUCT
MP4420PRODUCTHigh Efficiency 2A, 36V Max, Synchronous Step-Down Converter with PG and Ext. Sync
-
PRODUCT
MP4430PRODUCT36V, 3.5A, Low Quiescent Current, Synchronous, Step-Down Converter
-
PRODUCT
MP9942PRODUCTHigh-Efficiency, 2A, 36V, 410kHz, Synchronous Step Down Converter with Power Good
-
PRODUCT
MP9943PRODUCTHigh Efficiency 3A Peak, 36V, Synchronous Step Down Converter with Power Good
-
PRODUCT
MP4420HPRODUCTHigh Efficiency 2A, 36V, Synchronous Step Down Converter with PG and Ext.Sync
-
PRODUCT
MP4423PRODUCTHigh Efficiency 3A, 36V Max, Synchronous Step Down Converter with PG and Ext. Sync
Log in to your account
Create New Account