MP38891
Active Part Numbers:
MP38891DL-LF-P MP38891DL-LF-Z
Meaning of P & Z 
Recommended Inductors
Part Number
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
MPL-AL5030-2R2
Low-Profile Molded Inductor 2.2µH
2.2
12.3
8.2
11
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
2.2
12.3
8.2
11
MPL-AY1050-2R2
Molded Inductor 2.2µH
2.2
4.9
15
19.5
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
2.2
4.9
15
19.5
MPL-AY1265-2R2
Molded Inductor 2.2µH
2.2
3.7
17
26.5
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
2.2
3.7
17
26.5
Show more

Log in to your account
Create New Account