MPQ2454
Industrial Grade, 36V, 0.6A, Low Iq Step-Down Converter with PG and External Soft Start
Active Part Numbers:
MPQ2454GH-Z MPQ2454GQ-P MPQ2454GQ-Z MPQ2454GH-P
Meaning of P & Z 
Related Products
EV2454-H-00A 36V,0.6A Step Down Converter Evaluation Board
The EV2454-H-00A is an evaluation board for the MP2454/MPQ2454, a frequency-programmable (350kHz to 2.3MHz) step-down switching regulator with integrated internal high-side high voltage power MOSFET. It efficiently outputs up to 0.6A, and has current-mode control for fast loop response.
The wide 3.3V-to-36V input range accommodates a variety of step-down applications in automotive-input environments. A 3.5μAshutdown-mode quiescent current allows for use in battery-powered applications. The device also has a high-duty cycle and low drop-out mode for automotive cold-crank conditions.
The MPQ2454 also achieves high power conversion efficiency over a wide load range by scaling down the switching frequency at light load conditions to reduce both switching and gate driving losses.
Frequency fold-back prevents inductor current runaway during start-up andshort circuit. Thermalshutdown provides reliable, fault-tolerant operation. An open-drain power-good signal indicates the output is within its nominal voltage.
The EV2454-H-00A is assembled and tested with MSOP-10 package.
Recommended Inductors

Learn about our Evaluation Kit
Log in to your account
Create New Account