DIY8883
Active Part Numbers:
DIY8883GQ-0001-Z DIY8883GQ-0051-Z
Meaning of P & Z 
Related Products
mEZDPD3603A-0001 Programmable 36V DC/DC Power Module up to 3A
The mEZDPD3603A-0001 is a programmable DC/DC power module up to 3A and 0.6-5V output voltage. This part has a multiple time programmable memory and a simple GUI to program.
Order this module or DIY IC
EVKT-USBI2C-02
Communication Interface Device USB to I2C/PMBus, included with product evaluation kit or can be purchased separately.
Recommended Inductors
Part Number
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
MPL-AT2010-1R0
Low-Profile Molded Inductor 1.0µH
1.0
50
3.3
4.2
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
1.0
50
3.3
4.2
MPL-AT2512-1R0
Low-Profile Molded Inductor 1.0µH
1.0
33
4.1
5.2
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
1.0
33
4.1
5.2
MPL-AY3020-1R0
Molded Inductor 1.0µH
1.0
30
4.3
6.2
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
1.0
30
4.3
6.2
Show more
Learn about our Evaluation Kit
Log in to your account
Create New Account