mEZDPD3603A-0001
mEZDPD3603A-0001 continues to be in production for existing customers. Please consider this alternative for new designs:
MPM3530GRF
MPM3530GRF
55V 3A Step-Down Power Module
Features & Benefits
- Wide 4.5V to 55V Operating Input Range
- Efficiency up to 92.3%
- Wide Output Voltage Adjustable: 1V to 15V
- Programmable Switching Frequency with External SYNC Function
- External Soft Start
- Over Current Protection
- High Efficiency for Light Load Operation
- Over Voltage Protection and Thermal Shutdown Protection
- Power Good Indication
- Meet EN55022 Class B Emission
- Operating Temperature Range: -40°C to 85°C
- Available in QFN-47 (10mm x 12mm x 4mm)
… and many more!
Active Part Numbers:
mEZDPD3603A-0001
Related Products
PKT-mEZDPD3603A Evaluation kit for the mEZDPD3603A configurable power module.
The PKT-mEZDPD3603A is the evaluation kit for the mEZDPD3603A configurable DC/DC power module with up to 3A and 0.6-5V output voltage. This part has a multiple time programmable memory and can be programmed with the Virtual Bench Pro GUI software available below.
Use the GUI to configure and monitor part performance such as Vin, Vout, Iout & Temperature. Current and output voltage values are all that is needed to start evaluation. Additional parameters have default settings and can be re-configured as needed.
Software to configure and monitor I2C digital parts and evaluation kits
Communication Interface Device USB to I2C/PMBus, included with product evaluation kit or can be purchased separately.
Order
Learn about our Evaluation Kit
Log in to your account
Create New Account