MP4317
Session textval
Session Titefor popup
- Vin (min) (V)3.3
- Vin (max) (V)45
- Iout (max) (A)7
- Iq (typ) (mA)0.018
- Vfb (V)0.815
- fsw (max) (kHz)1000
- Control ModeCurrent Mode
- Package (mm)QFN-20 (4x4)
- GradeCatalog
- LDO Current (A)0
The MP4317 is a configurable-frequency, synchronous, step-down switch-mode converter with integrated, internal high-side and low-side power MOSFETs (HS-FET and LS-FET, respectively). It can achieve up to 7A of highly efficient output current (IOUT), with current mode control for fast loop response.
The wide 3.3V to 45V input voltage (VIN) range accommodates a variety of step-down applications in an automotive input environment. The device’s 1.7μA shutdown current (ISD) makes it well-suited for battery-powered applications.
The MP4317 provides high power conversion efficiency across the entire load range. It achieves high efficiency under light-load conditions by scaling down the switching frequency (fSW) to reduce the switching and gate driver losses.
An open-drain power good (PG) signal indicates whether the output is within 95% to 105% of its nominal voltage. High duty cycle and low-dropout mode allow the device to withstand automotive cold-crank conditions.
Full protection features include frequency foldback to prevent inductor current (IL) runaway during start-up, over-current protection (OCP) with hiccup mode, and thermal shutdown for reliable, fault-tolerant operation. The MP4317 is available in a QFN-20 (4mmx4mm) package.
-
Show more
Show less
Features & Benefits
- Wide 3.3V to 45V Operating Input Voltage (VIN) Range
- Up to 7A Continuous Output Current (IOUT)
- Low 1.7μA Shutdown Current (ISD)
- 18μA Sleep Mode Quiescent Current (IQ)
- Internal 48mΩ and 20mΩ Power MOSFETs
- 350kHz to 1000kHz Configurable Switching Frequency (fSW) for Car Battery Applications
- Can Be Synchronized to an External Clock
- Out-of-Phase Synchronized Clock Output
- Frequency Spread Spectrum (FSS) for Low EMI
- Symmetric VIN for Low EMI
- Power Good (PG) Output
- External Soft Start (SS)
- 100ns Minimum On Time (tON_MIN)
- Selectable Advanced Asynchronous Modulation (AAM) Mode or Forced Continuous Conduction Mode (FCCM)
- Low-Dropout Mode
- Over-Current Protection (OCP) with Hiccup Mode
- Available in a QFN-20 (4mmx4mm) Package
- Available in a Wettable Flank Package
Active Part Numbers:
MP4317GRE-Z MP4317GRE-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP4317 Resources
-
PRODUCT CATEGORY
VIN (MAX) 30V TO 48VPRODUCT CATEGORY -
APPLICATION
POWER TOOLSAPPLICATIONPower tools offer a wide variety of features to a range of customers from everyday consumers doing small home improvement projects to construction and maintenance professionals. Because of this, power tool designs often demand high flexibility and have strict power and safety requirements. Both cordless and corded power tools must be able to offer high efficiency in compact sizes, without sacrific...
-
PRODUCT
MP4334PRODUCT36V, 0.5A to 4A, Low Quiescent Current, Synchronous Step-Down Converter
-
PRODUCT
MP2462PRODUCT32V, 2A, 800kHz, Synchronous Step-Down Converter
-
PRODUCT
MP4423CPRODUCT6A, 36V, Step-Down Converter with Configurable Frequency
-
PRODUCT
MP8883PRODUCT45V, 3A, High-Efficiency, Digital, Configurable, Synchronous Step-Down Converter with I2C Interface
-
PRODUCT
MP2491CPRODUCT32V, 6A, Step-Down Converter with Programmable Current Limit and Output Voltage Scaling Control
-
PRODUCT
MP4420PRODUCTHigh Efficiency 2A, 36V Max, Synchronous Step-Down Converter with PG and Ext. Sync
-
PRODUCT
MP4430PRODUCT36V, 3.5A, Low Quiescent Current, Synchronous, Step-Down Converter
-
PRODUCT
MP9942PRODUCTHigh-Efficiency, 2A, 36V, 410kHz, Synchronous Step Down Converter with Power Good
-
PRODUCT
MP9943PRODUCTHigh Efficiency 3A Peak, 36V, Synchronous Step Down Converter with Power Good
-
PRODUCT
MP4420HPRODUCTHigh Efficiency 2A, 36V, Synchronous Step Down Converter with PG and Ext.Sync
-
PRODUCT
MP4423PRODUCTHigh Efficiency 3A, 36V Max, Synchronous Step Down Converter with PG and Ext. Sync
-
PRODUCT
MP9942APRODUCTHigh Efficiency 2A, 36V, 410kHz Synchronous Step-Down Converter with Power Good
-
PRODUCT
MPQ4420APRODUCTIndustrial grade, High Efficiency 2A, 36V, Force CCM Mode, Synchronous Step Down Converter with PG and Ext. Sync Synchronous Step-Down Switcher AEC-Q100 Qualified
-
PRODUCT
MPQ4420A-AEC1PRODUCTAEC1-Automotive Grade, High Efficiency 2A, 36V, Force CCM Mode, Synchronous Step-Down Converter with PG and Ext.Sync
-
PRODUCT
MPQ4470A-AEC1PRODUCTHigh-Efficiency, Fast-Transient, 5A, 36V Synchronous, Step-Down Converter with AEC-Q100 qualification
-
PRODUCT
MPQ4420-AEC1PRODUCTAutomotive-Grade, High-Efficiency 2A, 36V Max, Synchronous Step-Down Converter with PG and Ext Sync
-
PRODUCT
MPQ4470-AEC1PRODUCTHigh-Efficiency, Fast-Transient, 5A, 36V Synchronous, Step-Down Converter with AEC-Q100 qualification
-
PRODUCT
MP9447PRODUCTHigh-Efficiency, Fast-Transient, 5A, 36V Synchronous, Step-Down Converter
-
PRODUCT
MP8886PRODUCT45V Input, Dual 3A/Single 6A Output, Digital, Configurable, Synchronous Buck Converter
-
PRODUCT
MP4320PRODUCT36V, 0.5A, Configurable-Frequency, Low-IQ, Synchronous Step-Down Converter with 42V Load Dump Tolerance
-
PRODUCT
MP4322PRODUCT36V, 2A, Configurable-Frequency, Low-IQ, Synchronous Step-Down Converter with 42V Load Dump Tolerance
-
PRODUCT
MP4323CPRODUCT42V Load Dump Tolerant, 3A, Ultra-Compact, Synchronous Step-Down Converter
-
PRODUCT
MP4316APRODUCT45V, 6A, Low-IQ, Synchronous Step-Down Converter with Frequency Spread Spectrum
Order
Log in to your account
Create New Account