- MP4316A
MP4316A
Session textval
Session Titefor popup
- Vin (min) (V)3.3
- Vin (max) (V)45
- Iout (max) (A)6
- Iq (typ) (mA)0.018
- Vfb (V)0.815
- fsw (max) (kHz)1000
- Control ModeCurrent Mode
- Package (mm)QFN-20 (4x4)
- GradeCatalog
- LDO Current (A)0
The MP4316A is a synchronous, step-down switching converter with a configurable frequency and integrated, internal high-side MOSFET (HS-FET) and low-side MOSFET (LS-FET). The device provides up to 6A of highly efficient output current (IOUT), with current mode control for fast loop response.
The wide 3.3V to 45V input voltage (VIN) range accommodates a variety of step-down applications in automotive input environments. A 1.7μA quiescent current (IQ) in shutdown mode allows the device to be used in battery-powered applications.
The MP4316A achieves high power conversion efficiency across the wide load range by scaling down the switching frequency (fSW) under light-load conditions to reduce switching and gate driver losses. An open-drain power good (PG) signal indicates when the output is within 95% to 105% of its nominal voltage.
Frequency foldback helps prevent inductor current runaway during start-up. Thermal shutdown provides reliable, fault-tolerant operation. The MP4316A provides a high duty cycle and low-dropout mode for automotive cold-crank conditions.
The MP4316A is available in a QFN-20 (4mmx4mm) package.
-
Show more
Show less
Features & Benefits
- Designed for Automotive Applications:
- Wide 3.3V to 45V Operating Input Voltage (VIN) Range
- 6A Continuous Output Current (IOUT)
- 100ns Minimum On Time
- Operating Junction Temperature (TJ) from -40°C to +125°C
- Increases Battery Life:
- 1.7μA Low Shutdown Supply Current
- 18μA Sleep Mode Quiescent Current (IQ)
- Advanced Asynchronous Modulation (AAM) Mode Increases Efficiency under Light Loads
- High Performance for Improved Thermals:
- Internal 48mΩ High-Side MOSFET (HS-FET) and 20mΩ Low-Side MOSFET (LS-FET)
- Optimized for EMC/EMI:
- 350kHz to 1000kHz Configurable Switching Frequency (fSW) for Car Battery Applications
- Can Be Synchronized to External Clock
- Out-of-Phase Synchronized Clock Output
- Frequency Spread Spectrum (FSS) Modulation
- Symmetric VIN Pinout
- CISPR25 Class 5 Compliant
- MeshConnectTM Flip-Chip Package
- Additional Features:
- Power Good (PG) Output
- External Soft-Start (SS)
- Selectable AAM Mode or Forced Continuous Conduction Mode (FCCM)
- Low-Dropout Mode
- Over-Current Protection (OCP) with Hiccup Mode
- Available in a QFN-20 (4mmx4mm) Package with Wettable Flank
Active Part Numbers:
MP4316AGRE-Z MP4316AGRE-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP4316A Resources
-
PRODUCT CATEGORY
VIN (MAX) 30V TO 48VPRODUCT CATEGORY -
PRODUCT
MP4334PRODUCT36V, 0.5A to 4A, Low Quiescent Current, Synchronous Step-Down Converter
-
PRODUCT
MP2462PRODUCT32V, 2A, 800kHz, Synchronous Step-Down Converter
-
PRODUCT
MP4423CPRODUCT6A, 36V, Step-Down Converter with Configurable Frequency
-
PRODUCT
MP8883PRODUCT45V, 3A, High-Efficiency, Digital, Configurable, Synchronous Step-Down Converter with I2C Interface
-
PRODUCT
MP2491CPRODUCT32V, 6A, Step-Down Converter with Programmable Current Limit and Output Voltage Scaling Control
-
PRODUCT
MP9942PRODUCTHigh-Efficiency, 2A, 36V, 410kHz, Synchronous Step Down Converter with Power Good
-
PRODUCT
MP9943PRODUCTHigh Efficiency 3A Peak, 36V, Synchronous Step Down Converter with Power Good
-
PRODUCT
MP4420PRODUCTHigh Efficiency 2A, 36V Max, Synchronous Step-Down Converter with PG and Ext. Sync
-
PRODUCT
MP4430PRODUCT36V, 3.5A, Low Quiescent Current, Synchronous, Step-Down Converter
-
PRODUCT
MP4420HPRODUCTHigh Efficiency 2A, 36V, Synchronous Step Down Converter with PG and Ext.Sync
-
PRODUCT
MP4423PRODUCTHigh Efficiency 3A, 36V Max, Synchronous Step Down Converter with PG and Ext. Sync
-
PRODUCT
MP9942APRODUCTHigh Efficiency 2A, 36V, 410kHz Synchronous Step-Down Converter with Power Good
-
PRODUCT
MPQ4420APRODUCTIndustrial grade, High Efficiency 2A, 36V, Force CCM Mode, Synchronous Step Down Converter with PG and Ext. Sync Synchronous Step-Down Switcher AEC-Q100 Qualified
-
PRODUCT
MPQ4470-AEC1PRODUCTHigh-Efficiency, Fast-Transient, 5A, 36V Synchronous, Step-Down Converter with AEC-Q100 qualification
-
PRODUCT
MPQ4420-AEC1PRODUCTAutomotive-Grade, High-Efficiency 2A, 36V Max, Synchronous Step-Down Converter with PG and Ext Sync
-
PRODUCT
MPQ4420A-AEC1PRODUCTAEC1-Automotive Grade, High Efficiency 2A, 36V, Force CCM Mode, Synchronous Step-Down Converter with PG and Ext.Sync
-
PRODUCT
MPQ4470A-AEC1PRODUCTHigh-Efficiency, Fast-Transient, 5A, 36V Synchronous, Step-Down Converter with AEC-Q100 qualification
-
PRODUCT
MP9447PRODUCTHigh-Efficiency, Fast-Transient, 5A, 36V Synchronous, Step-Down Converter
-
PRODUCT
MP8886PRODUCT45V Input, Dual 3A/Single 6A Output, Digital, Configurable, Synchronous Buck Converter
-
PRODUCT
MP4322PRODUCT36V, 2A, Configurable-Frequency, Low-IQ, Synchronous Step-Down Converter with 42V Load Dump Tolerance
-
PRODUCT
MP4323CPRODUCT42V Load Dump Tolerant, 3A, Ultra-Compact, Synchronous Step-Down Converter
-
PRODUCT
MP4320PRODUCT36V, 0.5A, Configurable-Frequency, Low-IQ, Synchronous Step-Down Converter with 42V Load Dump Tolerance
-
PRODUCT
MP4321PRODUCT36V, 1A, Configurable-Frequency, Low-IQ, Ultra-Compact, Synchronous Step-Down Converter with 42V Load Dump Tolerance
-
PRODUCT
MP4323PRODUCT42V Load Dump Tolerant, 3A, Ultra-Compact, Low Quiescent Current, Synchronous Step-Down Converter
Order
Log in to your account
Create New Account