MP4320
36V, 0.5A, Configurable-Frequency, Low-IQ, Synchronous Step-Down Converter with 42V Load Dump Tolerance
Session textval
Session Titefor popup
- Vin (min) (V)3.3
- Vin (max) (V)36
- Iout (max) (A)0.5
- Iq (typ) (mA)1.2
- Vfb (V)0.8
- fsw (max) (kHz)1800
- Control ModeCurrent Mode
- Package (mm)QFN-12 (2x3)
- GradeCatalog
- LDO Current (A)0
The MP4320 is a configurable-frequency (350kHz to 1.8MHz), synchronous, step-down switching converter with integrated internal high-side and low-side power MOSFETs (HS-FET and LS-FET, respectively). The device provides up to 0.5A of highly efficient output current (IOUT) with peak current mode control. The wide 3.3V to 36V input voltage (VIN) range and 42V load dump tolerance accommodate a variety of step-down applications in automotive input environments.
A 1μA shutdown current (ISD) allows the device to be used in battery-powered applications. High power conversion efficiency across a wide load range is achieved by scaling down the switching frequency (fSW) under light-load conditions to reduce switching and gate driver losses.
An open-drain power good (PG) signal indicates whether the output is within 94.5% to 105.5% of its nominal voltage. Frequency foldback helps prevent inductor current (IL) runaway during start-up. Thermal shutdown provides reliable, fault-tolerant operation. A high duty cycle and low-dropout (LDO) mode are provided for automotive cold-crank conditions.
The MP4320 is available in a QFN-12 (2mmx3mm) package with wettable flanks.
-
Show more
Show less
Features & Benefits
- Designed for Aftermarket Automotive Applications:
- 42V Load Dump Tolerance
- Supports 3.1V Cold Crank
- Up to 0.5A of Continuous Output Current (IOUT)
- Continuous Operation Up to 36V
- -40°C to +125°C Junction Temperature (TJ) Range
- Increases Battery Life:
- 1μA Shutdown Supply Current (ISD)
- 20μA Sleep Mode Quiescent Current (IQ)
- Advanced Asynchronous Modulation (AAM) Mode Increases Efficiency under Light Loads
- High Performance for Improved Thermals:
- Integrated 70mΩ High-Side and 50mΩ Low-Side MOSFETs (HS-FET and LS-FET)
- 65ns Minimum On Time (tON_MIN)
- 50ns Minimum Off Time (tOFF_MIN)
- Optimized for EMC/EMI:
- Frequency Spread Spectrum (FSS) Modulation
- Symmetric VIN Pinout
- CISPR25 Class 5 Compliant
- Configurable 350kHz to 1.8MHz Switching Frequency (fSW)
- MeshConnectTM Flip-Chip Package
- Additional Features:
- Power Good (PG) Output
- Low-Dropout (LDO) Mode
- Fixed Output Options: 1V, 1.8V, 2.5V, 3V, 3.3V, 3.8V, or 5V
- Over-Current Protection (OCP) with Hiccup Mode
- Available in a QFN-12 (2mmx3mm) Package
- Available in a Wettable Flank Package
Active Part Numbers:
MP4320GDE-Z MP4320GDE-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP4320 Resources
-
APPLICATION
GAMING CONTROLLERS & PERIPHERALSAPPLICATIONGaming controllers and peripherals are expected to have fast, accurate controls, reliable haptic feedback, and a long battery life. The nature of these devices means they must also be lightweight, comfortable to hold, and fairly durable. Connectivity options include RF signals, WiFi, Bluetooth, and near field control (NFC), and many controllers and peripherals integrate more than one of these. Oth...
-
APPLICATION
DRONE REMOTE CONTROLLERSAPPLICATIONDrone remote controllers must be able to offer consumers the precise, reliable control of drones and multicopters without hindering speed, navigation, or flight time. Wireless connectivity, as well as fast data processing and communication across a broad transmission distance, are crucial to ensure proper control and safety. Many new designs also feature LCD or LED interfaces, or even smartphone c...
-
APPLICATION
RF REMOTE CONTROLSAPPLICATIONRF remote controls are being used for more and more control systems, including televisions, sound systems, lighting, and other home environment controls. Because these remotes transmit their signals using radio frequency (RF), they do not need to be operated within line of sight of the device they are controlling. Other advanced features — such as voice control, capacitive touch and haptic feedbac...
-
APPLICATION
MOBILE PROJECTORSAPPLICATIONMobile projectors are becoming an increasingly popular part of consumer entertainment systems. Consumers have come to expect long battery life, and a broad range of input and connectivity options as part of a satisfying portable viewing experience. These systems must offer high resolution and brightness displays with exceptional audio quality and a user-friendly interface — all while maintaining h...
-
APPLICATION
HEADPHONES & EARBUDSAPPLICATIONHeadphones and earbuds are following the trend of other portable electronics adding more features and increased connectivity into smaller solution sizes. New headphone and earbud designs prioritize wireless connectivity and smart features, along with long battery life for maximum use time. Next-generation hearables are gaining mass market appeal offer exceptionally complex features, such as biosen...
-
APPLICATION
THERMAL IMAGING CAMERASAPPLICATIONThermal imaging cameras sense and display infrared radiation as visible light, and many are designed to withstand extreme conditions such as high heat, dust, and smoke. These devices need to offer high performance and long battery life amid varying environments. Above all, they need to be reliable, as they are used in applications from examining electrical equipment to dangerous first-responder em...
-
APPLICATION
DOCKING STATIONSAPPLICATIONDocking stations offer a convenient way to plug in a laptop to common peripherals, such as DVI, COM, USB, and Ethernet — all with one connection. Typically, docking stations are made for a particular computer module, and offer different docking styles that allow a laptop computer to act like a desktop computer. With an increasing need for more peripherals and more complicated laptops, power design...
-
APPLICATION
VIDEO RECORDERSAPPLICATION -
APPLICATION
PORTABLE MEDIA PLAYERSAPPLICATIONPortable media players — such as DVD/Blu-Ray players, MP3 players, and more — are a popular market that requires high-quality audio and video playback combined with a convenient user interface. Consumers have come to expect long battery life, and a broad range of input and connectivity options as part of a satisfying portable media experience. Visual displays are trending toward increasingly high ...
-
APPLICATION
BLUETOOTH SPEAKERSAPPLICATIONBluetooth and wireless speakers are a growing market as end consumers expect more connectivity than ever in their day-to-day environments.Of course, any new speaker is expected to maintain exceptional audio quality and long battery life for extended playtime, be highly portable,and offer complete ease-of-use to the consumer. Increasingly high demand for features like voice command,more audio sourc...
-
PRODUCT CATEGORY
VIN (MAX) 30V TO 48VPRODUCT CATEGORY -
APPLICATION
SET-TOP BOXES (STBS)APPLICATIONSet-top boxes (STBs) and similar devices receive and output signals from a variety of input sources to TVs. As entertainment technology becomes progressively smarter, as well as more compact and efficient, providers are tasked with delivering long-term reliability and low power consumption in a user-friendly, cost-effective design. The recent surge of smart devices and ever-increasing consumer exp...
-
PRODUCT
MP4334PRODUCT36V, 0.5A to 4A, Low Quiescent Current, Synchronous Step-Down Converter
-
PRODUCT
MP2462PRODUCT32V, 2A, 800kHz, Synchronous Step-Down Converter
-
PRODUCT
MP4423CPRODUCT6A, 36V, Step-Down Converter with Configurable Frequency
-
PRODUCT
MP8883PRODUCT45V, 3A, High-Efficiency, Digital, Configurable, Synchronous Step-Down Converter with I2C Interface
-
PRODUCT
MP2491CPRODUCT32V, 6A, Step-Down Converter with Programmable Current Limit and Output Voltage Scaling Control
-
PRODUCT
MP4420PRODUCTHigh Efficiency 2A, 36V Max, Synchronous Step-Down Converter with PG and Ext. Sync
-
PRODUCT
MP4430PRODUCT36V, 3.5A, Low Quiescent Current, Synchronous, Step-Down Converter
-
PRODUCT
MP9942PRODUCTHigh-Efficiency, 2A, 36V, 410kHz, Synchronous Step Down Converter with Power Good
-
PRODUCT
MP9943PRODUCTHigh Efficiency 3A Peak, 36V, Synchronous Step Down Converter with Power Good
-
PRODUCT
MP4420HPRODUCTHigh Efficiency 2A, 36V, Synchronous Step Down Converter with PG and Ext.Sync
-
PRODUCT
MP4423PRODUCTHigh Efficiency 3A, 36V Max, Synchronous Step Down Converter with PG and Ext. Sync
-
PRODUCT
MP9942APRODUCTHigh Efficiency 2A, 36V, 410kHz Synchronous Step-Down Converter with Power Good
-
PRODUCT
MPQ4420APRODUCTIndustrial grade, High Efficiency 2A, 36V, Force CCM Mode, Synchronous Step Down Converter with PG and Ext. Sync Synchronous Step-Down Switcher AEC-Q100 Qualified
Order
Log in to your account
Create New Account