3+ Series Cell Chargers

Leading Power Density
36V 3A integrated FET charging solution in a 3mm*3mm QFN package
Industrial Friendly
Support for up to 40V Vin and 6 series cells up to 27V packs
USB-C & PD Compatible
Fast charging solutions optimized for higher voltage and current

Three or more series cells are typically used for battery packs in applications with much higher discharge power requirements such as notebook computers, large wireless speakers, robot vacuums, power tools, industrial, and battery backup systems. MPS offers several different charger topologies for 3s applications depending on the input power source type and max charging current needed. For non-USB applications such as industrial equipment, it is most cost-effective to use a charger IC with buck topology, since the adapter’s output voltage can always be selected to be higher than the maximum battery voltage. For these applications, MPS offers fully-integrated buck charger ICs capable of up to 36V operating voltage and charging up to 6 series cells. For higher power USB-C Power Delivery (USB PD) applications, a charger with buck-boost topology is needed since legacy 5V USB adapters must be supported in addition to up to 20V USB PD. USB PD applications can take advantage of MPS’s industry-leading power density with our integrated FET buck-boost chargers capable of delivering up to 6A of charge current.

Show Columns
Status
MPS Inventory
Series Cells
Vbatt (min) (V)
Vbatt (max) (V)
Icharge (max) (A)
Operating Vin (min) (V)
Operating Vin (max) (V)
Absolute Vin (max) (V)
Iin (max) (A)
Battery Type
Control Interface
Topology
Special Features
Package (mm)
MPSafe
MPL
Product URL
Series Cells
Vbatt (min) (V)
Vbatt (max) (V)
Icharge (max) (A)
Operating Vin (min) (V)
Operating Vin (max) (V)
Absolute Vin (max) (V)
Iin (max) (A)
Battery Type
Control Interface
Topology
Special Features
Package (mm)
MPS
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
Lead-Acid
Li-FePO4
Li-Ion
Li-Polymer
NiCd
NiMH
Supercapacitor
I2C
Standalone
Buck
Buck-Boost
4-Switch Bidirectional Controller
All FETs are Integrated
Battery Current Monitor
Battery NTC Monitor
Battery UVP
Dual-Buck Phases Interleave Operation
Frequency Spread Spectrum
GaNFET and MOSFET Compatible
IMVP9.1 Compliant
Input Bypass Power Path
Input Current Regulation
Input Voltage Regulation
Integrated ADC
Integrated Buck-Boost Converter
Integrated LDO
JEITA Battery NTC Monitoring
Maximum Power Point Tracking (MPPT)
NVDC Power Path
NVDC Power Path Management
Narrow Voltage Power Path
OTP Memory
Reverse OTG Operation
Shipping Mode
Thermal Regulation
USB Compatible
USB EPR Power Delivery
USB OTG
QFN-16 (4x4)
QFN-19 (3x3)
QFN-28 (4x5)
QFN-30 (4x5)
QFN-32 (4x5)
QFN-32 (5x6)
TQFN-30 (4x5)
Is MPSafe Has MPL Product URL
     
MP2769

Bidirectional, Buck-Boost Charger Controller with I2C/PMBus Interface

1, 2, 3, 4, 5, 7, 6, 8, 9, 10, 11, 12, 13, 14, 15, 16 3.2 60 25 4.75 60 70 25 Li-Ion, Li-FePO4 I2C, Standalone Buck-Boost
4-Switch Bidirectional Controller, Frequency Spread Spectrum, GaNFET and MOSFET Compatible, Maximum Power Point Tracking (MPPT), USB EPR Power Delivery
QFN-32 (5x6) 1 0 https://www.monolithicpower.com/en/mp2769.html
MP2765

I2C/SMBus-Controlled, Integrated Buck-Boost NVDC Charger for Multi-Cell Battery Packs

2, 3, 4 2 19.2 12 4 22 28 5 Li-Ion, Li-Polymer I2C, Standalone Buck-Boost
Dual-Buck Phases Interleave Operation, IMVP9.1 Compliant, Integrated Buck-Boost Converter, NVDC Power Path Management, Reverse OTG Operation
QFN-32 (4x5) 1 0 https://www.monolithicpower.com/en/mp2765.html
MP2761
MPL

I2C-Controlled, 2-Cell to 4-Cell Buck-Boost Charger with NVDC Power Path Management

Buy On MPS 2, 3, 4 7.2 22 6 4 22 26 6 Li-Ion, Li-FePO4, Li-Polymer I2C, Standalone Buck-Boost
Integrated ADC, Integrated LDO, JEITA Battery NTC Monitoring, NVDC Power Path, USB OTG
TQFN-30 (4x5) 1 1 https://www.monolithicpower.com/en/mp2761.html
MP26123

600kHz Switching Li-Ion Battery Charger

Buy On MPS 2, 3 8.4 12.6 2 3.4 24 26 Li-Ion, Li-Polymer Standalone Buck Battery NTC Monitor QFN-16 (4x4) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/3-series-cell-chargers/mp26123.html
MP2619

600kHz Switching Li-Ion Charger with System Power Path Management

Buy On MPS 2, 3 8.4 12.6 2 3.4 24 26 2 Li-Ion, Li-Polymer Standalone Buck
Battery NTC Monitor, Input Bypass Power Path, Input Current Regulation
QFN-28 (4x5) 1 0 https://www.monolithicpower.com/en/mp2619.html
MP26124
24V Input, 2A, 600kHz, 4S Cell Switching Li-Ion Battery Charger
Buy On MPS 4 16.8 16.8 2 3.45 24 28 Li-Ion Standalone Buck Battery NTC Monitor QFN-16 (4x4) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/mp26124.html
MP2659

36V, Standalone Switching Charger with Integrated MOSFETs for 3-Cell to 6-Cell Series Battery Pack

Buy On MPS 3, 4, 5, 6 10.8 26.1 3 3.9 36 40 3 Li-Ion, Li-FePO4, Li-Polymer Standalone Buck
Battery NTC Monitor, Input Current Regulation, Input Voltage Regulation, OTP Memory
QFN-19 (3x3) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/mp2659.html
MP2759

36V 3A Switching Charger with Integrated MOSFETs and Power Path Management for 1-6 Cell Batteries

Buy On MPS 1, 2, 3, 4, 5, 6 3.6 26.4 3 3.9 36 45 3 Li-Ion, Li-FePO4, Li-Polymer Standalone Buck
Input Bypass Power Path, Input Current Regulation, Input Voltage Regulation, JEITA Battery NTC Monitoring, OTP Memory
QFN-19 (3x3) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/switching-chargers/mp2759.html
MP2650

I2C-Controlled, 5A Buck or Boost Charger with NVDC Power Management and USB OTG for 2-Cell to 4-Cell Battery Pack Applications

Buy On MPS 2, 3, 4 7.425 18 5 4 21 28 5 Li-Ion, Li-Polymer I2C, Standalone Buck-Boost
Battery Current Monitor, Input Current Regulation, Input Voltage Regulation, Integrated ADC, Integrated LDO, JEITA Battery NTC Monitoring, Narrow Voltage Power Path, OTP Memory, Thermal Regulation, USB Compatible, USB OTG
QFN-30 (4x5) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/3-series-cell-chargers/mp2650.html
MP2759A

36V Switching Charger with Power Path Management and Narrow NTC Window for 1-Cell to 6-Cell Batteries

Buy On MPS 1, 2, 3, 4, 5, 6 3.6 26.4 3 3.9 36 45 3 Li-Ion, Li-FePO4, Li-Polymer Standalone Buck
Input Bypass Power Path, Input Current Regulation, Input Voltage Regulation, JEITA Battery NTC Monitoring, OTP Memory
QFN-19 (3x3) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/3-series-cell-chargers/mp2759a.html
MP2760

1-Cell to 4-Cell Buck-Boost Charger with NVDC Power Path Management

Buy On MPS 1, 2, 3, 4 3.4 18.72 6 4 22 28 6 Li-Ion, Li-FePO4, Li-Polymer I2C, Standalone Buck-Boost
Battery Current Monitor, Battery UVP, Input Current Regulation, Input Voltage Regulation, Integrated ADC, JEITA Battery NTC Monitoring, Narrow Voltage Power Path, OTP Memory, Shipping Mode, Thermal Regulation, USB Compatible, USB OTG
QFN-30 (4x5) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2760.html
MP2651
MPL

I2C-Controlled, 1-Cell to 4-Cell Buck-Boost Charger with Reverse Source Mode

Buy On MPS 1, 2, 3, 4 3.4 18.68 6 4 22 28 6 Li-Ion, Li-FePO4, Li-Polymer I2C, Standalone Buck-Boost
All FETs are Integrated, Input Current Regulation, Input Voltage Regulation, JEITA Battery NTC Monitoring, Maximum Power Point Tracking (MPPT), Reverse OTG Operation
TQFN-30 (4x5) 1 1 https://www.monolithicpower.com/en/products/battery-management/chargers/2-series-cell-chargers/mp2651.html
MP2658

36V, Standalone Switching Charger with Integrated MOSFETs for Multi-Cell Series Battery Pack

Buy On MPS 1, 2, 3, 4, 5, 7, 6 2 31 3 4.5 36 45 3
Lead-Acid, Li-Ion, Li-FePO4, Li-Polymer, NiCd, NiMH, Supercapacitor
Standalone Buck
Battery NTC Monitor, Input Current Regulation, Input Voltage Regulation, OTP Memory
QFN-19 (3x3) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/mp2658.html
MP2764

I2C/SMBus-Controlled, Integrated Buck-Boost NVDC Charger with System Power Monitor and Processor Hot Monitor for Multi-Cell Battery Packs

2, 3, 4 2 19.2 8 4 22 28 5 Li-Ion, Li-Polymer I2C, Standalone Buck-Boost
All FETs are Integrated, Dual-Buck Phases Interleave Operation, IMVP9.1 Compliant, NVDC Power Path Management, Reverse OTG Operation
QFN-32 (4x5) 1 0 https://www.monolithicpower.com/en/mp2764.html
MP2652

I2C-Controlled, 2-Cell to 5-Cell Buck-Boost Charger with Reverse Source Mode

Buy On MPS 2, 3, 4, 5 6.8 22 6 4 22 26 6 Li-Ion, Li-FePO4, Li-Polymer I2C, Standalone Buck-Boost
All FETs are Integrated, Input Current Regulation, Input Voltage Regulation, JEITA Battery NTC Monitoring, Maximum Power Point Tracking (MPPT), Reverse OTG Operation
TQFN-30 (4x5) 1 0 https://www.monolithicpower.com/en/mp2652.html
MP2612

600kHz Switching Li-Ion Battery Charger

2, 3 8.4 12.6 2 3.4 24 26 Li-Ion, Li-Polymer Standalone Buck QFN-16 (4x4) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/mp2612.html
No more parts left for display.