MPM3680
18V 6A Step-Down Power Module in 12x12x4mm QFN
Shopping CartOrder

MPM3680

NOT RECOMMENDED FOR NEW DESIGNS

18V 6A Step-Down Power Module in 12x12x4mm QFN

MPM3680 continues to be in production for existing customers. Please consider this alternative for new designs:

MPM3683GQN-7

NRFND

MPM3683GQN-7

NRFND

2.7V-16V, 8A, Step-Down Power Module in QFN (7x7x4mm) Package

Features & Benefits

  • Wide Input Voltage Range from 2.7V
    • 2.7V to 16V with External 3.3V Bias
    • 4V to 16V with Internal Bias or External 3.3V Bias
  • Differential Output Voltage Remote Sense
  • Low RDS(ON) Integrated Power MOSFETs
  • Integrated Inductor
  • Proprietary Switching Loss Reduction Technique
  • Adaptive Constant-on-Time (COT) for Ultrafast Transient Response
  • Stable with Zero-ESR Output Capacitor
  • 0.5% Reference Voltage over 0°C  to +70°C Junction Temperature Range
  • 1% Reference Voltage from -40°C to +125°C Junction Temperature Range
  • Selectable Pulse Skip or Forced Continuous Conduction Mode (CCM) Operation
  • Excellent Load Regulation
  • Output Voltage Tracking
  • Output Voltage Discharge
  • PGOOD Active Clamped Low Level during Power Failure
  • Programmable Soft-Start Time from 1.6ms
  • Pre-Bias Start-Up
  • Selectable Switching Frequency from      600kHz, 800kHz, and 1000kHz
  • Non-Latch OCP, UVP, UVLO, Thermal Shutdown, and OVP
  • Output Adjustable from 0.6V to up to 5.5V Max
  • Available in a QFN-28 (7mmx7mmx4mm) Package

… and many more!

Active Part Numbers:

MPM3680GRE

Buy direct from MPS

Standard Pricing

  • Quantity Price
  • 1+
    $11.76 /unit
  • 10+
    $10.50 /unit  11 % Discount
  • 100+
    $8.82 /unit  25 % Discount
  • 250+
    $8.40 /unit  29 % Discount
  • 500+
    $7.35 /unit  38 % Discount

In stock

Arrives 3-4 business days. Shipping only $5 per order.


200 Max per Company.
Limited Inventory to support product development.
Learn about our Evaluation Kit
Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.