EVM3680-RE-00A
NOT RECOMMENDED FOR NEW DESIGNS
EVM3680-RE-00A continues to be in production for existing customers. Please consider this alternative for new designs:
EVM3683-7-QN-01A
NRFND
EVM3683-7-QN-01A
NRFND
16V, 8A DC/DC Power Module Evaluation Board
Features & Benefits
- Wide Input Voltage Range from 2.7V:
- 2.7V to 16V with External 3.3V Bias
- 4V to 16V with Internal Bias or External 3.3V Bias
- Differential Output Voltage Remote Sense
- Peak 10A, Continuous 8A Output Current
- Adaptive Constant-on-Time (COT) for Ultrafast Transient Response
- Selectable Pulse Skip or Forced CCM Operation
- Output Voltage Discharge
- Pre-Bias Start-Up
- Selectable Switching Frequency from 600kHz, 800kHz, and 1000kHz
- Non-Latch OCP, UVP, UVLO, Thermal Shutdown, and OVP
- Output Adjustable from 0.6V to up to 5.5V Max
- QFN-28 (7mmx7mmx4mm) package
… and many more!
Active Part Numbers:
EVM3680-RE-00A
Order
Log in to your account
Create New Account