EVM3683-7-QN-01A
NOT RECOMMENDED FOR NEW DESIGNS
EVM3683-7-QN-01A continues to be in production for existing customers. Please consider this alternative for new designs:
EVM3683-10-MN-01A
Active
EVM3683-10-MN-01A
Active
16V, 10A, Step-Down DC/DC Power Module Evaluation Board
Features & Benefits
- Wide Input Voltage (VIN) Range:
- 2.7V to 16V with External 3.3V Bias
- 4V to 16V with Internal Bias or External 3.3V Bias
- Output Voltage (VOUT) Range: 0.6V to 5.5V
- Differential VOUT Remote Sense
- Adaptive Constant-On-Time (COT) for Ultra-Fast Transient Response
- Stable with Zero-ESR Output Capacitor (COUT)
- Selectable Pulse-Skip Mode (PSM) or Forced Continuous Conduction Mode (FCCM)
- VOUT Tracking
- VOUT Discharge
- Power Good (PG) Active Clamped Low during Power Failure
- Configurable Soft-Start Time (tSS)
- Pre-Biased Start-Up
- Selectable Switching Frequency (fSW): 600kHz, 800kHz, or 1000kHz
- Non-Latch Over-Current Protection (OCP), Under-Voltage Lockout (UVLO), Thermal Shutdown, and Over-Voltage Protection (OVP)
- Available in an FCM LGA-29 (7mmx7mmx4.4mm) Package
… and many more!
Order
Log in to your account
Create New Account