MP8869
NOT RECOMMENDED FOR NEW DESIGNS
MP8869 continues to be in production for existing customers. Please consider this alternative for new designs:
MP8869S
MP8869S
2.85-18V, 12A, High-Efficiency, Synchronous Step-Down Converter with Integrated Telemetry via I2C Interface
Features & Benefits
- Wide 2.85V to 18V Operating Input Range
- 12A Continuous/15A Peak Output Current
- 1% Internal Reference Accuracy
- I2C-Programmable Reference Range from 0.6V to 1.108V in 4mV Steps with Slew Rate Control
- 5% Accuracy Output Voltage and Output Current Monitoring via I2C
- Selectable PFM/PWM Mode, Adjustable Frequency and Current Limit through I2C
- Four Different Selectable I2C Addresses
- External Soft Start (SS)
- Open-Drain Power Good (PG) Indication
- Output Over-Voltage Protection (OVP)
- Hiccup/Latch-Off Over-Current Protection (OCP)
- Available in a QFN-14 (3mmx4mm) Package
… and many more!
Active Part Numbers:
MP8869GL-P MP8869GL-Z
Meaning of P & Z 
Related Products
Virtual Bench Pro 4.0 Graphical User Interface (GUI) Supported by MPS Used to Configure and Monitor Multiple MPS Digital Power Solutions with an I2C Interface
The Virtual Bench Pro 4.0 is a Graphical User Interface (GUI) supported by MPS used to configure and monitor multiple MPS digital power solutions with an I2C Interface. This GUI is an intuitive tool that can be used with MPS evaluation kits and helps assist in the evaluation and testing phases of your design.
Hardware & Software Requirements:
- USB to I2C Communication Device EVKT-USBI2C-02
- PC running Window 10 or later
- .Net Framework 4.0 or later
- RAM: 2GB of free RAM
- CPU: Any modern CPU
- Disk Space: 2GB
- Monitor Resolution: 1024x768
Learn about our Evaluation Kit
Log in to your account
Create New Account