MPQ8632-15
Session textval
Session Titefor popup
- Vin (min) (V)2.5
- Vin (max) (V)18
- Iout (max) (A)15
- Iq (typ) (mA)0.86
- Vfb (V)0.611
- fsw (max) (kHz)1000
- Control ModeCOT Control
- Package (mm)QFN-25 (5x4), QFN-29 (5x4)
- GradeIndustrial
- Regulated Outputs1
- Vout (min) (V)0.611
- Vout (max) (V)13
- Isw Limit (typ) (A)20
- Max Duty Cycle (%)90
- LDO Current (A)0
- PGYes
- SSExternal
The MPQ8632 is a fully integrated, high-frequency, synchronous, rectified, step-down switch mode converter. It offers a very compact solution to achieve 4A/6A/8A/10A/12A/15A/20A output current over a wide input supply range with excellent load and line regulation. The MPQ8632 uses constant-on-time (COT) control mode to provide fast transient response and ease loop stabilization. An external resistor programs the operating frequency from 200kHz to 1MHz and the frequency keeps nearly constant as input supply varies with the feedforward compensation. The default under-voltage lockout threshold is internally set at 4.1V, but a resistor network on the enable pin can increase this threshold. The soft-start pin controls the output voltage start-up ramp. An open-drain power good signal indicates that the output is within nominal voltage range. It has fully integrated protection features that include over-current protection, over-voltage protection, and thermal shutdown. The MPQ8632 requires a minimal number of readily available, standard external components and is available in a 16-pin QFN (3mmx4mm) or a 29-pin QFN (5mmx4mm) package.
-
Show more
Show less
Features & Benefits
- Low Input Voltage Range from 2.5V:
-
- 2.5V to 18V with External 5V Bias
- 4.5V to 18V with Internal Bias
- Scalable Family of Products for 4A to 20A Output Current Applications
-
- 4A/6A/8A/10A/12A Share the Same Footprint
- 15A/20A Share the Same Footprint, with Slight Change on Power Stage Section from 4A/6A/8A/10A/12A
- Optimal Low RDS(ON) Internal Power MOSFETs per Device
- Proprietary Switching Loss Reduction Technique
- Adaptive COT for Ultra-Fast Transient Response
- 0.5% Reference Voltage Over 0°C to 70°C Junction Temperature Range
- Programmable Soft-Start Time
- Pre-Bias Start-Up
- Programmable Switching Frequency from 200kHz to 1MHz
- Non-latch OCP, OVP, and Thermal Shutdown Protection
- Output Adjustable from 0.611V to 13V
Active Part Numbers:
MPQ8632GVE-15-P MPQ8632GVE-15-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
Recommended Inductors
Inductor Selector Tool
MPQ8632-15 Resources
-
PRODUCT CATEGORY
STEP-DOWN (BUCK)PRODUCT CATEGORY -
PRODUCT CATEGORY
VIN (MAX) 14V TO 19VPRODUCT CATEGORY -
APPLICATION
DIGITAL SIGNAGEAPPLICATIONDigital signage — including kiosks and other interactive displays — are gaining popularity for advertisements and displays in public and retail spaces. Regardless of whether the signage display is DLP, LCD, or LED, it must offer high brightness and resolution with excellent color and the ability to seamlessly display images across the maximum possible surface area. High-quality audio, support for ...
-
PRODUCT CATEGORY
CONVERTERSPRODUCT CATEGORY -
PRODUCT
MP8776PRODUCT16V, 20A, Synchronous Step-Down Converter with Configurable Current Limit and Remote Sense
-
ARTICLE
PRACTICAL DESIGN OF A MULTI-OUTPUT FLYBACK CONVERTER WITH IMPROVED CROSS-REGULATIONARTICLEA stacked-output topology, combined with a weighted feedback network, improves cross-regulation in multi-output flyback converters. This approach allows the main regulated output and the stacked auxiliary output to both contribute to the feedback loop, reducing the voltage deviation typically observed in semi-regulated flyback outputs. This article applies that methodology to a complete offline...
-
PRODUCT
MP9946PRODUCTSingle-Phase, Digital Step-Down Converter for VR14.Cloud with PMBus Interface
-
PRODUCT
MPQ8791PRODUCT16V, 10A, Digital, Synchronous Step-Down Converter with PMBus
-
PRODUCT
MP1652FPRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
ARTICLE
DESIGNING AN OPTIMIZED INPUT FILTER FOR BUCK CONVERTERSARTICLEInput filter design in DC/DC converters has a significant impact on power converter performance, as well as the reliability, electromagnetic interference (EMI), and electromagnetic emissions of the overall system design. This article will discuss how to optimize input filter design for application boards that contain single or multiple DC/DC converters on the same voltage bus. An optimized input ...
-
PRODUCT
MP2322APRODUCT1A, 3V to 22V, 5μA IQ, Synchronous Step-Down Converter in a QFN-8 (1.5mmx2mm) Package
-
PRODUCT
MPQ82D00PRODUCT16V, 20A, High-Efficiency, Synchronous Step-Down Converter with Integrated Telemetry via PMBus Interface
-
PRODUCT
MP8796KPRODUCT16V, 30A, Scalable, Digital, Synchronous Step-Down Converter with PMBus
-
PRODUCT
MP1682CPRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
PRODUCT
MP1682PRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP1654LPRODUCT16V, 4A, 600kHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP1676CPRODUCT16V, 6A, 800kHz, Step-Down Converter with FCCM in an SOT583 Package
-
PRODUCT
MP1653FPRODUCT16V, 3A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 (1.6mmх1.6mm) Package
-
PRODUCT
MP1678PRODUCT16V, 8A, 800kHz, Step-Down Converter with PG and Mode in QFN-10 (2mmx3mm) Package
-
PRODUCT
MP1654FPRODUCT16V, 4A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
PRODUCT
MP1654NPRODUCT16V, 4A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP8772CPRODUCT12A, 17V, 700kHz, Synchronous Step-Down Converter with FCCM in QFN-16 Package
-
PRODUCT
MP1653NPRODUCT16V, 3A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP1652NPRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
ARTICLE
MEETING THE IMPEDANCE MASK: STRATEGIES FOR PDN DESIGN AND OPTIMIZATIONARTICLEIn telecommunication applications, target impedance serves as a crucial benchmark for PDN design. It ensures that the die operates within an acceptable level of rail voltage noise, even under the worst-case transient current scenarios, by defining the maximum allowable PDN impedance for the power rail on the die. This article will focus on the optimization techniques to meet the target impedance ...
Order

Log in to your account
Create New Account