MPQ82D00
16V, 20A, High-Efficiency, Synchronous Step-Down Converter with Integrated Telemetry via PMBus Interface
Session textval
Session Titefor popup
- Vin (min) (V)4
- Vin (max) (V)16
- Iout (max) (A)20
- Iq (typ) (mA)2
- Vfb (V)1
- fsw (max) (kHz)1200
- Control ModeCOT Control
- Package (mm)TQFN-19 (3x3.5), TQFN-19 (3x3)
- GradeCatalog
The MPQ82D00 is a fully integrated, high-frequency, synchronous, step-down switch-mode converter with a PMBus interface. It offers a very compact solution to achieve up to 20A of output current (IOUT) across a wide input supply range, with excellent load and line regulation. The MPQ82D00 operates at high efficiency across a wide IOUT load range.
The MPQ82D00 adopts constant-on-time (COT) control to provide fast transient response and ease loop stabilization. The operating frequency can easily be set to 600kHz, 800kHz, 1000kHz, or 1200kHz via the MODE1 configuration. The frequency can also be set via the PMBus interface.
The MPQ82D00's output voltage (VOUT) can be configured via the resistance at the MODE2 pin. With output direct sense, VOUT can be monitored via the PMBus. The VOUT level can also be controlled on the fly via a PMBus serial interface. The voltage transition slew rate and hiccup/latch-off protection are also selectable via the PMBus interface. An open-drain power good (PG) signal indicates whether the output is within its nominal voltage range.
Fully integrated protections include over-current protection (OCP), over-voltage protection (OVP), under-voltage protection (UVP), and over-temperature protection (OTP).
The MPQ82D00 requires a minimal number of readily available, standard external components, and is available in TQFN-19 (3mmx3mm) and TQFN-19 (3mmx3.5mm) packages.
-
Show more
Show less
Features & Benefits
- PMBus 1.4 Compliant with 1.5V, 1.8V, and 3.3V Bus Voltage
- Wide Input Voltage (VIN) Range:
- 2.7V to 16V with External 3.3V VCC Bias
- 4V to 16V with Internal Bias or External 3.3V VCC Bias
- 20A Continuous Output Current (IOUT)
- BOM-Free Configuration
- Low On Resistance (RDS(ON)), Integrated Power MOSFETs
- Proprietary Switching Loss Reduction Technique
- Adaptive Constant-On-Time (COT) for Ultra-Fast Transient Response
- Stable with Zero-ESR Output Capacitor
- Configurable Output Voltage (VOUT) from 0.3V to 5.5V
- ±0.5% Reference Voltage (VREF) Across -40°C to +150°C Junction Temperature (TJ) Range
- 5% Accuracy VOUT and IOUT Readback via the PMBus
- BlackBox to Record Fault Information
- Enhanced Register Read/Write Protection for Improved Security
- Configurable Current Limit
- VOUT True Remote Sense
- Selectable Pulse-Skip Mode or Forced Continous Conduction Mode (FCCM)
- Configurable Soft-Start Time
- Supports Pre-Biased Start-Up
- Selectable Switching Frequency (fSW) from 600kHz, 800kHz, 1000kHz, or 1200kHz
- Hiccup or Latch-Off Over-Current Protection (OCP), Under-Voltage Protection (UVP), Over-Temperature Protection (OTP), and Over-Voltage Protection (OVP)
- Available in TQFN-19 (3mmx3mm) and TQFN-19 (3mmx3.5mm) Packages
Active Part Numbers:
MPQ82D00GQT-xxxx-Z MPQ82D00GQT-xxxx-P MPQ82D00GQT-0000-Z MPQ82D00GQT-0000-P MPQ82D00GRWT-xxxx-Z MPQ82D00GRWT-xxxx-P MPQ82D00GRWT-0000-Z MPQ82D00GRWT-0000-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ82D00 Resources
-
APPLICATION
POWER SOLUTION FOR 5GAPPLICATION -
APPLICATION
POWER SOLUTION FOR NICAPPLICATION -
APPLICATION
POWER SOLUTION FOR SWITCHESAPPLICATION -
PRODUCT CATEGORY
VIN (MAX) 14V TO 19VPRODUCT CATEGORY -
PRODUCT
MP8776PRODUCT16V, 20A, Synchronous Step-Down Converter with Configurable Current Limit and Remote Sense
-
ARTICLE
PRACTICAL DESIGN OF A MULTI-OUTPUT FLYBACK CONVERTER WITH IMPROVED CROSS-REGULATIONARTICLEA stacked-output topology, combined with a weighted feedback network, improves cross-regulation in multi-output flyback converters. This approach allows the main regulated output and the stacked auxiliary output to both contribute to the feedback loop, reducing the voltage deviation typically observed in semi-regulated flyback outputs. This article applies that methodology to a complete offline...
-
PRODUCT
MP9946PRODUCTSingle-Phase, Digital Step-Down Converter for VR14.Cloud with PMBus Interface
-
PRODUCT
MPQ8791PRODUCT16V, 10A, Digital, Synchronous Step-Down Converter with PMBus
-
PRODUCT
MP1652FPRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
ARTICLE
DESIGNING AN OPTIMIZED INPUT FILTER FOR BUCK CONVERTERSARTICLEInput filter design in DC/DC converters has a significant impact on power converter performance, as well as the reliability, electromagnetic interference (EMI), and electromagnetic emissions of the overall system design. This article will discuss how to optimize input filter design for application boards that contain single or multiple DC/DC converters on the same voltage bus. An optimized input ...
-
PRODUCT
MP2322APRODUCT1A, 3V to 22V, 5μA IQ, Synchronous Step-Down Converter in a QFN-8 (1.5mmx2mm) Package
-
PRODUCT
MP8796KPRODUCT16V, 30A, Scalable, Digital, Synchronous Step-Down Converter with PMBus
-
PRODUCT
MP1682CPRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
PRODUCT
MP1682PRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP1654LPRODUCT16V, 4A, 600kHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP1676CPRODUCT16V, 6A, 800kHz, Step-Down Converter with FCCM in an SOT583 Package
-
PRODUCT
MP1653FPRODUCT16V, 3A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 (1.6mmх1.6mm) Package
-
PRODUCT
MP1678PRODUCT16V, 8A, 800kHz, Step-Down Converter with PG and Mode in QFN-10 (2mmx3mm) Package
-
PRODUCT
MP1654FPRODUCT16V, 4A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
PRODUCT
MP1654NPRODUCT16V, 4A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP8772CPRODUCT12A, 17V, 700kHz, Synchronous Step-Down Converter with FCCM in QFN-16 Package
-
PRODUCT
MP1653NPRODUCT16V, 3A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP1652NPRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
ARTICLE
MEETING THE IMPEDANCE MASK: STRATEGIES FOR PDN DESIGN AND OPTIMIZATIONARTICLEIn telecommunication applications, target impedance serves as a crucial benchmark for PDN design. It ensures that the die operates within an acceptable level of rail voltage noise, even under the worst-case transient current scenarios, by defining the maximum allowable PDN impedance for the power rail on the die. This article will focus on the optimization techniques to meet the target impedance ...
-
PRODUCT
MPQ8785PRODUCT16V, 40A, Scalable, Digital, Synchronous Step-Down Converter with PMBus
Log in to your account
Create New Account