- MPQ8791
MPQ8791
Session textval
Session Titefor popup
- Vin (min) (V)4.3
- Vin (max) (V)16
- Iout (max) (A)10
- Iq (typ) (mA)20
- Vfb (V)0.4
- fsw (max) (kHz)20000
- Control ModeCOT Control
- Package (mm)TLGA-40 (5x7)
- GradeCatalog
The MPQ8791 is a fully integrated, PMBus-compatible, high-frequency, synchronous buck converter. It offers a very compact solution that achieves up to 10A of output current (IOUT), with excellent load and line regulation across a wide input supply voltage (VIN) range. The device operates at high efficiency across a wide IOUT load range.
The PMBus interface provides converter configurations and key parameter monitoring.
The MPQ8791 adopts MPS’s proprietary digital constant-on-time (COT) control, which provides fast transient response and eases loop stabilization. Fully integrated protection features include over-current protection (OCP), over-voltage protection (OVP), under-voltage protection (UVP), and over-temperature protection (OTP).
The MPQ8791 requires a minimal number of readily available, standard external components, and is available in a TLGA-40 (5mmx7mm) package.
-
Show more
Show less
Features & Benefits
- PMBus 1.3 Compliant
- Supports a 4.3V to 16V Input Voltage (VIN)
- 10A Continuous Output Current (IOUT)
- Quiet SwitcherTM Technology (QSTTM) to Limit Peak Switching Voltage
- Low On Resistance (RDS(ON)) Integrated Power MOSFETs
- Lossless and Accurate On-Die Current Sensing (CS)
- Adaptive Constant-On-Time (COT) for Ultra-Fast Transient Response
- Stable with Zero-ESR Output Capacitors
- 0.5% Reference Voltage (VREF) across 0°C to 70°C Junction Temperature (TJ) Range
- Output Voltage (VOUT) True Remote Sense
- VOUT Adjustable from 0.35V to 0.9 x VIN Up to 5.5V Max
- VOUT, IOUT, VIN, and TJ Reporting
- Built-In Non-Volatile Memory (NVM) to Store Custom Configurations
- Configurable via PMBus:
- VOUT
- IOUT Limit
- Soft-Start Time (tSS)
- Selectable 300kHz to 2MHz Switching Frequency (fSW)
- Hiccup or Latch-Off Mode for Over-Current Protection (OCP), Over-Voltage Protection (OVP), Under-Voltage Protection (UVP), and Over-Temperature Protection (OTP)
- Ramp Compensation
- Total Solution Available in a TLGA-40 (5mmx7mm) Package
Active Part Numbers:
MPQ8791GMAT-xxxx-Z MPQ8791GMAT-xxxx-P MPQ8791GMAT-0000-Z MPQ8791GMAT-0000-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ8791 Resources
-
APPLICATION
POWER SOLUTION FOR 5GAPPLICATION -
APPLICATION
POWER SOLUTION FOR NICAPPLICATION -
APPLICATION
POWER SOLUTION FOR SWITCHESAPPLICATION -
PRODUCT CATEGORY
VIN (MAX) 14V TO 19VPRODUCT CATEGORY -
ARTICLE
PRACTICAL DESIGN OF A MULTI-OUTPUT FLYBACK CONVERTER WITH IMPROVED CROSS-REGULATIONARTICLEA stacked-output topology, combined with a weighted feedback network, improves cross-regulation in multi-output flyback converters. This approach allows the main regulated output and the stacked auxiliary output to both contribute to the feedback loop, reducing the voltage deviation typically observed in semi-regulated flyback outputs. This article applies that methodology to a complete offline...
-
PRODUCT
MP9946PRODUCTSingle-Phase, Digital Step-Down Converter for VR14.Cloud with PMBus Interface
-
PRODUCT
MP1652FPRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
ARTICLE
DESIGNING AN OPTIMIZED INPUT FILTER FOR BUCK CONVERTERSARTICLEInput filter design in DC/DC converters has a significant impact on power converter performance, as well as the reliability, electromagnetic interference (EMI), and electromagnetic emissions of the overall system design. This article will discuss how to optimize input filter design for application boards that contain single or multiple DC/DC converters on the same voltage bus. An optimized input ...
-
PRODUCT
MP2322APRODUCT1A, 3V to 22V, 5μA IQ, Synchronous Step-Down Converter in a QFN-8 (1.5mmx2mm) Package
-
PRODUCT
MPQ82D00PRODUCT16V, 20A, High-Efficiency, Synchronous Step-Down Converter with Integrated Telemetry via PMBus Interface
-
PRODUCT
MP8796KPRODUCT16V, 30A, Scalable, Digital, Synchronous Step-Down Converter with PMBus
-
PRODUCT
MP1682CPRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
PRODUCT
MP1682PRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP1654LPRODUCT16V, 4A, 600kHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP1676CPRODUCT16V, 6A, 800kHz, Step-Down Converter with FCCM in an SOT583 Package
-
PRODUCT
MP1653FPRODUCT16V, 3A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 (1.6mmх1.6mm) Package
-
PRODUCT
MP1678PRODUCT16V, 8A, 800kHz, Step-Down Converter with PG and Mode in QFN-10 (2mmx3mm) Package
-
PRODUCT
MP1654FPRODUCT16V, 4A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
PRODUCT
MP1654NPRODUCT16V, 4A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP8772CPRODUCT12A, 17V, 700kHz, Synchronous Step-Down Converter with FCCM in QFN-16 Package
-
PRODUCT
MP1653NPRODUCT16V, 3A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP1652NPRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
ARTICLE
MEETING THE IMPEDANCE MASK: STRATEGIES FOR PDN DESIGN AND OPTIMIZATIONARTICLEIn telecommunication applications, target impedance serves as a crucial benchmark for PDN design. It ensures that the die operates within an acceptable level of rail voltage noise, even under the worst-case transient current scenarios, by defining the maximum allowable PDN impedance for the power rail on the die. This article will focus on the optimization techniques to meet the target impedance ...
-
PRODUCT
MPQ8785PRODUCT16V, 40A, Scalable, Digital, Synchronous Step-Down Converter with PMBus
-
PRODUCT
MP8795HPRODUCT16V, 20A, Synchronous, Step-DownConverter with Adjustable Current Limit, Programmable Frequency, and Voltage Tracking
Log in to your account
Create New Account