MP9946
Session textval
Session Titefor popup
- Vin (min) (V)3
- Vin (max) (V)16
- Iout (max) (A)20
- Iq (typ) (mA)0.15
- fsw (max) (kHz)2000
- Control ModeCurrent Mode
- Package (mm)TLGA-33 (4x5)
- GradeCatalog
The MP9946 is a single-rail, 1-phase, digital step-down converter for the power rail of VR14.Cloud and prior protocols. It builds in MPS’s Intelli-PhaseTM to achieve up to 20A of continuous output current (IOUT) and high efficiency across a wide input voltage (VIN) range.
The device can operate from 300kHz to 2MHz, and comes with general-purpose current-sensing and temperature-sensing.
The MP9946 provides on-chip Eflash to store application configurations. The configurations and fault information are easy to configure or monitor through the PMBus interface. The MP9946 can monitor and report IOUT.
The device is based on a unique digital nonlinear control to provide fast load transient response with minimal output capacitors. With only one power loop control method for both steady state and load transient, the loop compensation parameter is very easy to configure.
The MP9946 is available in a TLGA-33 (4mmx5mm) package.
-
Show more
Show less
Features & Benefits
- Compliant with VR14.Cloud and Prior Protocols
- PMBus 1.5 Compliant
- Switching Frequency (fSW) Up to 2MHz
- Built-In Non-Volatile Memory (NVM) to Store Custom Configurations
- Minimal External Components
- Digital Load Line Regulation
- Fault Detection, and Fault Auto-Record to the NVM
- Supports Overclocking Mode
- Line-Float Detection
- Standby Mode to Save Power
- Input (VIN) and Output Voltage (VOUT), Current and Power, Regulator Temperature Monitoring
- Under-Voltage Lockout (UVLO), Over-Voltage Protection (OVP), Under-Voltage Protection (UVP), Over-Current Protection (OCP), Under-Current Protection (UCP), Over-Temperature Protection (OTP), and Reverse-Voltage Protection (RVP), with No Action, Latch-Off, Retry, and Hiccup Options
- Enhanced Register Map Read/Write Protection for Improved Security
- Multi-Configuration for Pin Select Configurations
- RoHS-Compliant Package
- Available in a TLGA-33 (4mmx5mm) Package
Active Part Numbers:
MP9946GLVTH-xxxx-Z MP9946GLVTH-xxxx-P MP9946GLVTH-0000-Z MP9946GLVTH-0000-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP9946 Resources
-
APPLICATION
POWER SOLUTION FOR 5GAPPLICATION -
APPLICATION
POWER SOLUTION FOR NICAPPLICATION -
APPLICATION
POWER SOLUTION FOR SWITCHESAPPLICATION -
PRODUCT CATEGORY
VIN (MAX) 14V TO 19VPRODUCT CATEGORY -
PRODUCT
MP8776PRODUCT16V, 20A, Synchronous Step-Down Converter with Configurable Current Limit and Remote Sense
-
ARTICLE
PRACTICAL DESIGN OF A MULTI-OUTPUT FLYBACK CONVERTER WITH IMPROVED CROSS-REGULATIONARTICLEA stacked-output topology, combined with a weighted feedback network, improves cross-regulation in multi-output flyback converters. This approach allows the main regulated output and the stacked auxiliary output to both contribute to the feedback loop, reducing the voltage deviation typically observed in semi-regulated flyback outputs. This article applies that methodology to a complete offline...
-
PRODUCT
MPQ8791PRODUCT16V, 10A, Digital, Synchronous Step-Down Converter with PMBus
-
PRODUCT
MP1652FPRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
ARTICLE
DESIGNING AN OPTIMIZED INPUT FILTER FOR BUCK CONVERTERSARTICLEInput filter design in DC/DC converters has a significant impact on power converter performance, as well as the reliability, electromagnetic interference (EMI), and electromagnetic emissions of the overall system design. This article will discuss how to optimize input filter design for application boards that contain single or multiple DC/DC converters on the same voltage bus. An optimized input ...
-
PRODUCT
MP2322APRODUCT1A, 3V to 22V, 5μA IQ, Synchronous Step-Down Converter in a QFN-8 (1.5mmx2mm) Package
-
PRODUCT
MPQ82D00PRODUCT16V, 20A, High-Efficiency, Synchronous Step-Down Converter with Integrated Telemetry via PMBus Interface
-
PRODUCT
MP8796KPRODUCT16V, 30A, Scalable, Digital, Synchronous Step-Down Converter with PMBus
-
PRODUCT
MP1682CPRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
PRODUCT
MP1682PRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP1654LPRODUCT16V, 4A, 600kHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP1676CPRODUCT16V, 6A, 800kHz, Step-Down Converter with FCCM in an SOT583 Package
-
PRODUCT
MP1653FPRODUCT16V, 3A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 (1.6mmх1.6mm) Package
-
PRODUCT
MP1678PRODUCT16V, 8A, 800kHz, Step-Down Converter with PG and Mode in QFN-10 (2mmx3mm) Package
-
PRODUCT
MP1654FPRODUCT16V, 4A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
PRODUCT
MP1654NPRODUCT16V, 4A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP8772CPRODUCT12A, 17V, 700kHz, Synchronous Step-Down Converter with FCCM in QFN-16 Package
-
PRODUCT
MP1653NPRODUCT16V, 3A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP1652NPRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
ARTICLE
MEETING THE IMPEDANCE MASK: STRATEGIES FOR PDN DESIGN AND OPTIMIZATIONARTICLEIn telecommunication applications, target impedance serves as a crucial benchmark for PDN design. It ensures that the die operates within an acceptable level of rail voltage noise, even under the worst-case transient current scenarios, by defining the maximum allowable PDN impedance for the power rail on the die. This article will focus on the optimization techniques to meet the target impedance ...
-
PRODUCT
MPQ8785PRODUCT16V, 40A, Scalable, Digital, Synchronous Step-Down Converter with PMBus
Log in to your account
Create New Account