- MPQ8643
MPQ8643
16V, 20A, Configurable-Frequency, Synchronous Step-Down Converter with Adjustable Current Limit and Voltage Tracking
Session textval
Session Titefor popup
- Vin (min) (V)4
- Vin (max) (V)16
- Iout (max) (A)20
- Iq (typ) (mA)0.65
- Vfb (V)0.6
- fsw (max) (kHz)1000
- Control ModeCOT Control
- Package (mm)QFN-21 (3x4)
- GradeIndustrial
- Max Duty Cycle (%)90
- LDO Current (A)0
- PGYes
- SSExternal
The MPQ8643 is a fully integrated, high-frequency, synchronous step-down converter. It offers a very compact solution that can achieve up to 20A of output current (IOUT) across a wide input voltage (VIN) range, with excellent load and line regulation. The MPQ8643 operates at high efficiency across a wide IOUT load range.
Internally compensated constant-on-time (COT) control provides fast transient response and eases loop stabilization. The selectable switching frequency (fSW) can be set to 600kHz, 800kHz, or 1000kHz by configuring the MODE pin. This maintains a constant fSW, regardless of VIN and the output voltage (VOUT).
During start-up, the internal soft-start timer (tSS) (1ms) ramps up VOUT in a controlled manner. tSS can be increased by adding a capacitor on the TRK/REF pin. An open-drain power good (PG) signal indicates whether VOUT is within its nominal voltage range. If the input fails to supply power to the MPQ8643, then the PG voltage (VPG) is clamped at about 0.7V via an external pull-up voltage.
Fully integrated protection features include over-current protection (OCP), over-voltage protection (OVP), under-voltage protection (UVP), and over-temperature protection (OTP).
The MPQ8643 requires a minimal number of readily available, standard external components, and is available in a QFN-21 (3mmx4mm) package.
-
Show more
Show less
Features & Benefits
- Wide Input Voltage (VIN) Range:
- 2.7V to 16V with External 3.3V Bias
- 4V to 16V with Internal Bias or External 3.3V Bias
- Differential Output Remote Sense
- Configurable Accurate Current Limit (ILIMIT)
- 20A Output Current (IOUT)
- Integrated Low RDS(ON) Power MOSFETs
- Proprietary Switching Loss Reduction Technique
- Adaptive Constant-On-Time (COT) Control for Ultra-Fast Transient Response
- Stable with Zero-ESR Output Capacitor
- Reference Voltage (VREF) Accuracy:
- 0.5% VREF Accuracy from 0°C to 70°C
- 1% VREF Accuracy from -40°C to +125°C
- Selectable Pulse-Skip Mode (PSM) or Forced Continuous Conduction Mode (FCCM)
- Excellent Load Regulation
- Output Voltage (VOUT) Tracking and Discharge
- PGOOD Clamped Low during Power Failure
- Configurable Soft-Start Time (tSS) from 1ms
- Pre-Biased Start-Up
- 600kHz, 800kHz, or 1000kHz Selectable Switching Frequency (fSW)
- Non-Latch Over-Current Protection (OCP), Under-Voltage Protection (UVP), Under-Voltage Lockout (UVLO), and Thermal Shutdown
- Over-Voltage Protection (OVP) with Latch-Off Mode
- Adjustable Output from 0.6V to 90% of VIN (5.5V Max)
- Available in a QFN-21 (3mmx4mm) Package
Active Part Numbers:
MPQ8643GLE-Z MPQ8643GLE-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ8643 Resources
-
APPLICATION
POWER SOLUTION FOR SWITCHESAPPLICATION -
PRODUCT CATEGORY
STEP-DOWN (BUCK)PRODUCT CATEGORY -
PRODUCT CATEGORY
VIN (MAX) 14V TO 19VPRODUCT CATEGORY -
ARTICLE
PRACTICAL DESIGN OF A MULTI-OUTPUT FLYBACK CONVERTER WITH IMPROVED CROSS-REGULATIONARTICLEA stacked-output topology, combined with a weighted feedback network, improves cross-regulation in multi-output flyback converters. This approach allows the main regulated output and the stacked auxiliary output to both contribute to the feedback loop, reducing the voltage deviation typically observed in semi-regulated flyback outputs. This article applies that methodology to a complete offline...
-
PRODUCT
MP9946PRODUCTSingle-Phase, Digital Step-Down Converter for VR14.Cloud with PMBus Interface
-
PRODUCT
MPQ8791PRODUCT16V, 10A, Digital, Synchronous Step-Down Converter with PMBus
-
PRODUCT
MP1652FPRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
ARTICLE
DESIGNING AN OPTIMIZED INPUT FILTER FOR BUCK CONVERTERSARTICLEInput filter design in DC/DC converters has a significant impact on power converter performance, as well as the reliability, electromagnetic interference (EMI), and electromagnetic emissions of the overall system design. This article will discuss how to optimize input filter design for application boards that contain single or multiple DC/DC converters on the same voltage bus. An optimized input ...
-
PRODUCT
MP2322APRODUCT1A, 3V to 22V, 5μA IQ, Synchronous Step-Down Converter in a QFN-8 (1.5mmx2mm) Package
-
PRODUCT
MPQ82D00PRODUCT16V, 20A, High-Efficiency, Synchronous Step-Down Converter with Integrated Telemetry via PMBus Interface
-
PRODUCT
MP8796KPRODUCT16V, 30A, Scalable, Digital, Synchronous Step-Down Converter with PMBus
-
PRODUCT
MP1682CPRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
PRODUCT
MP1682PRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP1654LPRODUCT16V, 4A, 600kHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP1676CPRODUCT16V, 6A, 800kHz, Step-Down Converter with FCCM in an SOT583 Package
-
PRODUCT
MP1653FPRODUCT16V, 3A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 (1.6mmх1.6mm) Package
-
PRODUCT
MP1678PRODUCT16V, 8A, 800kHz, Step-Down Converter with PG and Mode in QFN-10 (2mmx3mm) Package
-
PRODUCT
MP1654FPRODUCT16V, 4A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
PRODUCT
MP1654NPRODUCT16V, 4A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP8772CPRODUCT12A, 17V, 700kHz, Synchronous Step-Down Converter with FCCM in QFN-16 Package
-
PRODUCT
MP1653NPRODUCT16V, 3A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP1652NPRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
ARTICLE
MEETING THE IMPEDANCE MASK: STRATEGIES FOR PDN DESIGN AND OPTIMIZATIONARTICLEIn telecommunication applications, target impedance serves as a crucial benchmark for PDN design. It ensures that the die operates within an acceptable level of rail voltage noise, even under the worst-case transient current scenarios, by defining the maximum allowable PDN impedance for the power rail on the die. This article will focus on the optimization techniques to meet the target impedance ...
-
PRODUCT
MPQ8785PRODUCT16V, 40A, Scalable, Digital, Synchronous Step-Down Converter with PMBus
-
PRODUCT
MP8795HPRODUCT16V, 20A, Synchronous, Step-DownConverter with Adjustable Current Limit, Programmable Frequency, and Voltage Tracking
Order
Log in to your account
Create New Account