Molded Inductors for MPS Products

Molded Construction
Magnetically shielded

Low Resistance
High current capability

Compact Design
High efficiency

  • MPL-AT Series – Low Profile
  • MPL-AL Series – Low Resistance
  • MPL-AY Series – Wide Range

This series includes molded magnetic-shielded power inductors that offer soft saturation due to their molded design, delivering a stable high-temperature behavior. Their molded construction decreases the audible noise generated from alternating currents and pulse wave frequencies.

Inductor Selector Tool

Buck Sync Image Buck Non-Sync Image Boost Sync Image Boost Non-Sync Image
*Based on Nominal Values
Show Columns
Status
MPS Inventory
Series Description
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
Size Code
A Dimension (L) (mm)
B Dimension (W) (mm)
C Dimension (H) (mm)
Operating Temp (max) (℃)
Mounting Type
MPSafe
MPL
Product URL
Series Description
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
Size Code
A Dimension (L) (mm)
B Dimension (W) (mm)
C Dimension (H) (mm)
Operating Temp (max) (℃)
Mounting Type
MPS
Molded
Molded Low Profile
Molded Low Resistance
1050
1265
2010
2512
3020
4020
5030
5050
6050
6060
SMD
Is MPSafe Has MPL Product URL
     
MPL-AL4020-1R0
Low-Resistance Molded Inductor 1.0µH
Buy On MPS Molded Low Resistance 1.0 10.1 7.9 8.6 4020 4.10 4.10 1.90 155°C SMD 1 0 https://www.monolithicpower.com/en/mpl-al4020-1r0.html
MPL-AT2010-R47
Low-Profile Molded Inductor 0.47µH
Buy On MPS Molded Low Profile 0.47 27 4.5 5.7 2010 2.0 1.60 1.0 125°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-at-molded-low-profile/mpl-at2010-r47.html
MPL-AT2010-R68
Low-Profile Molded Inductor 0.68µH
Buy On MPS Molded Low Profile 0.68 41 3.6 4.9 2010 2.0 1.60 1.0 125°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-at-molded-low-profile/mpl-at2010-r68.html
MPL-AT2010-1R0
Low-Profile Molded Inductor 1.0µH
Buy On MPS Molded Low Profile 1.0 50 3.3 4.2 2010 2.0 1.60 1.0 125°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-at-molded-low-profile/mpl-at2010-1r0.html
MPL-AT2010-1R5
Low-Profile Molded Inductor 1.5µH
Buy On MPS Molded Low Profile 1.5 85 2.4 3.2 2010 2.0 1.60 1.0 125°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-at-molded-low-profile/mpl-at2010-1r5.html
MPL-AT2010-2R2
Low-Profile Molded Inductor 2.2µH
Buy On MPS Molded Low Profile 2.2 125 2 2.6 2010 2.0 1.60 1.0 125°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-at-molded-low-profile/mpl-at2010-2r2.html
MPL-AT2010-4R7
Low-Profile Molded Inductor 4.7µH
Buy On MPS Molded Low Profile 4.7 200 1.5 2 2010 2.0 1.60 1.0 125°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-at-molded-low-profile/mpl-at2010-4r7.html
MPL-AT2512-R33
Low-Profile Molded Inductor 0.33µH
Buy On MPS Molded Low Profile 0.33 13 6.4 7.8 2512 2.50 2.0 1.20 125°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-at-molded-low-profile/mpl-at2512-r33.html
MPL-AT2512-R47
Low-Profile Molded Inductor 0.47µH
Buy On MPS Molded Low Profile 0.47 14 5.8 6.4 2512 2.50 2.0 1.20 125°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-at-molded-low-profile/mpl-at2512-r47.html
MPL-AT2512-R68
Low-Profile Molded Inductor 0.68µH
Buy On MPS Molded Low Profile 0.68 23 4.8 6 2512 2.50 2.0 1.20 125°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-at-molded-low-profile/mpl-at2512-r68.html
MPL-AT2512-1R0
Low-Profile Molded Inductor 1.0µH
Buy On MPS Molded Low Profile 1.0 33 4.1 5.2 2512 2.50 2.0 1.20 125°C SMD 1 0 https://www.monolithicpower.com/en/mpl-at2512-1r0.html
MPL-AT2512-1R5
Low-Profile Molded Inductor 1.5µH
Buy On MPS Molded Low Profile 1.5 43 3.4 4.2 2512 2.50 2.0 1.20 125°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-at-molded-low-profile/mpl-at2512-1r5.html
MPL-AT2512-3R3
Low-Profile Molded Inductor 3.3µH
Buy On MPS Molded Low Profile 3.3 116 2.2 3 2010 2.50 2.0 1.20 125°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-at-molded-low-profile/mpl-at2512-3r3.html
MPL-AT2512-6R8
Low-Profile Molded Inductor 6.8µH
Buy On MPS Molded Low Profile 6.8 260 1.4 2.2 2512 2.50 2.0 1.20 125°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-at-molded-low-profile/mpl-at2512-6r8.html
MPL-AL4020-R47
Low-Resistance Molded Inductor 0.47µH
Buy On MPS Molded Low Resistance 0.47 6.2 9.2 12.5 4020 4.10 4.10 1.90 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al4020-r47.html
MPL-AL4020-R68
Low-Resistance Molded Inductor 0.68µH
Buy On MPS Molded Low Resistance 0.68 7.5 8.7 11 4020 4.10 4.10 1.90 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al4020-r68.html
MPL-AL4020-R82
Low-Resistance Molded Inductor 0.82µH
Buy On MPS Molded Low Resistance 0.82 9.0 8.4 9.5 4020 4.10 4.10 1.90 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al4020-r82.html
MPL-AL4020-1R2
Low-Resistance Molded Inductor 1.2µH
Buy On MPS Molded Low Resistance 1.2 12.2 7.4 7.5 4020 4.10 4.10 1.90 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al4020-1r2.html
MPL-AL4020-1R5
Low-Resistance Molded Inductor 1.5µH
Buy On MPS Molded Low Resistance 1.5 14.5 6.4 7.1 4020 4.10 4.10 1.90 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al4020-1r5.html
MPL-AL4020-2R2
Low-Resistance Molded Inductor 2.2µH
Buy On MPS Molded Low Resistance 2.2 21.5 5.5 6.2 4020 4.10 4.10 1.90 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al4020-2r2.html
MPL-AL4020-3R3
Low-Resistance Molded Inductor 3.3µH
Buy On MPS Molded Low Resistance 3.3 34.5 4.4 5.2 4020 4.10 4.10 1.90 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al4020-3r3.html
MPL-AL4020-4R7
Low-Resistance Molded Inductor 4.7µH
Buy On MPS Molded Low Resistance 4.7 52.2 3.65 4.2 4020 4.10 4.10 1.90 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al4020-4r7.html
MPL-AL5030-3R3
Low-Profile Molded Inductor 3.3µH
Buy On MPS Molded Low Resistance 3.3 21 6.0 10 5030 5.50 5.30 2.90 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al5030-3r3.html
MPL-AL5030-4R7
Low-Profile Molded Inductor 4.7µH
Buy On MPS Molded Low Resistance 4.7 33 5.3 8 5030 5.50 5.30 2.90 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al5030-4r7.html
MPL-AL5030-1R0
Low-Profile Molded Inductor 1.0µH
Buy On MPS Molded Low Resistance 1.0 6.5 11.2 16 5030 5.50 5.30 2.90 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al5030-1r0.html
MPL-AL5030-1R2
Low-Profile Molded Inductor 1.2µH
Buy On MPS Molded Low Resistance 1.2 8.0 10.0 14 5030 5.50 5.30 2.90 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al5030-1r2.html
MPL-AL5030-1R5
Low-Profile Molded Inductor 1.5µH
Buy On MPS Molded Low Resistance 1.5 9.7 9.0 12.5 5030 5.50 5.30 2.90 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al5030-1r5.html
MPL-AL5030-1R8
Low-Profile Molded Inductor 1.8µH
Buy On MPS Molded Low Resistance 1.8 10.5 8.8 12 5030 5.50 5.30 2.90 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al5030-1r8.html
MPL-AL5030-2R2
Low-Profile Molded Inductor 2.2µH
Buy On MPS Molded Low Resistance 2.2 12.3 8.2 11 5030 5.50 5.30 2.90 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al5030-2r2.html
MPL-AL5030-R47
Low-Profile Molded Inductor 0.47µH
Buy On MPS Molded Low Resistance 0.47 3.78 13.6 26.5 5030 5.50 5.30 2.90 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al5030-r47.html
MPL-AL5030-R56
Low-Profile Molded Inductor 0.56µH
Buy On MPS Molded Low Resistance 0.56 3.92 13.2 22 5030 5.50 5.30 2.90 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al5030-r56.html
MPL-AL5030-R82
Low-Profile Molded Inductor 0.82µH
Buy On MPS Molded Low Resistance 0.82 5.0 12.8 18 5030 5.50 5.30 2.90 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al5030-r82.html
MPL-AL5050-5R6
Low-Profile Molded Inductor 5.6µH
Buy On MPS Molded Low Resistance 5.6 20 6.8 8 5050 5.50 5.30 4.80 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al5050-5r6.html
MPL-AL5050-6R8
Low-Profile Molded Inductor 6.8µH
Buy On MPS Molded Low Resistance 6.8 25 6.1 7.6 5050 5.50 5.30 4.80 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al5050-6r8.html
MPL-AL5050-8R2
Low-Profile Molded Inductor 8.2µH
Buy On MPS Molded Low Resistance 8.2 28 5.8 7.2 5050 5.50 5.30 4.80 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al5050-8r2.html
MPL-AL5050-100
Low-Profile Molded Inductor 10µH
Buy On MPS Molded Low Resistance 10 37 4.8 5.5 5050 5.50 5.30 4.80 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al5050-100.html
MPL-AL6050-R82
Low-Profile Molded Inductor 0.82µH
Buy On MPS Molded Low Resistance 0.82 3.9 16.9 24 6050 6.60 6.40 4.80 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al6050-r82.html
MPL-AL6050-1R0
Low-Profile Molded Inductor 1.0µH
Buy On MPS Molded Low Resistance 1.0 4.3 16.2 21 6050 6.60 6.40 4.80 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al6050-1r0.html
MPL-AL6050-1R2
Low-Profile Molded Inductor 1.2µH
Buy On MPS Molded Low Resistance 1.2 5.3 14.6 20 6050 6.60 6.40 4.80 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al6050-1r2.html
MPL-AL6050-1R5
Low-Profile Molded Inductor 1.5µH
Buy On MPS Molded Low Resistance 1.5 6.0 13.3 18 6050 6.60 6.40 4.80 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al6050-1r5.html
MPL-AL6050-2R2
Low-Profile Molded Inductor 2.2µH
Buy On MPS Molded Low Resistance 2.2 8.3 12.0 15 6050 6.60 6.40 4.80 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al6050-2r2.html
MPL-AL6050-3R3
Low-Profile Molded Inductor 3.3µH
Buy On MPS Molded Low Resistance 3.3 11.7 10.1 12 6050 6.60 6.40 4.80 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al6050-3r3.html
MPL-AL6050-4R7
Low-Profile Molded Inductor 4.7µH
Buy On MPS Molded Low Resistance 4.7 16.5 7.5 11 6050 6.60 6.40 4.80 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al6050-4r7.html
MPL-AL6050-5R6
Low-Profile Molded Inductor 5.6µH
Buy On MPS Molded Low Resistance 5.6 19 7 10 6050 6.60 6.40 4.80 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al6050-5r6.html
MPL-AL6060-4R7
Low-Profile Molded Inductor 4.7µH
Buy On MPS Molded Low Resistance 4.7 12 10.0 9 6060 6.60 6.40 5.80 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al6060-4r7.html
MPL-AL6060-5R6
Low-Profile Molded Inductor 5.6µH
Buy On MPS Molded Low Resistance 5.6 13 9.4 8.6 6060 6.60 6.40 5.80 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al6060-5r6.html
MPL-AL6060-6R8
Low-Profile Molded Inductor 6.8µH
Buy On MPS Molded Low Resistance 6.8 16 8.5 8 6060 6.60 6.40 5.80 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al6060-6r8.html
MPL-AL6060-8R2
Low-Profile Molded Inductor 8.2µH
Buy On MPS Molded Low Resistance 8.2 19 8.0 7 6060 6.60 6.40 5.80 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al6060-8r2.html
MPL-AL6060-100
Low-Profile Molded Inductor 10µH
Buy On MPS Molded Low Resistance 10 24 6.9 6.6 6060 6.60 6.40 5.80 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al6060-100.html
MPL-AL6060-150
Low-Profile Molded Inductor 15µH
Buy On MPS Molded Low Resistance 15 35 5.8 5.5 6060 6.60 6.40 5.80 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al6060-150.html
MPL-AY3020-R47
Molded Inductor 0.47µH
Buy On MPS Molded 0.47 19.5 6.3 9 3020 3.5 3.2 1.8 125°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay3020-r47.html
MPL-AY3020-R68
Molded Inductor 0.68µH
Buy On MPS Molded 0.68 26 5.15 8.6 3020 3.5 3.2 1.8 125°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay3020-r68.html
MPL-AY3020-R82
Molded Inductor 0.82µH
Buy On MPS Molded 0.82 28 4.7 8 3020 3.5 3.2 1.8 125°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay3020-r82.html
MPL-AY3020-1R0
Molded Inductor 1.0µH
Buy On MPS Molded 1.0 30 4.3 6.2 3020 3.5 3.2 1.8 125°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay3020-1r0.html
MPL-AY3020-1R5
Molded Inductor 1.5µH
Buy On MPS Molded 1.5 35 3.4 5.9 3020 3.5 3.2 1.8 125°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay3020-1r5.html
MPL-AY3020-2R2
Molded Inductor 2.2µH
Buy On MPS Molded 2.2 64 3.0 5.3 3020 3.5 3.2 1.8 125°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay3020-2r2.html
MPL-AY3020-3R3
Molded Inductor 3.3µH
Buy On MPS Molded 3.3 121 2.5 3.7 3020 3.5 3.2 1.8 125°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay3020-3r3.html
MPL-AY3020-4R7
Molded Inductor 4.7µH
Buy On MPS Molded 4.7 173 2.0 3.1 3020 3.5 3.2 1.8 125°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay3020-4r7.html
MPL-AY3020-5R6
Molded Inductor 5.6µH
Buy On MPS Molded 5.6 209 1.8 2.8 3020 3.5 3.2 1.8 125°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay3020-5r6.html
MPL-AY3020-6R8
Molded Inductor 6.8µH
Buy On MPS Molded 6.8 250 1.65 2.6 3020 3.5 3.2 1.8 125°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay3020-6r8.html
MPL-AY3020-8R2
Molded Inductor 8.2µH
Buy On MPS Molded 8.2 345 1.4 1.95 3020 3.5 3.2 1.8 125°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay3020-8r2.html
MPL-AY3020-100
Molded Inductor 10µH
Buy On MPS Molded 10 370 1.3 1.75 3020 3.5 3.2 1.8 125°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay3020-100.html
MPL-AY4020-5R6
Molded Inductor 5.6µH
Buy On MPS Molded 5.6 97 2.45 2.6 4020 4.45 4.1 1.80 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay4020-5r6.html
MPL-AY4020-6R8
Molded Inductor 6.8µH
Buy On MPS Molded 6.8 129 2.20 2.4 4020 4.45 4.1 1.80 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay4020-6r8.html
MPL-AY4020-8R2
Molded Inductor 8.2µH
Buy On MPS Molded 8.2 136 2.10 2.1 4020 4.45 4.1 1.80 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay4020-8r2.html
MPL-AY4020-100
Molded Inductor 10µH
Buy On MPS Molded 10 163 1.90 2 4020 4.45 4.1 1.80 155°C SMD 1 0 https://www.monolithicpower.com/en/mpl-ay4020-100.html
MPL-AY1050-R47
Molded Inductor 0.47µH
Buy On MPS Molded 0.47 1.25 25 41 1050 11.0 10.0 4.80 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay1050-r47.html
MPL-AY1050-R68

Molded Inductor 0.68µH

Buy On MPS Molded 0.68 1.75 23 36 1050 11.0 10.0 4.80 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay1050-r68.html
MPL-AY1050-1R0
Molded Inductor 1.0µH
Buy On MPS Molded 1.0 2.6 19 33 1050 11.0 10.0 4.80 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay1050-1r0.html
MPL-AY1050-1R5
Molded Inductor 1.5µH
Buy On MPS Molded 1.5 3.4 17 26.5 1050 11.0 10.0 4.80 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay1050-1r5.html
MPL-AY1050-2R2
Molded Inductor 2.2µH
Buy On MPS Molded 2.2 4.9 15 19.5 1050 11.0 10.0 4.80 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay1050-2r2.html
MPL-AY1050-3R3
Molded Inductor 3.3µH
Buy On MPS Molded 3.3 8 12.5 17 1050 11.0 10.0 4.80 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay1050-3r3.html
MPL-AY1050-4R7
Molded Inductor 4.7µH
Buy On MPS Molded 4.7 9.5 11.5 15 1050 11.0 10.0 4.80 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay1050-4r7.html
MPL-AY1050-5R6
Molded Inductor 5.6µH
Buy On MPS Molded 5.6 13 9.8 14 1050 11.0 10.0 4.80 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay1050-5r6.html
MPL-AY1050-6R8
Molded Inductor 6.8µH
Buy On MPS Molded 6.8 15 9 13 1050 11.0 10.0 4.80 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay1050-6r8.html
MPL-AY1050-100
Molded Inductor 10µH
Buy On MPS Molded 10 19 7.8 12 1050 11.0 10.0 4.80 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay1050-100.html
MPL-AY1265-R47
Molded Inductor 0.47µH
Buy On MPS Molded 0.47 0.89 33 64 1265 13.50 12.60 6.20 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay1265-r47.html
MPL-AY1265-R56

Molded Inductor 0.56µH

Buy On MPS Molded 0.56 1.1 31 58 1265 13.50 12.60 6.20 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay1265-r56.html
MPL-AY1265-R68

Molded Inductor 0.68µH

Buy On MPS Molded 0.68 1.25 29 51 1265 13.50 12.60 6.20 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay1265-r68.html
MPL-AY1265-R82
Molded Inductor 0.82µH
Buy On MPS Molded 0.82 1.3 27 46 1265 13.50 12.60 6.20 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay1265-r82.html
MPL-AY1265-1R0
Molded Inductor 1.0µH
Buy On MPS Molded 1.0 1.5 25.5 43 1265 13.50 12.60 6.20 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay1265-1r0.html
MPL-AY1265-1R2
Molded Inductor 1.2µH
Buy On MPS Molded 1.2 1.8 24 37 1265 13.50 12.60 6.20 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay1265-1r2.html
MPL-AY1265-1R5
Molded Inductor 1.5µH
Buy On MPS Molded 1.5 2.3 22 34 1265 13.50 12.60 6.20 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay1265-1r5.html
MPL-AY1265-1R8
Molded Inductor 1.8µH
Buy On MPS Molded 1.8 3.3 20 29 1265 13.50 12.60 6.20 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay1265-1r8.html
MPL-AY1265-2R2
Molded Inductor 2.2µH
Buy On MPS Molded 2.2 3.7 17 26.5 1265 13.50 12.60 6.20 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay1265-2r2.html
MPL-AY1265-3R3
Molded Inductor 3.3µH
Buy On MPS Molded 3.3 5.5 16 25 1265 13.50 12.60 6.20 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay1265-3r3.html
MPL-AY1265-4R7
Molded Inductor 4.7µH
Buy On MPS Molded 4.7 7.0 14 23 1265 13.50 12.60 6.20 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay1265-4r7.html
MPL-AY1265-5R6
Molded Inductor 5.6µH
Buy On MPS Molded 5.6 8.6 13 20 1265 13.50 12.60 6.20 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay1265-5r6.html
MPL-AY1265-6R8
Molded Inductor 6.8µH
Buy On MPS Molded 6.8 9.9 12 19.5 1265 13.50 12.60 6.20 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay1265-6r8.html
MPL-AY1265-8R2
Molded Inductor 8.2µH
Buy On MPS Molded 8.2 12.5 11.5 18 1265 13.50 12.60 6.20 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay1265-8r2.html
MPL-AY1265-100
Molded Inductor 10µH
Buy On MPS Molded 10 13.3 10.7 16 1265 13.50 12.60 6.20 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay1265-100.html
MPL-AY1265-150
Molded Inductor 15µH
Buy On MPS Molded 15 21.8 8.5 12 1265 13.50 12.60 6.20 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay1265-150.html
MPL-AY1265-220
Molded Inductor 22µH
Buy On MPS Molded 22 31.4 7 9 1265 13.50 12.60 6.20 155°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay1265-220.html
MPL-AT2512-2R2

Low-Profile Molded Inductor 2.2μH

Buy On MPS Molded Low Profile 2.2 68 2.8 3.4 2512 2.50 2.0 1.20 125°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-at-molded-low-profile/mpl-at2512-2r2.html
MPL-AT2512-4R7

Low-Profile Molded Inductor 4.7μH

Buy On MPS Molded Low Profile 4.7 170 1.8 2.4 2512 2.50 2.0 1.20 125°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-at-molded-low-profile/mpl-at2512-4r7.html
MPL-AT2512-100C

Low-Profile Molded Inductor, 10μH

Buy On MPS Molded Low Profile 10 335 1.2 1.7 2512 2.50 2.0 1.20 125°C SMD 1 0 https://www.monolithicpower.com/en/mpl-at2512-100c.html
MPL-AT2512-R47C

0.47μH, Low-Profile Molded Inductor

Buy On MPS Molded Low Profile 0.47 14 5.8 6.8 2512 2.50 2.0 1.20 125°C SMD 1 0 https://www.monolithicpower.com/en/mpl-at2512-r47c.html
MPL-AT2512-2R2C

2.2μH, Low-Profile Molded Inductor

Buy On MPS Molded Low Profile 2.2 62 2.8 3.5 2512 2.50 2.0 1.20 125°C SMD 1 0 https://www.monolithicpower.com/en/mpl-at2512-2r2c.html
MPL-AT2512-1R0C

1.0μH, Low-Profile Molded Inductor

Buy On MPS Molded Low Profile 1.0 33 4.1 5.6 2512 2.50 2.0 1.20 125°C SMD 1 0 https://www.monolithicpower.com/en/mpl-at2512-1r0c.html
MPL-AT2512-4R7C

4.7μH, Low-Profile Molded Inductor

Buy On MPS Molded Low Profile 4.7 170 1.8 2.4 2512 2.50 2.0 1.20 125°C SMD 1 0 https://www.monolithicpower.com/en/mpl-at2512-4r7c.html
MPL-AT2512-1R5C

1.5μH, Low-Profile Molded Inductor

Buy On MPS Molded Low Profile 1.5 43 3.5 4.5 2512 2.50 2.0 1.20 125°C SMD 1 0 https://www.monolithicpower.com/en/mpl-at2512-1r5c.html
MPL-AT2512-100
Low-Profile Molded Inductor 10µH
Buy On MPS Molded Low Profile 10 355 1.2 1.7 2512 2.50 2.0 1.20 125°C SMD 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-at-molded-low-profile/mpl-at2512-100.html
MPL-AT2514-4R7
Low-Profile Molded Inductor 4.7µH
Molded Low Profile 4.7 180 1.7 2.4 2.50 2.0 1.40 125°C 1 0 https://www.monolithicpower.com/en/mpl-at2514-4r7.html
Load More No more parts left for display.