Versal Premium gen2 (Minimum Rails Consolidation) -M PS Overdrive (0.88V)
REFERENCE DESIGN
For more information (design files, test reports, etc.)
Response within 2 business days
MPS Products
| Part Number | Quantity | Description |
|---|---|---|
| MPQ4385A | 1 | 36V, 20A to 25A, Low-EMI, Synchronous Step-Down Converter with ZDP™, AEC-Q100 Qualified |
| MPQ72963FS | 1 | MPSafe™ ASIL-D 3-Rail, 9-Phase Controller with I²C Interface, AEC-Q100 Qualified |
| MPQ86940 | 3 | 40A Intelli-Phase™ Solution in TQFN-21 (4mm x 5mm) Package, AEC-Q100 Qualified |
| MPQ70170FS | 1 | MPSafe™ ASIL-D PMIC, 5.5V, 5 Bucks and 4 LDOs for Safety-Relevent Applications, AEC-Q100 Qualified |
| MPQ82B55 | 1 | Request Information |
| MPQ2283 | 1 | 6V, 6A, Configurable, High-Frequency, Synchronous Buck Converter with ZDP™, AEC-Q100 Qualified |
| MPQ2285 | 1 | 6V, 10A, Configurable, High-Frequency, Synchronous Buck Converter with ZDP™, AEC-Q100 Qualified |
| MPQ2287 | 1 | 6V, 14A, Configurable, High-Frequency, Synchronous Buck Converter with ZDP™, AEC-Q100 Qualified |
| MPQ2178H | 1 | 6V, 2A, 2.5MHz, Synchronous Step-Down Converter with Power Good and Soft Start, AEC-Q100 Qualified |
Log in to your account
Create New Account