- MPQ4385A-AEC1
MPQ4385A-AEC1
36V, 20A to 25A, Low-EMI, Synchronous Step-Down Converter with ZDPTM, AEC-Q100 Qualified
Session textval
Session Titefor popup
- Vin (min) (V)3.3
- Vin (max) (V)3.6
- Iout (max) (A)25
- Iq (typ) (mA)0.009
- Vfb (V)0.8
- fsw (max) (kHz)2500
- Control ModeZDP Control
- Package (mm)TQFN-32 (5x6)
- GradeAutomotive
The MPQ4385A-AEC1 is a configurable-frequency (200kHz to 2.5MHz) synchronous step-down switching regulator with integrated internal high-side and low-side MOSFETs (HS-FET and LS-FET, respectively). It provides a highly efficient 20A to 25A output current (IOUT) with fixed frequency Zero-Delay pulse-width modulation (PWM) (ZDPTM) control for optimal transient response. The wide 3.3V to 36V input voltage (VIN) range accommodates a variety of step-down applications in automotive environments. A 1.5μA shutdown mode quiescent current (IQ) allows the device to be used in battery-powered applications.
High power conversion efficiency across a wide load range is achieved by scaling down the switching frequency (fSW) under light-load conditions to reduce switching and gate driver losses. An open-drain power good (PG) signal indicates whether the output voltage (VOUT) is within 95% to 105% of its nominal value.
Frequency foldback helps prevent inductor current (IL) runaway during start-up. Thermal shutdown provides reliable, fault-tolerant operation. High duty cycle and low-dropout (LDO) mode are provided for automotive cold-crank conditions.
The MPQ4385A-AEC1 is available in a TQFN-32 (5mmx6mm) package, and a high thermal conductivity package option is also offered to facilitate top-sided cooling applications. It is available in AEC-Q100 Grade 1.
-
Show more
Show less
Features & Benefits
- Designed for Automotive Transients:
- 3.3V to 36V Input Voltage (VIN) Range
- Load Dump Up to 40V
- Low-Dropout (LDO) Mode with Soft Recovery
- Available in AEC-Q100 Grade 1
- Highly Scalable Family:
- 20A to 25A Output Current (IOUT) Versions in Pin-Compatible Family
- Multi-Phase Capable Up to 8 Phases
- Designed for High Performance and Reduced Component Overhead:
- Zero-Delay PWM (ZDPTM) Control for Extremely Fast Transient Response and Minimal External Capacitors
- ±1% Output Accuracy, ±1% PG Accuracy
- Fixed or Adjustable IOUT Options
- Fixed Output: 0.8V, 1V, 1.2V, 1.8V, 3.3V, 3.4V, 3.8V, 4.5V, or 5V
- Adjustable Output Up to 13V
- Output Discharge from SW to GND
- 20ns Minimum On Time (tON_MIN) to Allow High Ratio Conversion
- High Efficiency for Increased Battery Life and Improved Thermals:
- 10μA Standby Current
- Advanced Asynchronous Modulation (AAM) Mode Increases Efficiency under Light Loads
- Integrated Low-Resistance High-Side and Low-Side MOSFETs (HS-FET and LS-FET, Respectively)
- Thin QFN with High Thermal Conductivity to Facilitate Top-Side Cooling
- Optimized for Low EMC/EMI:
- 200kHz to 2.5MHz Configurable Switching Frequency (fSW)
- Symmetric VIN Pinout Placement
- Low Noise at High Frequency Bands via QuietFETTM Advanced Switching Technology
- Frequency Spread Spectrum (FSS) Modulation
- Synchronizable to an External Clock
- CISPR 25 Class 5 Compliant
- Available in a Mesh-ConnectTM Flip-Chip TQFN-32 (5mmx6mm) Package with Wettable Flanks
- Functional Safety System Design Capability:
- MPSafeTM-Compatible: Functional Safety Supporting Document Available
Active Part Numbers:
MPQ4385AGQJTE-xxxx-AEC1-Z MPQ4385AGQJTE-xxxx-AEC1-P MPQ4385AGQJTHE-xxxxAEC1-Z MPQ4385AGQJTHE-xxxxAEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ4385A-AEC1 Resources
-
APPLICATION
LOW-POWER EXTERIOR AND INTERIOR LIGHTINGAPPLICATIONAs automotive LED drivers replace traditional bulbs, the operation of low-power exterior and interior lighting systems have become increasingly advanced. Exterior lighting includes turn signals, side markers, rear combination lamps (RCLs), and fog lamps. Interior lighting includes button backlighting, instrument clusters, and dome and ambient lights. While improved low-power operation of exterior ...
-
APPLICATION
HEADLIGHTSAPPLICATIONHeadlights remain one of the most important functional safety features in any vehicle. While not a new feature, most new car models now feature LED headlights to provide increased brightness, better efficiency, and longer headlight lifespans. And of course, as with any automotive application, headlight designs must meet strict thermal requirements, ISO26262 safety standards, and EMC regulations. ...
-
APPLICATION
ALL LED LIGHTINGAPPLICATIONAutomotive LED lighting systems are comprised of the headlights, interior lights, rear lights, small lights, LED pixel light controllers, and DC/DC LED drivers. With increasingly dynamic and accurate LED lighting features that integrate flexible control, animation, and energy efficiency, key functions including supply, control, sense, actuation, and communication are also becoming more complex. Th...
-
APPLICATION
CENTRAL GATEWAYSAPPLICATIONAs vehicles continue to integrate electronic control unit (ECU) networks for cutting-edge functionality, the automotive central gateway controller plays a central role in bridging and managing the transfer of data across various protocols (e.g. CAN, FlexRay, LIN, Ethernet, and ISO-9141). The central gateway achieves physical isolation between ECU networks, as well as portability between protocols ...
-
APPLICATION
DISPLAY (NAVIGATION, HEADS-UP, CLUSTER)APPLICATIONAutomotive displays — which include the center display, heads-up display (HUD), and gauge instrument cluster — show key information and interactive content to the driver. The center information display is connected to the head unit, and provides navigation and other in-cabin infotainment controls. The automotive HUD and gauge instrument cluster provide easy-to-access information for the driver. Th...
-
APPLICATION
HEAD UNITS (MID-RANGE)APPLICATIONAutomotive head unit designs have evolved from the traditional hardware interfaces into sophisticated infotainment systems that offer various in-cabin functionalities. These features include navigation, wireless connections, passenger entertainment, gesture recognition, and voice control. As consumer expectations for infotainment features continue to increase, manufacturers face design challenges ...
-
APPLICATION
HEAD UNITS (HIGH-END)APPLICATIONAutomotive head unit designs have evolved from the traditional hardware interfaces into sophisticated infotainment systems that offer various in-cabin functionalities. These features include navigation, wireless connections, passenger entertainment, gesture recognition, and voice control. As consumer expectations for infotainment features continue to increase, manufacturers face design challenges ...
-
APPLICATION
LIDARAPPLICATIONLaser imaging, detection, and ranging (LiDAR) is a rapidly expanding market for automotive advanced driver assistance system (ADAS) applications. Autonomous vehicle perception sensing is a cutting-edge functionality of ADAS technologies, and will continue to develop as new cars integrate radar with cameras and LiDAR systems. LiDAR uses real-time measurements of light pulses to offer higher bandwid...
-
APPLICATION
INFOTAINMENT SYSTEMSAPPLICATIONAutomotive in-vehicle infotainment systems are becoming increasingly software-driven to enhance safety and security, as well as the overall driving experience. Modern cars integrate driving and environmental information, passenger entertainment, wireless connections, and navigation into a centralized infotainment system architecture. However, with the rise of sophisticated in-vehicle infotainment ...
-
APPLICATION
REARVIEW CAMERAS (OFF BATTERY)APPLICATIONRearview cameras are perhaps the most well-known camera subsystem used in advanced driver assistance systems (ADAS) applications. As this feature is being offered and expected in more and more vehicles, these camera systems must offer high integration and fast data processing to enable accurate, real-time monitoring of possible hazards behind the vehicle and channeling information directly to an L...
-
APPLICATION
REARVIEW CAMERAS (COAXIAL)APPLICATIONRearview cameras are perhaps the most well-known camera subsystem used in advanced driver assistance systems (ADAS) applications. As this feature is being offered and expected in more and more vehicles, these camera systems must offer high integration and fast data processing to enable accurate, real-time monitoring of possible hazards behind the vehicle and channeling information directly to an L...
-
APPLICATION
FRONT-FACING CAMERAS (OFF BATTERY)APPLICATIONFront-facing cameras are an increasingly popular camera subsystem used in advanced driver assistance systems (ADAS) applications. Because this feature is becoming standard in more and more vehicles, off-battery camera systems must offer high integration and fast data processing to enable accurate, real-time monitoring of possible hazards in front of the vehicle, in addition to assisting with integ...
-
APPLICATION
FRONT-FACING CAMERAS (COAXIAL)APPLICATIONFront-facing cameras are an increasingly popular camera subsystem used in advanced driver assistance systems (ADAS) applications. As this feature is being offered and expected in more and more vehicles, these camera systems must offer high integration and fast data processing to enable accurate, real-time monitoring of possible hazards in front of the vehicle, and assist with integrated systems su...
-
APPLICATION
WIRELESS CHARGINGAPPLICATIONWireless in-car charging is becoming an increasingly popular feature in new vehicle models. The ability to charge a smartphone or other portable device by simply placing it in a designated area, such as a center console tray — without having to physically connect the device or plug it in — offers a world of convenience for consumers. Charging has become an expected standard in most car models, and...
-
APPLICATION
DRIVER MONITORING SYSTEMSAPPLICATIONDriver monitoring systems are one of the latest developments in automotive safety technology. As part of a holistic human-machine interface (HMI), driver monitoring systems track vital sign parameters and driver attentiveness, so that in the event that the driver is unable to operate the vehicle, assistance can be provided. Of course, advanced new features add design complexity and additional cons...
-
APPLICATION
360° SURROUND VIEW CAMERASAPPLICATION360° surround view cameras help eliminate blind spots for drivers by providing a birds eye view of the car and typically channeling it directly to an LCD display located in the cabins head unit. This image is a composite created from multiple cameras located around the vehicle, usually at least four. Sometimes thought of as the next step in evolution from the backup camera, 360° surround view came...
-
APPLICATION
SENSOR FUSION DOMAIN CONTROLLERSAPPLICATIONPerception-sensing systems have become a popular ADAS offering in new vehicles, and will continue to expand as new cars integrate radar with cameras and even LIDAR systems. However, each of these sensors has strengths and limitation — thats where sensor fusion comes in. By combining the inputs from all of the cars perception-sensing systems, the driver is provided with the best possible informatio...
-
APPLICATION
TELEMATICS/E-CALLSAPPLICATIONTelematics and e-call systems help increase vehicle safety by monitoring conditions and, in the event of a crash, assisting the driver with or alerting emergency responders directly to the event. These embedded onboard tools can monitor diagnostics and offer benefits such as vehicle tracking, as well communication for roadside assistance and emergency calls. Of course, new features also bring grea...
-
APPLICATION
77GHZ RADARAPPLICATION77GHz radar is quickly growing in popularity for automotive advanced driver assistance system (ADAS) applications. Perception-sensing systems are a growing market within ADAS technologies, and will continue to expand as new cars integrate radar with cameras and even LIDAR systems. Automotive imaging radar is used as an additional way to sense objects or potential hazards around the vehicle. 77GHz ...
-
PRODUCT CATEGORY
STEP-DOWN CONVERTERSPRODUCT CATEGORY -
PRODUCT
MPQ81811-AEC1PRODUCT26V, 8A, Low-IQ, Synchronous, Buck Converter with 2-Bit VID
-
PRODUCT
MPQ4331-AEC1PRODUCT36V, 0.5A to 1A, Low Quiescent Current, Synchronous Step-Down Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ4334J-AEC1PRODUCT36V, 0.5A to 4A, Low-EMI, Synchronous Step-Down Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ4589-AEC1PRODUCT90V, 0.8A, 9μA IQ, Synchronous Step-Down DC/DC Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ4386-AEC1PRODUCT36V, 30A, Low-EMI, Synchronous Step-Down Converters with ZDPTM, AEC-Q100 Qualified
Log in to your account
Create New Account