HV Buck Regulators <10W

MPS integrates a 700V MOSFET and a low voltage control circuit in a single die based on MPS's unique BCD process. This achieves the industry's most compact non-isolated offline switching power supply solution. The high voltage buck is suitable for AC input non-isolation applications, such as appliances, smart plugs, and auxiliary power supplies.

Show Columns
Status
MPS Inventory
Pout (max) (W) (Recommended)
Vac (min) (V)
Vac (max) (V)
Type
fsw (max) (kHz)
Control Method
Iout (DCM) (max) (mA)
Iout (CCM) (max) (mA)
No-Load Pout (max) (mW)
Isw Limit (mA)
Vfb (V)
Vbr (V)
Rds(on) (Ω)
Iregulator (mA)
Ileak (µA)
Grade
Package (mm)
MPSafe
MPL
Product URL
Pout (max) (W) (Recommended)
Vac (min) (V)
Vac (max) (V)
Type
fsw (max) (kHz)
Control Method
Iout (DCM) (max) (mA)
Iout (CCM) (max) (mA)
No-Load Pout (max) (mW)
Isw Limit (mA)
Vfb (V)
Vbr (V)
Rds(on) (Ω)
Iregulator (mA)
Ileak (µA)
Grade
Package (mm)
MPS
Buck Regulator
On-Off
Catalog
SOIC-16
SOIC-8
SOIC8-7B
TSOT23-5
Is MPSafe Has MPL Product URL
     
MP150

Offline Primary Side 2W Regulator

Buy On MPS 2 20 265 Buck Regulator 56 On-Off 120 200 150 290 2.5 500 30 3.5 10 Catalog SOIC-8, TSOT23-5 1 0 https://www.monolithicpower.com/en/products/ac-dc/acdcproductselector/mp150.html
MP155

Offline Primary Side 3W Regulator, 100mW No-Load Power

Buy On MPS 3 20 265 Buck Regulator 56 On-Off 130 220 100 290 2.5 500 20 3.5 10 Catalog SOIC-8, TSOT23-5 1 0 https://www.monolithicpower.com/en/mp155.html
MP156

Offline Primary Side 3W Regulator, 30mW No-Load Power

Buy On MPS 3 20 265 Buck Regulator 56 On-Off 130 220 30 290 2.5 500 20 3.5 10 Catalog SOIC-8, TSOT23-5 1 0 https://www.monolithicpower.com/en/products/ac-dc/acdcproductselector/mp156.html
MP157

Offline Primary Side 6W Regulator

Buy On MPS 6 20 265 Buck Regulator 64 On-Off 225 360 100 640 2.5 500 10 3.5 10 Catalog SOIC-8, TSOT23-5 1 0 https://www.monolithicpower.com/en/mp157.html
MP158

Small Energy Efficient Offline Regulator for low Wattage

Buy On MPS 2 20 265 Buck Regulator 56 On-Off 40 70 30 101 2.5 500 30 3.5 10 Catalog SOIC-8, TSOT23-5 1 0 https://www.monolithicpower.com/en/mp158.html
MP163A

700V, Non-Isolated, Offline Regulator with Integrated LDO, Up to 2W of Output Power

Buy On MPS 2 20 265 Buck Regulator On-Off 30 210 2.5 700 16 4.1 10 Catalog SOIC-16, SOIC8-7B 1 0 https://www.monolithicpower.com/en/mp163a.html
MP163B

700V, Non-Isolated, Offline Regulator with Integrated LDO, Up to 3W of Output Power

Buy On MPS 3 20 265 Buck Regulator On-Off 30 420 2.5 700 14 4.1 10 Catalog SOIC-16, SOIC8-7B 1 0 https://www.monolithicpower.com/en/mp163b.html
MP163C
700V, Non-Isolated, Offline Regulator with Integrated LDO, Up to 4W of Output Power
Buy On MPS 4 20 265 Buck Regulator On-Off 30 660 2.5 700 13.5 4.1 10 Catalog SOIC-16, SOIC8-7B 1 0 https://www.monolithicpower.com/en/mp163c.html
MP161A
Power Solution with Ultra-Low Standby Power, Integrated 240mA current limited Switching Regulator, Linear Regulator, and Relay Driver
Buy On MPS 2 30 265 Buck Regulator On-Off 240 2.5 700 17 4.1 10 Catalog SOIC-16 1 0 https://www.monolithicpower.com/en/mp161a.html
MP161B
Power Solution with Ultra-Low Standby Power, Integrated 240mA current limited Switching Regulator, Linear Regulator, and Relay Driver
Buy On MPS 3 30 265 Buck Regulator On-Off 420 2.5 700 14 4.1 10 Catalog SOIC-16 1 0 https://www.monolithicpower.com/en/mp161b.html
MP174A

700V, Non-Isolated Offline Regulator, Up to 400mA Output Current with Improved EMI Performance

Buy On MPS 5 20 305 Buck Regulator 83 On-Off 250 400 30 660 2.55 700 13.5 4.1 10 SOIC-8, TSOT23-5 1 0 https://www.monolithicpower.com/en/products/ac-dc/acdcproductselector/mp174a.html
MP173A

700V, Non-Isolated, Offline Regulator, Up to 280mA Output Current with Improved EMI Performance

Buy On MPS 4 20 305 Buck Regulator 83 On-Off 180 280 30 420 2.55 700 14 4.1 10 SOIC-8, TSOT23-5 1 0 https://www.monolithicpower.com/en/products/ac-dc/acdcproductselector/mp173a.html
MP172A

700V, Non-Isolated, Offline Regulator, Up to 120mA Output Current with Improved EMI Performance

Buy On MPS 3 20 305 Buck Regulator 83 On-Off 80 120 30 220 2.5 700 16 4.1 10 SOIC-8, TSOT23-5 1 0 https://www.monolithicpower.com/en/mp172a.html
MP171A

700V, Non-Isolated, Offline Regulator, Up to 60mA Output Current with Improved EMI Performance

Buy On MPS 2 20 302 Buck Regulator 83 On-Off 40 60 30 105 2.5 700 20 4.1 10 Catalog SOIC-8, TSOT23-5 1 0 https://www.monolithicpower.com/en/mp171a.html
MP175L

700V, Non-Isolated, Offline Regulator with Up to 600mA Output Current and Brown-In Protection

Buy On MPS 9 85 265 Buck Regulator On-Off 600 30 2.43 700 4.5 4.5 40 Catalog SOIC-8 1 0 https://www.monolithicpower.com/en/products/ac-dc/hv-buck-regulators-and-smart-ldo/mp175l.html
MP183
Non-Isolated, Up to 250mA Output Current, Zero-Standby Buck Regulator
Buy On MPS 3.5 30 265 Buck Regulator <70 On-Off <280 3 440 1.22 700 17.5 2.2 1 SOIC-8, TSOT23-5 1 0 https://www.monolithicpower.com/en/products/ac-dc/hv-buck-regulators-and-smart-ldo/mp183.html
MP171

700V Non-Isolated Regulator up to 60mA Output Current

2 20 305 Buck Regulator 83 On-Off 40 60 30 100 2.5 700 40 4.1 10 Catalog SOIC-8, TSOT23-5 1 0 https://www.monolithicpower.com/en/mp171.html
MP172

700V Non-Isolated Regulator up to 120mA Output Current

3 20 305 Buck Regulator 83 On-Off 80 150 30 200 2.5 700 30 4.1 10 Catalog SOIC-8, TSOT23-5 1 0 https://www.monolithicpower.com/en/mp172.html
MP173

700V Non-Isolated Regulator up to 280mA Output Current

4 20 305 Buck Regulator 83 On-Off 180 300 30 400 2.5 700 20 4.1 10 Catalog SOIC-8, TSOT23-5 1 0 https://www.monolithicpower.com/en/mp173.html
MP174

700V Non-Isolated Regulator up to 400mA Output Current

Buy On MPS 5 20 305 Buck Regulator 83 On-Off 250 400 30 660 2.5 700 13.5 4.1 10 Catalog SOIC-8, TSOT23-5 1 0 https://www.monolithicpower.com/en/mp174.html
No more parts left for display.