Buck/Boost

Design Flexibility
Wide input voltage range

Superior Performance
Excellent efficiency
and reliability
High Power Efficiency
Load disconnect during shutdown &
selectable mode &
external sync pin

Show Columns
Status
MPS Inventory
Vin (min) (V)
Vin (max) (V)
Isw (typ) (A)
Iq (typ) (mA)
Vfb (V)
fsw (max) (kHz)
Package (mm)
MPSafe
MPL
Product URL
Vin (min) (V)
Vin (max) (V)
Isw (typ) (A)
Iq (typ) (mA)
Vfb (V)
fsw (max) (kHz)
Package (mm)
MPS
0.1/0.4/0.72/1.6
0.33, 0.5, 2
0.33/0.5/2
0.4, 0.96, 2
0.496
0.5
0.52
0.54
1
External: 100, Internal: 3.2 to 85.12
500
600
1000
1100
1800
250/350/420
480
750
1250
2000
2300
336, 500, 690, 1380, 2300
340/500/680
CSP-12 (1.4x1.8)
QFN-10 (3x3)
QFN-11 (2x3)
QFN-16 (3x3)
QFN-18 (3x4)
QFN-19 (4x5)
QFN-20 (3x5)
QFN-20 (4x4)
QFN-21 (4x5)
QFN-32 (4x4)
QFN-32 (5x6)
WLCSP-15 (1.3x2.1)
Is MPSafe Has MPL Product URL
     
MP5038
USB PD Source Controller with 7 Configurable PDOs and Load-Shedding
4.6 5.5 QFN-20 (4x4) 1 0 https://www.monolithicpower.com/en/products/mp5038.html
MP4201
100V, 25A, Synchronous, Bidirectional, Buck-Boost Controller with I2C, Battery Charging, and Adjustable OCP for USB EPR Power Delivery
4.75 100 25 0.001 External: 100, Internal: 3.2 to 85.12 1000 QFN-32 (5x6) 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/mp4201.html
MP4236A

36V, 8A Switching Current, Buck-Boost Converter with Four Integrated MOSFETs and I2C-Adjustable OCP

4 36 12, 10 0.35, 0.13 0.4, 0.96, 2 336, 500, 690, 1380, 2300 QFN-18 (3x4) 1 0 https://www.monolithicpower.com/en/mp4236a.html
MP4235
MPL

36V, 6A, Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface

Buy On MPS 3 36 12, 8.7 0.9, 0.13 0.33, 0.5, 2 1000 QFN-19 (4x5) 1 1 https://www.monolithicpower.com/en/mp4235.html
MP8862

2.8V-22V VIN, 2A IOUT, 4-Switch, Integrated Buck-Boost Converter with I2C Interface

2.8 22 2 1 500 QFN-16 (3x3) 1 0 https://www.monolithicpower.com/en/mp8862.html
MP5031

USB PD Port Controller with Five Configurable PDOs and Load-Shedding

4.6 5.5 0.1 QFN-20 (4x4) 1 0 https://www.monolithicpower.com/en/products/mp5031.html
MP28163

High Efficiency Single Inductor Buck-Boost Converter with 2.9A Switches

Buy On MPS 2 5.5 2.9 0.07 0.496 1100 QFN-10 (3x3) 1 0 https://www.monolithicpower.com/en/mp28163.html
MP8859

2.8 - 22V VIN, 3A IOUT, 4-Switch, Integrated Buck-Boost Converter with I2C Interface

Buy On MPS 2.8 22 3 1 500 QFN-16 (3x3) 1 0 https://www.monolithicpower.com/en/products/mp8859.html
MP8860

2.8 - 22V VIN, 1A IOUT, 4-Switch,Integrated Buck-Boost Converter with I2C Interface

Buy On MPS 2.8 22 1 1 500 QFN-16 (3x3) 1 0 https://www.monolithicpower.com/en/mp8860.html
MP5461

Dual Input, 4-Switch Integrated Buck-Boost Converter with Input ORing and Selection

Buy On MPS Vin1: 4.2 Vin2: 2.5 Vin1:5.5 Vin2:5.5 0.2 1800 CSP-12 (1.4x1.8) 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/mp5461.html
MPQ28164

High-Efficiency, Single-Inductor, Buck-Boost Converter with 4.2A Switches

Buy On MPS 1.2 5.5 4.2 0.025 0.5 QFN-11 (2x3) 1 0 https://www.monolithicpower.com/en/products/mpq28164.html
MP2155

High-Efficiency, Single-Inductor Buck-Boost Converter with 2.2A Switches

Buy On MPS 2 5.5 2.2 0.08 0.496 1000 QFN-10 (3x3) 1 0 https://www.monolithicpower.com/en/products/mp2155.html
MP28167

2.8V-22V VIN, 3A IOUT, 4-Switch Integrated Buck-Boost Converter with Fixed 5V Output

Buy On MPS 2.8 22 3 1 500 QFN-16 (3x3) 1 0 https://www.monolithicpower.com/en/products/mp28167.html
MP28167-A
MPL

2.8V to 22V VIN, 3A IOUT, 4-Switch, Integrated Buck-Boost Converter with FB Pin

Buy On MPS 2.8 22 3 1 1 750 QFN-16 (3x3) 1 1 https://www.monolithicpower.com/en/products/mp28167-a.html
MP4247

36V, 100W, Buck-Boost Converter with Integrated Low-Side MOSFETs and I2C Interface

Buy On MPS 3.6 36 5 0.775 0.33/0.5/2 600 QFN-20 (3x5) 1 0 https://www.monolithicpower.com/en/products/mp4247.html
MP28162
MPL

High-Efficiency, Synchronous Buck-Boost Converter with 1.5A MOSFETs in a Small WLCSP Package

Buy On MPS 1.2 5.5 1.5 0.025 0.5 2300 WLCSP-15 (1.3x2.1) 1 1 https://www.monolithicpower.com/en/products/mp28162.html
MP2984

36V, Synchronous Buck-Boost Controller with Current Monitoring, Serial Interface, and Adjustable OCP via IPWM

Buy On MPS 5 36 0.52 480 QFN-32 (4x4) 1 0 https://www.monolithicpower.com/en/products/mp2984.html
MP4248
MPL
36V, 140W, Buck-Boost with Integrated Low-Side MOSFETs, Supports High-Side Current Sense and I2C Interface
Buy On MPS 3.6 36 5 0.775/0.135 0.33/0.5/2 340/500/680 QFN-20 (3x5) 1 1 https://www.monolithicpower.com/en/products/mp4248.html
MP2980

36V, Synchronous Buck-Boost Controller with Digital Interface and Current Monitor

Buy On MPS 5 36 0.51 0.5 600 QFN-32 (4x4) 1 0 https://www.monolithicpower.com/en/products/mp2980.html
MP28167-N
MPL

2.8V to 22V VIN, 3A IOUT, Integrated Buck-Boost Converter with Four MOSFETS and PG Indication

Buy On MPS 2.8 22 3 1 1 1250 QFN-16 (3x3) 1 1 https://www.monolithicpower.com/en/products/mp28167-n.html
MP4246
MPL

6A, Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface

Buy On MPS 4 22 9/13.2/17.9/22.4 0.9/0.13 0.33/0.5/2 1000 QFN-19 (4x5) 1 1 https://www.monolithicpower.com/en/products/mp4246.html
MP28167-B
MPL
2.8V to 22V VIN, 3A IOUT, Four-Switch, High-Frequency, Integrated Buck-Boost Converter with PG Indication
Buy On MPS 2.8 22 3 1 0.54 1250 QFN-16 (3x3) 1 1 https://www.monolithicpower.com/en/products/mp28167-b.html
MP28164

High-Efficiency, Single-Inductor, Buck-Boost Converter with 4.2A Switches

Buy On MPS 1.2 5.5 4.2 0.025 0.5 2000 QFN-11 (2x3) 1 0 https://www.monolithicpower.com/en/mp28164.html
MP28160

5.5V/0.5A High-Efficiency Integrated Buck-Boost Converter with 3.3V Fixed Output in 1.4x1.8mm CSP Package

Buy On MPS 2.5 5.5 0.22 1800 CSP-12 (1.4x1.8) 1 0 https://www.monolithicpower.com/en/products/mp28160.html
MP4245

36V, 6A Peak, Buck-Boost Converter with I2C Interface for Power Delivery

Buy On MPS 4 36 5 0.3 0.1/0.4/0.72/1.6 250/350/420 QFN-21 (4x5) 1 0 https://www.monolithicpower.com/en/mp4245.html
No more parts left for display.