MP4245

36V, 6A Peak, Buck-Boost Converter with I2C Interface for Power Delivery

Shopping CartOrder

MP4245

NOT RECOMMENDED FOR NEW DESIGNS

36V, 6A Peak, Buck-Boost Converter with I2C Interface for Power Delivery

MP4245 continues to be in production for existing customers. Please consider this alternative for new designs:

MP4235GVE

New

MP4235GVE

New

36V, 6A, Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface

Features & Benefits

  • 6A Buck-Boost Converter with Four Integrated MOSFETs
  • 3V to 36V Operating Input Voltage (VIN) Range with 2.7V Falling Voltage
  • 1V to 24V Output Voltage (VOUT) Range
  • I2C-Configurable Reference Voltage (VREF) Range: 0.1V to 2.147V with 1mV Resolution
  • Up to 98.14% Peak Efficiency
  • Integrated 5V/60mA Low-Dropout (LDO) Regulator to Supply External Microcontroller Unit (MCU)
  • Selectable Input or Output Constant-Current (CC) Limit with 5% Accuracy via Factory Trimming
  • Accurate Output Current (IOUT) Monitor
  • Selectable 280kHz, 400kHz, 530kHz, or 900kHz Switching Frequency (fSW) with Frequency Spread Spectrum (FSS)
  • Selectable Automatic Pulse-Frequency Modulation (PFM) or Pulse-Width Modulation (PWM) Mode and Forced PWM Mode
  • Configurable I2C Target Address Supported by the ADDR Pin and I2C Register
  • Line Drop Compensation
  • I2C, Alert, and One-Time Programmable (OTP) Memory
  • Enable (EN) Shutdown Passive Discharge
  • Available in a QFN-19 (4mmx5mm) Package with Wettable Flanks
  • Optimized Performance with MPS Inductor MPL-AY1050 Series

… and many more!

Active Part Numbers:

MP4245GVE-xxxx-Z MP4245GVE-xxxx-P MP4245GVE-0000-Z MP4245GVE-0000-P MP4245GVE-0001-Z MP4245GVE-0001-P

Meaning of P & Z Show more

Design Resources

Symbol, Footprint & 3D Model
30+ more formats Show more
Cad Symbols Symbols (36)
Cad Footprints Footprint (34)
Cad 3D Models 3D Models (15)

Buy direct from MPS

Standard Pricing


In stock

MP4245GVE-0001-Z MP4245GVE-0001-P Info Icon
  • Package: QFN-21 (4x5)

5,000 per Reel

Buy Now Price $3.20 1K

  • Quantity Unit Price
  • 1
    $5.58
  • 10
    $4.27
  • 100
    $3.58
  • 250
    $3.43
  • 500
    $3.43
  • 1K
    $3.20
Special Pricing Available for
Larger Quantities
Quote or Technical Support
In stock now: 1,561

Order now, up to 1,561 estimated to ship by 09 Nov, 2026

Lead Time For Additional Quantities

Additional quantities estimated to ship by 18 Nov, 2026


5,000 per Reel

Arrives 3-4 business days. Shipping only $5 per order.

200 Max per Company.
Limited Inventory to support product development.

MPS Pay: Pay by Invoice Net30 Terms Learn More

Create myMPS+ account for Free Samples
MP4245GVE-0000-Z MP4245GVE-0000-P Info Icon
  • Package: QFN-21 (4x5)

5,000 per Reel

Buy Now Price $3.20 1K

  • Quantity Unit Price
  • 1
    $5.58
  • 10
    $4.27
  • 100
    $3.58
  • 250
    $3.43
  • 500
    $3.43
  • 1K
    $3.20
Special Pricing Available for
Larger Quantities
Quote or Technical Support
In stock now: 100

Order now, up to 100 estimated to ship by 09 Nov, 2026

Lead Time For Additional Quantities

Additional quantities estimated to ship by 18 Nov, 2026


5,000 per Reel

Arrives 3-4 business days. Shipping only $5 per order.

100 Max per Company.
Limited Inventory to support product development.

MPS Pay: Pay by Invoice Net30 Terms Learn More

Create myMPS+ account for Free Samples
MP4245GVE-xxxx-Z MP4245GVE-xxxx-P Info Icon
  • Package: QFN-21 (4x5)

5,000 per Reel

Buy Now Price $3.20 1K

  • Quantity Unit Price
  • 1
    $6.00
  • 10
    $5.39
  • 100
    $4.41
  • 250
    $4.19
  • 500
    $3.76
  • 1K
    $3.20
Special Pricing Available for
Larger Quantities
Quote or Technical Support
In stock now: 100

Order now, up to 100 estimated to ship by 09 Nov, 2026

Lead Time For Additional Quantities

Additional quantities estimated to ship by 18 Nov, 2026


5,000 per Reel

xxxx is a custom configuration part. Contact MPS for your unique code.
Arrives 3-4 business days. Shipping only $5 per order.

100 Max per Company.
Limited Inventory to support product development.

MPS Pay: Pay by Invoice Net30 Terms Learn More

Create myMPS+ account for Free Samples
Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.