MP4201
Session textval
Session Titefor popup
- Vin (min) (V)4.75
- Vin (max) (V)100
- Isw (typ) (A)25
- Iq (typ) (mA)0.001
- Vfb (V)External: 100, Internal: 3.2 to 85.12
- fsw (max) (kHz)1000
- Package (mm)QFN-32 (5x6)
- Iout (max) (A)25
- Ilimit (A)Valley: 22, Peak: 25
- Channels4
- EnableActive High
- Output DischargeYes
- Iq (typ) (µA)1
- GradeCatalog
The MP4201 integrates a synchronous, four-switch N-channel MOSFET driver that supports GaN with a bidirectional buck-boost controller capable of regulating different output voltages with a wide input voltage (VIN) range and high efficiency.
It provides an I2C interface with a one-time programmable (OTP) memory, which supports a configurable output voltage (VOUT), VOUT slew-rate control, and a configurable input and output constant current limit. This makes the MP4201 suitable for USB Standard Power Range (SPR) and Extended Power Range (EPR) Power Delivery (PD) designs and high-power systems.
The MP4201 allows selection between forced continuous conduction mode (FCCM) and automatic pulse-frequency modulation (PFM)/pulse-width modulation (PWM). It also offers battery charging control and a configurable switching frequency (fSW) with frequency spread spectrum (FSS), which supports flexible designs for different applications.
The MP4201 integrates a battery charge cycle control with accurate battery voltage regulation, integrated pre-charge, constant-current (CC) and constant-voltage (CV) charging, termination charge detection, and status indication. The MP4201 also features configurable input current (IIN) and output current (IOUT) over-current protection (OCP), a configurable VIN regulation threshold to protect the power supply, and thermal shutdown.
The MP4201 is available in a QFN-32 (5mmx6mm) package.
-
Show more
Show less
Features & Benefits
- 4-Switch, Bidirectional Buck-Boost Controller
- 4.75V to 100V Operating Input Voltage (VIN) Range
- External Feedback (FB) Supports Up to 100V Output Voltage (VOUT), Internal FB Supports a 3.2V to 85.12V VOUT Range, 20mV/Step
- 1µA Enable (EN) Shutdown Quiescent Current (IQ)
- 100µA IQ when I2C Operation Is Off
- Configurable Input Current (IIN) and Continuous Output Current (IOUT) Limit, 0.5A to 25A with 50mA/Step
- Supports a 1mΩ Sensing Resistor for 25A Currents
- Supports USB Power Delivery (PD) Standard Power Range (SPR) Programmable Power Supply (PPS) and Extended Power Range (EPR) Adjustable-Voltage Power Supply (AVS)
- 200kHz, 400kHz, 600kHz, or 1MHz Switching Frequency (fSW) with Frequency Spread Spectrum (FSS) and SYNC Frequency (fSYNC) Input
- Selectable Pulse-Frequency Modulation (PFM) or Forced Continuous Conduction Mode (FCCM)
- Supports 5V Gate Driver Compliant with GaN (10V Gate Driver Option)
- 1.75A Peak Source Current and 4.5A Peak Sink Current Capability for Driver
- Configurable VIN Under-Voltage Lockout (UVLO) Voltage via One-Time Programmable (OTP) Memory
- Configurable VOUT Over-Voltage Protection (OVP)
- Configurable Input Regulation Threshold for Maximum Power Point Tracking (MPPT)
- System:
- Battery Charge Cycle Control with Status Indication
- I2C Interface with Interrupt Function
- Over-Current Protection (OCP), OVP, Power Good (PG), Negative Temperature Coefficient (NTC), and Thermal Shutdown Interrupt
- 10-Bit Analog-to-Digital Converter (ADC) Readout Function for VIN, IIN, VOUT, IOUT, and Temperature
- Available in a QFN-32 (5mmx6mm) Package
Active Part Numbers:
MP4201GQJ-xxxx-Z MP4201GQJ-xxxx-P MP4201GQJ-0000-Z MP4201GQJ-0000-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP4201 Resources
-
APPLICATION
ELECTROCARDIOGRAMS (ECG)APPLICATIONElectrocardiogram (ECG, or EKG) devices measure heart rate based on electrical activity. This key piece of medical equipment is used in home, first responder, and clinical settings. New ECG designs are incorporating additional features such as wireless connectivity and innovative user interfaces. These devices are under a constant need to deliver highly accurate, reliable performance with reduced ...
-
APPLICATION
IP NETWORK CAMERASAPPLICATIONIP network cameras are quickly gaining traction over traditional analog security camera networks. Most IP network cameras serve the same function as analog security cameras but do not require local storage capacity and are connected to a users LAN network. Because of this, they are a popular part of smart home systems and security. Ever-growing user expectations and increasing concern about both d...
-
APPLICATION
POWER BANKSAPPLICATIONPower banks are an increasingly popular option for charging consumer electronics on the go. Because of the devices portable nature, power bank designs need to maintain a small overall size and be easy to use for end consumers. As fast charging is becoming a more widespread industry trend, power banks must offer the fastest safe charging possible with minimal thermal dissipation and the ability to ...
-
APPLICATION
HDDSAPPLICATION -
APPLICATION
DRONES & MULTICOPTERSAPPLICATIONDrones and multicopters are a rapidly growing market, as consumer applications increase and prices plummet. New drone models must be able to offer advanced speed, navigation, and control systems as well as the longest possible airtime. Safety, reliability, and ease of use are crucial to each part — and the holistic function — of these small unmanned aircraft. To ensure that flight is safe and effi...
-
APPLICATION
ULTRASOUND MACHINES (PORTABLE)APPLICATIONMedical ultrasound imaging uses high-frequency sound waves to view internal structures inside the body, such as internal organs, blood vessels, and developing fetuses in the womb. Ultrasound technology is in high demand as it is a less invasive, less expensive diagnostic method than imaging techniques such as MRIs or CT scans. Advances in integrated technology have allowed the introduction of port...
-
APPLICATION
PORTABLE POSAPPLICATIONPortable points of service (POS) are tasked with delivering fast, secure payment transactions amid changing payment methods and growing customer expectations. They must offer high reliability, long battery life, ease-of-use, and quick processing speeds to accelerate checkout times. As retail and service spaces increasingly compete with online goods and service providers, efficiency and convenience...
-
APPLICATION
AIR CONDITIONERSAPPLICATIONAir conditioners for both industrial and residential applications must offer customers the key features of reliability, energy efficiency, and convenience. The best air conditioning systems provide cool air without introducing a lot of noise or raising power bills. New generations of air conditioners are integrating smart-home ready features such as capacitive touch, predictive maintenance, and wi...
-
APPLICATION
INKJET & LASER PRINTERSAPPLICATIONInkjet and laser printers are incorporating more and more features into new designs. These printers must be able to quickly print high-quality renditions of documents or photos, as well as keep up with energy-saving trends that have increased the need for ultra-low standby power and reduced energy consumption. Growing customer expectations have put pressure on designers to expand system capabiliti...
-
PRODUCT CATEGORY
BUCK/BOOSTPRODUCT CATEGORY -
PRODUCT CATEGORY
USB SWITCHESPRODUCT CATEGORY -
PRODUCT
MP4236APRODUCT36V, 8A Switching Current, Buck-Boost Converter with Four Integrated MOSFETs and I2C-Adjustable OCP
-
PRODUCT
MPF52012PRODUCTSingle USB PD Controller for DRP and Sink Ports, Supports Firmware Updates and Advanced PDP Management
-
PRODUCT
MP4501PRODUCT60V USB Type-C Port with OVP and IEC ESD Protector
-
PRODUCT
MP4235PRODUCT36V, 6A, Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface
-
PRODUCT
MP5046PRODUCT60V, 5A E-Fuse with Configurable Current Limit and Reverse Current Protection
-
ARTICLE
DC/DC CONVERTERS: COMMON TYPES, FUNCTIONALITY, KEY PARAMETERS AND APPLICATIONSARTICLEDC/DC converters are essential components in many electronic systems, responsible for converting one level of direct current (DC) voltage to another. They are used to regulate and stabilize voltage levels in various electronic systems, ensuring that components receive the appropriate designated voltage for optimal performance and safety as depicted in Figure 1. They play a crucial role in multiple...
-
PRODUCT
MP28160PRODUCT5.5V/0.5A High-Efficiency Integrated Buck-Boost Converterwith 3.3V Fixed Output in 1.4x1.8mm CSP Package
-
PRODUCT
MP28164PRODUCTHigh-Efficiency, Single-Inductor, Buck-Boost Converter with 4.2A Switches
-
ARTICLE
AN INTRODUCTION TO MPS’S BOOST, BUCK, AND BUCK-BOOST CONVERTERSARTICLEConverters are one of the most simplistic and necessary devices in modern electronics. As their name implies, converters are meant to convert a given value to a target value. This functionality is vital for any system where connected devices may not have specifications that perfectly match one another, and they can be implemented in smartphones, smart trackers that can quickly communicate location...
-
PRODUCT
MP4246PRODUCT6A, Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface
-
PRODUCT
MP28167-NPRODUCT2.8V to 22V VIN, 3A IOUT, Integrated Buck-Boost Converter with Four MOSFETS and PG Indication
-
PRODUCT
MP28167-BPRODUCT2.8V to 22V VIN, 3A IOUT, Four-Switch, High-Frequency, Integrated Buck-Boost Converter with PG Indication
-
PRODUCT
MP4248PRODUCT36V, 140W, Buck-Boost with Integrated Low-Side MOSFETs, Supports High-Side Current Sense and I2C Interface
-
PRODUCT
MP2980PRODUCT36V, Synchronous Buck-Boost Controller with Digital Interface and Current Monitor
Log in to your account
Create New Account