USB Switches

Superior Performance
Excellent efficiency
and reliability
Less Design Work
High integration
simplifies designs
Integrated Designs
Proprietary packaging technology
minimizes external components

Show Columns
Status
MPS Inventory
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Ilimit (A)
Iq (typ) (µA)
Channels
Enable
Rds(on) (mΩ)
Output Discharge
Grade
Package (mm)
MPSafe
MPL
Product URL
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Ilimit (A)
Iq (typ) (µA)
Channels
Enable
Rds(on) (mΩ)
Output Discharge
Grade
Package (mm)
MPS
0.2 to 6.4
0.65
0.75
0.808
1
1.1
1.25
1.5
2
2.3
2.5
2.8
3
3.35
3.65
5 to 15
Prog.
Valley: 22, Peak: 25
Active High
Active Low
Yes
12/7
25
30
115
115/90
300, 2000
32
350, 2000
43
44
45
50
75
80
82
85
85/75
88
90
No
Yes
Catalog
MSOP-8
MSOP-8E
QFN-10 (1.5x2)
QFN-14 (2x3)
QFN-22 (3x5)
QFN-24 (4x4)
QFN-32 (5x6)
QFN-40 (5x5)
QFN-8E
SOIC-8
SOIC-8 EP
TLGA-30 (4x5)
TQFN-20 (3x3)
TQFN-6 (2x2)
TSOT23-5
TSOT23-6
TSOT23-8
UTQFN-4
Is MPSafe Has MPL Product URL
     
MPF52002

Single USB PD Controller for DRP and Sink Port Supporting Firmware Updates and Advanced PDP Management

4.6 5.5 5 200 1 Active High Yes Catalog QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/products/mpf52002.html
MPF52000

Dual USB PD Controller for Source Port Supporting Firmware Updates and Advanced PDP Management

4.6 5.5 5 200 2 Active High Yes Catalog QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/products/mpf52000.html
MPF52003

Triple-Port USB PD Controller for Sourcing Ports Supporting Firmware Update and Advanced PDP Management

4.6 5.5 5 300 3 Active High Yes Catalog QFN-40 (5x5) 1 0 https://www.monolithicpower.com/en/products/mpf52003.html
MP4502
28V USB Type-C Port OVP and IEC ESD Protector
2.7 3.6 80 4 300, 2000 No Catalog TQFN-20 (3x3) 1 0 https://www.monolithicpower.com/en/products/mp4502.html
MPF52001
Single USB PD Controller for Source Port Supporting Firmware Update and Advanced PDP Management
4.6 5.5 5 1 Active High Yes Catalog QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/products/mpf52001.html
MP4201
100V, 25A, Synchronous, Bidirectional, Buck-Boost Controller with I2C, Battery Charging, and Adjustable OCP for USB EPR Power Delivery
4.75 100 25 Valley: 22, Peak: 25 1 4 Active High Yes Catalog QFN-32 (5x6) 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/mp4201.html
MP5046

60V, 5A E-Fuse with Configurable Current Limit and Reverse Current Protection

2.9 60 5 0.2 to 6.4 400 1 Active Low 30 Yes Catalog TLGA-30 (4x5) 1 0 https://www.monolithicpower.com/en/mp5046.html
MPF52012

Single USB PD Controller for DRP and Sink Ports, Supports Firmware Updates and Advanced PDP Management

4.26 5.5 5 1 Active High Yes Catalog QFN-22 (3x5) 1 0 https://www.monolithicpower.com/en/mpf52012.html
MP4501

60V USB Type-C Port with OVP and IEC ESD Protector

Buy On MPS 2.7 3.6 0.5 80 4 350, 2000 No Catalog TQFN-20 (3x3) 1 0 https://www.monolithicpower.com/en/mp4501.html
MP62061

3.3V/5V, Single-Channel 700mA Current-Limited Power Distribution Switch

2.7 5.5 0.7 1 140 1 Active High 80 No Catalog MSOP-8E 1 0 https://www.monolithicpower.com/en/mp62061.html
MP62340-1

3.3V/5V, Dual-Channel 1A Current-Limited Power Distribution Switches with Output Discharge

2.7 5.5 1 1.5 140 2 Active Low 85 Yes Catalog SOIC-8 1 0 https://www.monolithicpower.com/en/mp62340-1.html
MP5032

Quick Charge 3.0 Controller with Integrated Current Limit Switch

Buy On MPS 3.6 14 3 Catalog TSOT23-8 1 0 https://www.monolithicpower.com/en/mp5032.html
MP62071

3.3V/5V, Single-Channel 0.8A Current-Limited Power Distribution Switch

Buy On MPS 2.7 5.5 0.8 1.25 140 1 Active High 90 No Catalog MSOP-8E 1 0 https://www.monolithicpower.com/en/products/mp62071.html
MP62550

Precision 60mA-1.7A Programmable Current-Limited Power Distribution Switch

Buy On MPS 2.5 5.5 1.5 Prog. 125 1 Active Low 88 No Catalog TQFN-6 (2x2), TSOT23-6 1 0 https://www.monolithicpower.com/en/mp62550.html
MP62551

Precision Adjustable Current-Limited Power Distribution Switch

Buy On MPS 2.5 5.5 1.5 Prog. 125 1 Active High 88 No Catalog TQFN-6 (2x2), TSOT23-6 1 0 https://www.monolithicpower.com/en/mp62551.html
MP6233

3.3V/5V, Dual-Channel 1.5A Current-Limited Power Distribution Switch

Buy On MPS 2.7 5.5 1.5 2.3 140 2 Active High 85 No Catalog MSOP-8E 1 0 https://www.monolithicpower.com/en/mp6233.html
MP62340

3.3V/5V, Dual-Channel 1A Current-Limited Power Distribution Switches

Buy On MPS 2.7 5.5 1 1.5 140 2 Active Low 80 No Catalog SOIC-8 1 0 https://www.monolithicpower.com/en/mp62340.html
MP5034

USB Charging Port Controller Integrating Quick Charge 3.0 Protocol

Buy On MPS 3.6 14 250 1 Active High Catalog TSOT23-8 1 0 https://www.monolithicpower.com/en/mp5034.html
MP5030C

USB Charging Port Controller with  Current Limit Switch, Supporting CDP, DCP, and Quick Charge 3.0 Modes

Buy On MPS 14 3 3.35 250 1 32 Catalog QFN-10 (1.5x2) 1 0 https://www.monolithicpower.com/en/mp5030c.html
MP5030

USB Charging Port Controller with Current Limit Switch, Supporting Type-C 5V and QC 3.0 Modes

Buy On MPS 3.6 14 3 3.35 220 1 32 No Catalog QFN-10 (1.5x2) 1 0 https://www.monolithicpower.com/en/products/mp5030.html
MP5030D

USB Charging Port Controller with Load Detection Supporting CDP, DCP Modes

Buy On MPS 14 3 3.35 250 1 32 Catalog QFN-10 (1.5x2) 1 0 https://www.monolithicpower.com/en/mp5030d.html
MP5036

12V, 0.4A to 5A, Current Limit Switch with 15V Over-Voltage Clamp in TSOT23 Package

Buy On MPS 2.9 14 5 Prog. 72 1 Active High 43 Catalog TSOT23-6 1 0 https://www.monolithicpower.com/en/products/mp5036.html
MP5036A

5V, 0.4A to 5A Current Limit Switch with 5.75V Over-Voltage Clamp

Buy On MPS 2.9 5.5 5 Prog. 50 1 Active High 43 Catalog TSOT23-6 1 0 https://www.monolithicpower.com/en/products/mp5036a.html
MP62055

3.3V/5V, Single-Channel 500mA Current-Limited Power Distribution Switch

Buy On MPS 2.7 5.5 0.5 1.1 90 1 Active High 115 No Catalog TSOT23-5 1 0 https://www.monolithicpower.com/en/products/mp62055.html
MP62341

3.3V/5V, Dual-Channel 1A Current-Limited Power Distribution Switches

Buy On MPS 2.7 5.5 1 1.5 140 2 Active High 80 No Catalog MSOP-8E, SOIC-8 1 0 https://www.monolithicpower.com/en/mp62341.html
MP5035

2.9V to 22V, 50mA to 2A, Configurable Current-Limit Switch in a TSOT23-6 Package

Buy On MPS 2.9 22 2 2 550 1 Yes 82 Yes Catalog TSOT23-6 1 0 https://www.monolithicpower.com/en/products/mp5035.html
MP5042
2A, 28V E-Fuse with Adjustable Current Limit
Buy On MPS 4.2 28 2 Prog. 200 1 Active High 115 No Catalog TSOT23-6 1 0 https://www.monolithicpower.com/en/products/mp5042.html
MP5029-C

USB Charging Port Controller with Current-Limit Switch, Supporting CDP, DCP, and QC3.0 Modes

Buy On MPS 3.6 22 3 3.65 230 1 Active High 25 No Catalog QFN-14 (2x3) 1 0 https://www.monolithicpower.com/en/products/mp5029-c.html
MP5061

4.5V to 28V Current-Limit Switch with Low RDS(ON), Current Monitoring, and Soft Start

Buy On MPS 4.5 28 10 5 to 15 1000 1 Active High 12/7 Yes Catalog QFN-22 (3x5) 1 0 https://www.monolithicpower.com/en/products/mp5061.html
MP62055-3

3.3V/5V, Single-Channel 500mA Current-Limited Power Distribution Switch

2.7 5.5 0.5 0.808 90 1 Active High 115/90 No Catalog SOIC-8, TSOT23-5 1 0 https://www.monolithicpower.com/en/products/mp62055-3.html
MP6211

3.3V/5V, Single-Channel 1A Current-Limited Power Distribution Switches

2.7 5.5 1 1.5 90 1 Active High 90 No Catalog SOIC-8 EP 1 0 https://www.monolithicpower.com/en/products/mp6211.html
MP6211-3

3.3V/5V, Single-Channel 1A Current-Limited Power Distribution Switches with different Flag function

2.7 5.5 1 1.5 90 1 Active High 90 No Catalog MSOP-8E 1 0 https://www.monolithicpower.com/en/products/mp6211-3.html
MP6212

3.3V/5V, Single-Channel 1A Current-Limited Power Distribution Switches

2.7 5.5 1 1.5 90 1 Active Low 90 No Catalog SOIC-8 EP 1 0 https://www.monolithicpower.com/en/products/mp6212.html
MP6212-3

3.3V/5V, Single-Channel 1A Current-Limited Power Distribution Switches with different Flag function

2.7 5.5 1 1.5 90 1 Active Low 90 No Catalog MSOP-8E 1 0 https://www.monolithicpower.com/en/products/mp6212-3.html
MP62130

3.3V/5V, Single-Channel 500mA Current-Limited Power Distribution Switch with Output Discharge

2.7 5.5 0.5 0.65 95 1 Active Low 90 Yes Catalog MSOP-8, SOIC-8 1 0 https://www.monolithicpower.com/en/mp62130.html
MP62131

3.3V/5V, Single-Channel 500mA Current-Limited Power Distribution Switch with Output Discharge

2.7 5.5 0.5 0.65 95 1 Active High 90 Yes Catalog MSOP-8, SOIC-8 1 0 https://www.monolithicpower.com/en/mp62131.html
MP6215

3.3V/5V, Single-Channel 1.5A Current-Limited Power Distribution Switch

2.7 5.5 1.5 2.3 140 1 Active High 85 No Catalog MSOP-8E 1 0 https://www.monolithicpower.com/en/products/mp6215.html
MP62160

3.3V/5V, Single-Channel 2A Current-Limited Power Distribution Switch with Output Discharge

2.7 5.5 2 2.8 90 1 Active Low 85/75 Yes Catalog MSOP-8E, QFN-8E, SOIC-8 1 0 https://www.monolithicpower.com/en/products/mp62160.html
MP62161

3.3V/5V, Single-Channel 2A Current-Limited Power Distribution Switch with Output Discharge

2.7 5.5 2 2.8 90 1 Active High 85/75 Yes Catalog MSOP-8E, QFN-8E, SOIC-8 1 0 https://www.monolithicpower.com/en/products/mp62161.html
MP62170

3.3V/5V, Single-Channel 1.5A Current-Limited Power Distribution Switch

2.7 5.5 1.5 2.3 90 1 Active Low 75 No Catalog MSOP-8, SOIC-8 1 0 https://www.monolithicpower.com/en/products/mp62170.html
MP62171

3.3V/5V, Single-Channel 1.5A Current-Limited Power Distribution Switch

2.7 5.5 1.5 2.3 90 1 Active High 75 No Catalog MSOP-8, SOIC-8 1 0 https://www.monolithicpower.com/en/products/mp62171.html
MP62171-1

3.3V/5V, Single-Channel 1.5A Current-Limited Power Distribution Switch with Output Discharge

2.7 5.5 1.5 2.3 90 1 Active High 75 Yes Catalog MSOP-8, SOIC-8 1 0 https://www.monolithicpower.com/en/products/mp62171-1.html
MP62171-3

3.3V/5V, Single-Channel 1.5A Current-Limited Power Distribution Switch

2.7 5.5 1.5 2.5 90 1 Active High 75 No Catalog MSOP-8, SOIC-8 1 0 https://www.monolithicpower.com/en/products/mp62171-3.html
MP62180

3.3V/5V, Single-Channel 2A Current-Limited Power Distribution Switch

2.7 5.5 2 2.8 90 1 Active Low 75 No Catalog MSOP-8E, QFN-8E, SOIC-8 1 0 https://www.monolithicpower.com/en/products/mp62180.html
MP62181

3.3V/5V, Single-Channel 2A Current-Limited Power Distribution Switch

2.7 5.5 2 2.8 90 1 Active High 75 No Catalog MSOP-8E, QFN-8E, SOIC-8 1 0 https://www.monolithicpower.com/en/products/mp62181.html
MP6219
5V, 1A/2A Programmable Current Limit Power Distribution Switch
2.7 5.5 2 Prog. 1500 1 Active High 44 No Catalog 1 0 https://www.monolithicpower.com/en/mp6219.html
MP62260

3.3V/5V, Single-Channel 2A Current-Limited Power Distribution Switch

2.7 5.5 2 3 90 1 Active Low 50 No Catalog SOIC-8 1 0 https://www.monolithicpower.com/en/products/mp62260.html
MP62260-1

3.3V/5V, Single-Channel 2A Current-Limited Power Distribution Switch with Output Discharge

2.7 5.5 2 3 90 1 Active Low 45 Yes Catalog SOIC-8 1 0 https://www.monolithicpower.com/en/products/mp62260-1.html
MP62261

3.3V/5V, Single-Channel 2A Current-Limited Power Distribution Switch

2.7 5.5 2 3 90 1 Active High 50 No Catalog SOIC-8 1 0 https://www.monolithicpower.com/en/products/mp62261.html
MP62261-1

3.3V/5V, Single-Channel 2A Current-Limited Power Distribution Switch with Output Discharge

2.7 5.5 2 3 90 1 Active High 45 Yes Catalog SOIC-8 1 0 https://www.monolithicpower.com/en/products/mp62261-1.html
MP62341-1

3.3V/5V, Dual-Channel 1A Current-Limited Power Distribution Switches with Output Discharge

2.7 5.5 1 1.5 140 2 Active High 85 Yes Catalog MSOP-8E, SOIC-8 1 0 https://www.monolithicpower.com/en/products/mp62341-1.html
MP62350

3.3V/5V, Dual-Channel, 500mA Current-Limited Power Distribution Switches With Output Discharge

2.7 5.5 0.5 0.75 140 2 Active Low 85 Yes Catalog MSOP-8, SOIC-8 1 0 https://www.monolithicpower.com/en/products/mp62350.html
MP62351

3.3V/5V, Dual-Channel, 500mA Current-Limited Power Distribution Switches With Output Discharge

Buy On MPS 2.7 5.5 0.5 0.75 140 2 Active High 85 Yes Catalog SOIC-8 1 0 https://www.monolithicpower.com/en/mp62351.html
MP62041-1
1.7V- 5.5V, Ultra- Small, Single-Channel 2A Current-Limited Power Distribution Switch with Output Discharge
1.7 5.5 2 2 1 Active High 85 Yes Catalog UTQFN-4 1 0 https://www.monolithicpower.com/en/mp62041-1.html
Load More No more parts left for display.