MP4502
Session textval
Session Titefor popup
- Vin (min) (V)2.7
- Vin (max) (V)3.6
- Iq (typ) (µA)80
- Channels4
- Rds(on) (mΩ)300, 2000
- Output DischargeNo
- GradeCatalog
- Package (mm)TQFN-20 (3x3)
The MP4502 is a highly integrated USB Type-C protector that provides 28V short-to-VBUS over-voltage protection (OVP) and IEC ESD protection.
140W USB power delivery (PD) extended power range (EPR) mode allows the bus voltage (VBUS) to increase up to 28V. In the USB Type-C connector, the CC1, CC2, SBU1, and SBU2 pins are the neighbor pins close to the VBUS pin that may be physically shorted to VBUS for abnormal connections.
The MP4502 integrates four switches that enhance the CC1, CC2, SBU1, and SBU2 pins with a 28V voltage tolerance. If short-to-VBUS occurs, OVP is triggered with fast response and the IC quickly disconnects the connector from the system controller side. The MP4502 also integrates IEC ESD protection for the CC1, CC2, SBU1, and SBU2 pins, which meet ±8kV contact discharge and ±15kV air discharge levels.
The device offers a very compact solution with minimal external BOM cost. The MP4502 also features a fault indicator with OVP and over-temperature protection (OTP).
The MP4502 is available in a TQFN-20 (3mmx3mm) package.
-
Show more
Show less
Features & Benefits
- 2.7V to 3.6V Operating Input Voltage (VIN) Range
- 28V Voltage Rating for the C_CC1, C_CC2, C_SBU1, and C_SBU2 Pins
- 40ns Fast Over-Voltage Protection (OVP) Response Time
- 80μA Quiescent Current (IQ) at VIN = 3.3V
- Low On-Resistance (RDS(ON)) CCx Switch: 300mΩ
- Low RDS(ON) SBUx Switch: 2Ω
- CCx Supports 500mA Capability to Pass VCONN Power
- Supports Rd Resistor for Dead Battery Applications
- Over-Temperature Protection (OTP)
- Fault Indicator
- ±8kV Contact and ±15kV Air Discharge IEC ESD Rating for the C_CC1, C_CC2, C_SBU1, and C_SBU2 Pins
- Available in a TQFN-20 (3mmx3mm) Package
Active Part Numbers:
MP4502GQT-Z MP4502GQT-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP4502 Resources
-
PRODUCT CATEGORY
USB PROTECTORPRODUCT CATEGORY -
APPLICATION
HEADPHONES & EARBUDSAPPLICATIONHeadphones and earbuds are following the trend of other portable electronics adding more features and increased connectivity into smaller solution sizes. New headphone and earbud designs prioritize wireless connectivity and smart features, along with long battery life for maximum use time. Next-generation hearables are gaining mass market appeal offer exceptionally complex features, such as biosen...
-
APPLICATION
SMARTWATCHESAPPLICATIONSmartwatches are one of the leading products in the rapidly growing wearables market, and offer consumers a highly convenient option to track and monitor health information, send and receive messages or other notifications, run various apps, quickly tell time, and more. High-resolution displays on compact screens, audio quality, and sensor accuracy are integrated into these increasingly popular, h...
-
APPLICATION
BLUETOOTH SPEAKERSAPPLICATIONBluetooth and wireless speakers are a growing market as end consumers expect more connectivity than ever in their day-to-day environments.Of course, any new speaker is expected to maintain exceptional audio quality and long battery life for extended playtime, be highly portable,and offer complete ease-of-use to the consumer. Increasingly high demand for features like voice command,more audio sourc...
-
APPLICATION
POWER BANKSAPPLICATIONPower banks are an increasingly popular option for charging consumer electronics on the go. Because of the devices portable nature, power bank designs need to maintain a small overall size and be easy to use for end consumers. As fast charging is becoming a more widespread industry trend, power banks must offer the fastest safe charging possible with minimal thermal dissipation and the ability to ...
-
APPLICATION
E-BIKESAPPLICATIONThe worldwide demand for electric bikes (e-bikes) is growing as consumers see e-bikes as an eco-friendly solution to long commutes and rising fuel prices. An e-bike is a bicycle with an integrated electric motor, a battery, and a controller that assists with increased propulsion. New designs — which accommodate shorter recharging times, lighter weights, and higher battery capacity for longer ridin...
-
APPLICATION
WEARABLESAPPLICATIONWearables include a growing number of innovative devices designed to deliver convenient, high-quality functionality to consumers across a variety of use cases. These devices include smartwatches, virtual reality and augmented reality glasses and headsets, fitness trackers, and more. These devices typically offer multi-standard wireless connectivity — from Bluetooth and Wi-Fi to cellular baseband —...
-
APPLICATION
SMARTPHONESAPPLICATIONMobile devices, and smartphones in particular, are one of todays largest technology markets. As the market continues to grow, it is changing and increasing complexity faster than ever. The combination of consumer expectations and increased power demands due to smartphones many integrated technologies and features mean that companies need to always be ready for whats coming next. Today, the lead...
-
APPLICATION
SCANNERSAPPLICATIONScanners are incorporating more features into new designs, such as wireless and wired connectivity, embedded processing and safety features, and convenient user interfaces. Todays scanners must be able to quickly image high-quality renditions of documents or photos, and energy-saving trends have increased the need for ultra-low standby power and reduced energy consumption. Our cutting-edge soluti...
-
APPLICATION
3D PRINTERSAPPLICATION3D printers are an increasingly popular tool for industrial and home use. Their ability to print objects, rather than simply images or documents, opens up a world of possibility for the user and a range of challenges for the designer. Accurate, precise motor control is more important than ever in these devices, and speed is a key differentiator for new designs. Consumer expectations are growing fo...
-
APPLICATION
USB TYPE-CAPPLICATIONUSB Type-C, also known as USB-C, is the latest improvement to gain popularity for fast data transfers and effective power delivery. This small, convenient connector shape makes it easy for consumers to charge devices and transfer data. As USB Type-C is being included with more and more mobile devices, it is set to replace its larger USB 2.0 predecessor. These connectors function as crucial element...
-
APPLICATION
POWER TOOLSAPPLICATIONPower tools offer a wide variety of features to a range of customers from everyday consumers doing small home improvement projects to construction and maintenance professionals. Because of this, power tool designs often demand high flexibility and have strict power and safety requirements. Both cordless and corded power tools must be able to offer high efficiency in compact sizes, without sacrific...
-
PRODUCT CATEGORY
USB SWITCHESPRODUCT CATEGORY -
PRODUCT
MPF52012PRODUCTSingle USB PD Controller for DRP and Sink Ports, Supports Firmware Updates and Advanced PDP Management
-
PRODUCT
MP4501PRODUCT60V USB Type-C Port with OVP and IEC ESD Protector
-
PRODUCT
MP5046PRODUCT60V, 5A E-Fuse with Configurable Current Limit and Reverse Current Protection
-
PRODUCT
MP5061PRODUCT4.5V to 28V Current-Limit Switch with Low RDS(ON), Current Monitoring, and Soft Start
-
PRODUCT
MP5029-CPRODUCTUSB Charging Port Controller with Current-Limit Switch, Supporting CDP, DCP, and QC3.0 Modes
-
PRODUCT
MP5042PRODUCT2A, 28V E-Fuse with Adjustable Current Limit
-
PRODUCT
MP5035PRODUCT2.9V to 22V, 50mA to 2A, Configurable Current-Limit Switch in a TSOT23-6 Package
-
PRODUCT
MP62055PRODUCT3.3V/5V, Single-Channel 500mA Current-Limited Power Distribution Switch
-
PRODUCT
MP62341PRODUCT3.3V/5V, Dual-Channel 1A Current-Limited Power Distribution Switches
-
PRODUCT
MP5036APRODUCT5V, 0.4A to 5A Current Limit Switch with 5.75V Over-Voltage Clamp
-
PRODUCT
MP5036PRODUCT12V, 0.4A to 5A, Current Limit Switch with 15V Over-Voltage Clamp in TSOT23 Package
-
PRODUCT
MP5030DPRODUCTUSB Charging Port Controller with Load Detection Supporting CDP, DCP Modes
Log in to your account
Create New Account