Smartphones
Smartphones Content
Description
Mobile devices, and smartphones in particular, are one of today’s largest technology markets. As the market continues to grow, it is changing and increasing complexity faster than ever. The combination of consumer expectations and increased power demands due to smartphones’ many integrated technologies and features mean that companies need to always be ready for what’s coming next.
Today, the leading smartphones offer exceptionally high levels of integration on a single platform, including:
- Higher processing power
- 5G and beyond (while still supporting 2G, 3G, and 4G LTE)
- WLAN/Wi-Fi, navigation, and other communications technologies
- Increased memory, software, and hardware requirements
- Balance of convenience and security
- Longer battery life
- All contained in a compact, handheld solution
- Higher processing power
- 5G and beyond (while still supporting 2G, 3G, and 4G LTE)
- WLAN/Wi-Fi, navigation, and other communications technologies
- Increased memory, software, and hardware requirements
- Balance of convenience and security
- Longer battery life
- All contained in a compact, handheld solution
Our comprehensive power solutions include converters, switches, chargers, protection ICs, drivers, and regulators — everything needed to design smartphones that can offer the highest performance with low power consumption. These parts help simplify the design process, as well as enable streamlined operation and easy, safe control of device power and function.
MPS’s leading technology provides high efficiency and tiny solution sizes at a minimal cost, to make it simple to power up the system.
Explore our low power angle sensor solutions for foldable phones.
Block Diagram
Select parts to expand information in chart below
Components List
Technical Forum
Questions answered by MPS engineers in 24h
MP2723 OTG function improvement
Hello community, I'm using the OTG function of MP2723, it can charge my smartphone, only when the smartphone is turned off, otherwise the charging is ...
BATTERY MANAGEMENT
EVQ4242-VE-00B and USB Data Role Swap
Hi everyone, I'm working on a project where I want to charge a tablet or smartphone with high power (up to 12 V, 3 A)** while **also configuring the d...
DC-DC POWER CONVERTERS
MP2722 External Device Charging Control
Hello, I have been working around with MP2722. It is working perfectly. I need to charge an external device (eg. Smartphone) and it is charging the de...
BATTERY MANAGEMENT
Log in to your account
Create New Account