USB Protector

Superior Performance
Excellent efficiency
and reliability
Less Design Work
High integration
simplifies designs
Integrated Designs
Proprietary packaging technology
minimizes external components

Show Columns
Status
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Iq (typ) (µA)
Channels
Enable
Output Discharge
Grade
Package (mm)
MPSafe
MPL
Product URL
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Iq (typ) (µA)
Channels
Enable
Output Discharge
Grade
Package (mm)
4
No
Catalog
TQFN-20 (3x3)
Is MPSafe Has MPL Product URL
     
MP4502
28V USB Type-C Port OVP and IEC ESD Protector
2.7 3.6 80 4 No Catalog TQFN-20 (3x3) 1 0 https://www.monolithicpower.com/en/products/mp4502.html
No more parts left for display.