MP62170

3.3V/5V, Single-Channel 1.5A Current-Limited Power Distribution Switch

MP62170

NOT RECOMMENDED FOR NEW DESIGNS

3.3V/5V, Single-Channel 1.5A Current-Limited Power Distribution Switch

MP62170 continues to be in production for existing customers. Please consider this alternative for new designs:

MP62550

Active

MP62550

Active

Precision 60mA-1.7A Programmable Current-Limited Power Distribution Switch

Features & Benefits

  • Up to 1.5A Continuous Output Current
  • ±10% Current-Limit Accuracy
  • Adjustable Current-Limit, 60mA -1700mA (typ)
  • Fast Over-current Response 2μs (typ)
  • 2.5V to 5.5V Supply Range
  • 88mΩ MOSFET (TQFN Package)
  • 1.5μA Maximum Standby Supply Current
  • Reverse Input-Output Voltage Protection
  • Built-in Soft-Start
  • Thermal-Shutdown Protection
  • Automatic-on after Fault Removed
  • Under-Voltage Lockout
  • Deglitched Fault Report
  • FLAG(________) won't Change State at Input UVLO Transition
  • Bidirectional Fault Deglitch Time
  • Active Low & Active High Options

… and many more!

Active Part Numbers:

MP62170EK-1-LF-P MP62170EK-1-LF-Z MP62170EK-LF-P MP62170EK-LF-Z MP62170ES-1-LF-P MP62170ES-1-LF-Z MP62170ES-LF-P MP62170ES-LF-Z

Meaning of P & Z Show more

Design Resources

Symbol, Footprint & 3D Model
30+ more formats Show more
Cad Symbols Symbols (36)
Cad Footprints Footprint (34)
Cad 3D Models 3D Models (15)

Buy direct from MPS



Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.