MPF52001
Session textval
Session Titefor popup
- Vin (min) (V)4.6
- Vin (max) (V)5.5
- Iout (max) (A)5
- Channels1
- EnableActive High
- Output DischargeYes
- GradeCatalog
- Package (mm)QFN-24 (4x4)
The MPF52001 is a highly integrated USB power delivery (PD) controller for a source port. The device integrates a 32-bit ARM Cortex-M0 microcontroller, up to 36MHz operating frequency, USB Type-C port controller, and legacy charging protocol management. In addition, the CC lines support a firmware update feature.
The USB Type-C port supports USB PD revision 3.1 with programmable power supply (PPS) and Qualcomm Quick Charge 3/4/4+ technology. This port is also backward compatible with dedicated charging port (DCP) schemes for battery charging specification 1.2 (BC1.2), Apple divider mode, and Huawei FCP/SCP protocols without requiring outside user interaction.
Power data object (PDO) capabilities are reduced when the car battery voltage is low, or when an over-temperature (OT) warning is triggered.
Fault condition protections include bus voltage (VBUS) over-voltage protection (OVP) and under-voltage protection (UVP), and thermal shutdown. The high-voltage I/O pins support short-to-battery and short-to-VBUS protection.
The MPF52001 requires a minimal number of readily available, standard external components. It is available in a QFN-24 (4mmx4mm) package.
-
Show more
Show less
Features & Benefits
- 3.3V to 21V Bus Voltage (VBUS) Range in Standard Power Range (SPR) Mode with Discharge Function
- Supports Up to 48V VBUS in Extended Power Range (EPR) Mode with External VBUS Resistor Divider
- 4.6V to 5.5V Input Voltage (VIN) Supply Range
- 150μA Low IDSLP Mode in Detached State
- USB Power Delivery (PD) Controller for Source Port:
- Compliant with USB PD 3.1 with Programmable Power Supply (PPS), USB Type-C 2.1, and TCPC 2.0 Supporting Firmware Update
- Passed USB PD3.1 Certification Test with PPS (TID: 8467)
- Supports USB PD Alternate Mode for Display Port
- Integrated VCONN Power Switch and Over-Current Protection (OCP)
- Load-Shedding Function at High Temperatures or Low Battery Voltage
- Other Charging Protocols:
- Supports UFCS
- Supports Qualcomm Quick Charge 3/4/4+
- Legacy Charging Protocol Supports BC1.2, Apple 3A Divider Mode, and Huawei FCP/SCP
- 32-Bit ARM Cortex-M0 Microcontroller:
- Integrated 12MHz and 8kHz RC Oscillator
- 128kB Flash with ECC, 12kB SRAM, and 4kB ROM
- Three 16-Bit Timers with Pulse-Width Modulation (PWM) Function
- 12-Bit Analog-to-Digital Converter (ADC)
- Watchdog Timer (WDT)
- UART and Serial Wire Debug (SWD)
- Two I2C Master/Slave Interfaces
- Protections:
- High-Voltage CCx/DP/DM I/O and Short-to-Battery/VBUS/GND Protection
- Thermal Shutdown Protection
- Available in a QFN-24 (4mmx4mm) Package
Active Part Numbers:
MPF52001GRE-00A3-Z MPF52001GRE-00A3-P MPF52001GRE-xxxx-Z MPF52001GRE-xxxx-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPF52001 Resources
-
PRODUCT CATEGORY
USB CONTROLLERPRODUCT CATEGORY -
PRODUCT CATEGORY
USB SWITCHESPRODUCT CATEGORY -
PRODUCT
MPF52012PRODUCTSingle USB PD Controller for DRP and Sink Ports, Supports Firmware Updates and Advanced PDP Management
-
PRODUCT
MP4501PRODUCT60V USB Type-C Port with OVP and IEC ESD Protector
-
PRODUCT
MP5046PRODUCT60V, 5A E-Fuse with Configurable Current Limit and Reverse Current Protection
-
PRODUCT
MP5061PRODUCT4.5V to 28V Current-Limit Switch with Low RDS(ON), Current Monitoring, and Soft Start
-
PRODUCT
MP5029-CPRODUCTUSB Charging Port Controller with Current-Limit Switch, Supporting CDP, DCP, and QC3.0 Modes
-
PRODUCT
MP5042PRODUCT2A, 28V E-Fuse with Adjustable Current Limit
-
PRODUCT
MP5035PRODUCT2.9V to 22V, 50mA to 2A, Configurable Current-Limit Switch in a TSOT23-6 Package
-
PRODUCT
MP62055PRODUCT3.3V/5V, Single-Channel 500mA Current-Limited Power Distribution Switch
-
PRODUCT
MP62341PRODUCT3.3V/5V, Dual-Channel 1A Current-Limited Power Distribution Switches
-
PRODUCT
MP5036APRODUCT5V, 0.4A to 5A Current Limit Switch with 5.75V Over-Voltage Clamp
-
PRODUCT
MP5036PRODUCT12V, 0.4A to 5A, Current Limit Switch with 15V Over-Voltage Clamp in TSOT23 Package
-
PRODUCT
MP5030DPRODUCTUSB Charging Port Controller with Load Detection Supporting CDP, DCP Modes
-
PRODUCT
MP5030PRODUCTUSB Charging Port Controller with Current Limit Switch, Supporting Type-C 5V and QC 3.0 Modes
-
PRODUCT
MP5030CPRODUCTUSB Charging Port Controller with Current Limit Switch, Supporting CDP, DCP, and Quick Charge 3.0 Modes
-
PRODUCT
MP5034PRODUCTUSB Charging Port Controller Integrating Quick Charge 3.0 Protocol
-
PRODUCT
MP62351PRODUCT3.3V/5V, Dual-Channel, 500mA Current-Limited Power Distribution Switches With Output Discharge
-
PRODUCT
MP62550PRODUCTPrecision 60mA-1.7A Programmable Current-Limited Power Distribution Switch
-
PRODUCT
MP62340PRODUCT3.3V/5V, Dual-Channel 1A Current-Limited Power Distribution Switches
-
PRODUCT
MP62551PRODUCTPrecision Adjustable Current-Limited Power Distribution Switch
-
PRODUCT
MP6233PRODUCT3.3V/5V, Dual-Channel 1.5A Current-Limited Power Distribution Switch
-
PRODUCT
MP62071PRODUCT3.3V/5V, Single-Channel 0.8A Current-Limited Power Distribution Switch
-
PRODUCT
MP5032PRODUCTQuick Charge 3.0 Controller with Integrated Current Limit Switch
-
PRODUCT
MP4201PRODUCT100V, 25A, Synchronous, Bidirectional, Buck-Boost Controller with I2C, Battery Charging, and Adjustable OCP for USB EPR Power Delivery
Log in to your account
Create New Account