USB Controller

Superior Performance
Excellent efficiency
and reliability
Less Design Work
High integration
simplifies designs
Integrated Designs
Proprietary packaging technology
minimizes external components

Show Columns
Status
MPS Inventory
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Ilimit (A)
Iq (typ) (µA)
Channels
Enable
Rds(on) (mΩ)
Output Discharge
Grade
Package (mm)
MPSafe
MPL
Product URL
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Ilimit (A)
Iq (typ) (µA)
Channels
Enable
Rds(on) (mΩ)
Output Discharge
Grade
Package (mm)
MPS
3.35
3.65
1
2
3
Active High
25
32
No
Yes
Catalog
QFN-10 (1.5x2)
QFN-14 (2x3)
QFN-20 (4x4)
QFN-24 (4x4)
QFN-40 (5x5)
TSOT23-8
Is MPSafe Has MPL Product URL
     
MPF52002

Single USB PD Controller for DRP and Sink Port Supporting Firmware Updates and Advanced PDP Management

4.6 5.5 5 200 1 Active High Yes Catalog QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/products/mpf52002.html
MPF52000

Dual USB PD Controller for Source Port Supporting Firmware Updates and Advanced PDP Management

4.6 5.5 5 200 2 Active High Yes Catalog QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/products/mpf52000.html
MPF52003

Triple-Port USB PD Controller for Sourcing Ports Supporting Firmware Update and Advanced PDP Management

4.6 5.5 5 300 3 Active High Yes Catalog QFN-40 (5x5) 1 0 https://www.monolithicpower.com/en/products/mpf52003.html
MPF52001
Single USB PD Controller for Source Port Supporting Firmware Update and Advanced PDP Management
4.6 5.5 5 1 Active High Yes Catalog QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/products/mpf52001.html
MP5038
USB PD Source Controller with 7 Configurable PDOs and Load-Shedding
4.6 5.5 QFN-20 (4x4) 1 0 https://www.monolithicpower.com/en/products/mp5038.html
MP5031

USB PD Port Controller with Five Configurable PDOs and Load-Shedding

4.6 5.5 QFN-20 (4x4) 1 0 https://www.monolithicpower.com/en/products/mp5031.html
MP5032

Quick Charge 3.0 Controller with Integrated Current Limit Switch

Buy On MPS 3.6 14 3 Catalog TSOT23-8 1 0 https://www.monolithicpower.com/en/mp5032.html
MP5034

USB Charging Port Controller Integrating Quick Charge 3.0 Protocol

Buy On MPS 3.6 14 250 1 Active High Catalog TSOT23-8 1 0 https://www.monolithicpower.com/en/mp5034.html
MP5030C

USB Charging Port Controller with  Current Limit Switch, Supporting CDP, DCP, and Quick Charge 3.0 Modes

Buy On MPS 14 3 3.35 250 1 32 Catalog QFN-10 (1.5x2) 1 0 https://www.monolithicpower.com/en/mp5030c.html
MP5030

USB Charging Port Controller with Current Limit Switch, Supporting Type-C 5V and QC 3.0 Modes

Buy On MPS 3.6 14 3 3.35 220 1 32 No Catalog QFN-10 (1.5x2) 1 0 https://www.monolithicpower.com/en/products/mp5030.html
MP5030D

USB Charging Port Controller with Load Detection Supporting CDP, DCP Modes

Buy On MPS 14 3 3.35 250 1 32 Catalog QFN-10 (1.5x2) 1 0 https://www.monolithicpower.com/en/mp5030d.html
MP5029-C

USB Charging Port Controller with Current-Limit Switch, Supporting CDP, DCP, and QC3.0 Modes

Buy On MPS 3.6 22 3 3.65 230 1 Active High 25 No Catalog QFN-14 (2x3) 1 0 https://www.monolithicpower.com/en/products/mp5029-c.html
No more parts left for display.