- MP28167
MP28167
2.8V-22V VIN, 3A IOUT, 4-Switch Integrated Buck-Boost Converter with Fixed 5V Output
Session textval
Session Titefor popup
- Vin (min) (V)2.8
- Vin (max) (V)22
- Isw (typ) (A)3
- Iq (typ) (mA)1
- fsw (max) (kHz)500
- Package (mm)QFN-16 (3x3)
The MP28167 is a synchronous, 4-switch, integrated buck-boost converter, capable of regulating the output voltage across a 2.8V to 22V wide input voltage range with high efficiency.
The MP28167 uses constant-on-time control in buck mode and constant-off-time control in boost mode, providing fast load transient response as well as smooth buck-boost mode transient. The MP28167 provides forced PWM switching mode and programmable output CC (constant current) limit, which supports flexible design for different applications.
Full protection features include over-current protection (OCP), over-voltage protection (OVP), under-voltage protection (UVP), and thermal shutdown.
The MP28167 is available in a 16-pin QFN (3mmx3mm) package.
-
Show more
Show less
Features & Benefits
- Wide 2.8V to 22V Operating Input Voltage Range
- Fixed 5V Output Voltage
- 3A Output Current or 4A Input Current
- 130mV Line Drop Compensation
- 500kHz Fixed Switching Frequency
- Forced PWM Switching Mode
- Four Low RDS(ON) Internal Buck Power MOSFETs
- Adjustable Accurate CC Output Current Limit with Internal Sensing FET
- Output Over-Voltage Hiccup Protection
- Output Short-Circuitry Hiccup Protection
- Over-Temperature Shutdown
- EN Shutdown Discharge Function
- Available in a QFN-16 (3mmx3mm) Package
Active Part Numbers:
MP28167GQ-P MP28167GQ-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP28167 Resources
-
PRODUCT CATEGORY
BUCK/BOOSTPRODUCT CATEGORY -
PRODUCT
MP4236APRODUCT36V, 8A Switching Current, Buck-Boost Converter with Four Integrated MOSFETs and I2C-Adjustable OCP
-
PRODUCT
MP4235PRODUCT36V, 6A, Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface
-
ARTICLE
DC/DC CONVERTERS: COMMON TYPES, FUNCTIONALITY, KEY PARAMETERS AND APPLICATIONSARTICLEDC/DC converters are essential components in many electronic systems, responsible for converting one level of direct current (DC) voltage to another. They are used to regulate and stabilize voltage levels in various electronic systems, ensuring that components receive the appropriate designated voltage for optimal performance and safety as depicted in Figure 1. They play a crucial role in multiple...
-
PRODUCT
MP28160PRODUCT5.5V/0.5A High-Efficiency Integrated Buck-Boost Converterwith 3.3V Fixed Output in 1.4x1.8mm CSP Package
-
PRODUCT
MP28164PRODUCTHigh-Efficiency, Single-Inductor, Buck-Boost Converter with 4.2A Switches
-
ARTICLE
AN INTRODUCTION TO MPS’S BOOST, BUCK, AND BUCK-BOOST CONVERTERSARTICLEConverters are one of the most simplistic and necessary devices in modern electronics. As their name implies, converters are meant to convert a given value to a target value. This functionality is vital for any system where connected devices may not have specifications that perfectly match one another, and they can be implemented in smartphones, smart trackers that can quickly communicate location...
-
PRODUCT
MP28167-BPRODUCT2.8V to 22V VIN, 3A IOUT, Four-Switch, High-Frequency, Integrated Buck-Boost Converter with PG Indication
-
PRODUCT
MP28167-NPRODUCT2.8V to 22V VIN, 3A IOUT, Integrated Buck-Boost Converter with Four MOSFETS and PG Indication
-
PRODUCT
MP4246PRODUCT6A, Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface
-
PRODUCT
MP4248PRODUCT36V, 140W, Buck-Boost with Integrated Low-Side MOSFETs, Supports High-Side Current Sense and I2C Interface
-
PRODUCT
MP2980PRODUCT36V, Synchronous Buck-Boost Controller with Digital Interface and Current Monitor
-
PRODUCT
MP2984PRODUCT36V, Synchronous Buck-Boost Controller with Current Monitoring, Serial Interface, and Adjustable OCP via IPWM
-
PRODUCT
MP28162PRODUCTHigh-Efficiency, Synchronous Buck-Boost Converter with 1.5A MOSFETs in a Small WLCSP Package
-
PRODUCT
MP4247PRODUCT36V, 100W, Buck-Boost Converter with Integrated Low-Side MOSFETs and I2C Interface
-
PRODUCT
MP28167-APRODUCT2.8V to 22V VIN, 3A IOUT, 4-Switch, Integrated Buck-Boost Converter with FB Pin
-
PRODUCT
MP2155PRODUCTHigh-Efficiency, Single-Inductor Buck-Boost Converter with 2.2A Switches
-
PRODUCT
MP4245PRODUCT36V, 6A Peak, Buck-Boost Converter with I2C Interface for Power Delivery
-
PRODUCT
MPQ28164PRODUCTHigh-Efficiency, Single-Inductor, Buck-Boost Converter with 4.2A Switches
-
PRODUCT
MP5461PRODUCTDual Input, 4-Switch Integrated Buck-Boost Converter with Input ORing and Selection
-
PRODUCT
MP8859PRODUCT2.8 - 22V VIN, 3A IOUT, 4-Switch, Integrated Buck-Boost Converter with I2C Interface
-
PRODUCT
MP8860PRODUCT2.8 - 22V VIN, 1A IOUT, 4-Switch,Integrated Buck-Boost Converter with I2C Interface
-
PRODUCT
MP28163PRODUCTHigh Efficiency Single Inductor Buck-Boost Converter with 2.9A Switches
-
PRODUCT
MP4201PRODUCT100V, 25A, Synchronous, Bidirectional, Buck-Boost Controller with I2C, Battery Charging, and Adjustable OCP for USB EPR Power Delivery
-
PRODUCT
MP5038PRODUCTUSB PD Source Controller with 7 Configurable PDOs and Load-Shedding
Order
Log in to your account
Create New Account