- MP5038
MP5038
Session textval
Session Titefor popup
- Vin (min) (V)4.6
- Vin (max) (V)5.5
- Package (mm)QFN-20 (4x4)
The MP5038 is a USB power delivery (PD) controller compatible with USB Type-C 2.1 and USB PD 3.0 specifications. It targets downstream-facing port (DFP) provider applications, such as charging-only USB PD ports and USB hubs.
The MP5038 is backwards compatible, supporting downstream-charging port (DCP) schemes for Quick Charge (QC) 3.0, BC1.2 battery charging specifications, Apple Divider mode, Huawei fast charge protocol (FCP), and 1.2V/1.2V mode without outside user interaction. It also supports BC1.2 charging downstream port (CDP) handshaking. The I2C interface and GPIO pins provide good communication with an external power converter.
The MP5038 supports up to 100W of PD power as well as programmable power supplies (PPS). It can flexibly configure the PDO list, select slave devices, configure charging protocols, and set the protection mode.
Two NTC pins can be used to monitor for any abnormal temperature rise, such as on the USB Type-C receptacle and PCB. Power-sharing functionality supports smart power budget management between two USB PD ports. Power delivery object (PDO) capability is reduced when the car battery or input voltage (VCC) is low. High-voltage I/O pins support short-to-battery and short-to-VBUS protection.
The MP5038 is available in a QFN-20 (4mmx4mm) package with wettable flanks.
-
Show more
Show less
Features & Benefits
- Supports 3.3V to 21V Bus Voltage (VBUS) Range
- 4.6V to 5.5V Supply Voltage (VCC) Range
- Support Up to 7 Configurable Power Delivery Objects (PDOs)
- Integrated Physical Layer for Battery Management Controller (BMC)
- Integrated Protocol Layer
- Integrated Policy Engine
- Low Standby Quiescent Current (IQ): 100μA
- Supports One USB Type-C Downstream-Facing Port (DFP) with USB PD 3.0 and Programmable Power Supply (PPS)
- Supports Downstream-Charging Port (DCP) Schemes for BC1.2
- Apple Divider 3 Mode and 1.2V/1.2V Mode
- Supports QC 3.0, Huawei Fast Charge Protocol (FCP)
- VBUS Isolated N-Channel MOSFET Driver
- Enable (EN) Off Timer Up to 120 Minutes
- I2C Master/Slave Interface and Interrupt
- Configurable PD Power (PDP) Management when Negative Temperature Coefficient (NTC), Power-Sharing, or Input/Battery Low Is Tripped
- Supports Configurable Input/Battery Low Detection Threshold and Blanking Time
- High-Voltage Pins for CC1, CC2, DP, and DM
- Integrated High-Voltage VCONN Supply Power Switch
- Available in a QFN-20 (4mmx4mm) Package with Wettable Flanks
Active Part Numbers:
MP5038GRE-xxxx-Z MP5038GRE-xxxx-P MP5038GRE-00A1-Z MP5038GRE-00A1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP5038 Resources
-
PRODUCT CATEGORY
USB CONTROLLERPRODUCT CATEGORY -
APPLICATION
MOBILE POSAPPLICATIONMobile points of service (POS) offer the same features as other portable POS devices from the convenience of a tablet or smartphone. POS are expected to deliver fast, secure payment transactions amid changing payment methods and rising customer expectations. They must offer high reliability, long battery life, ease-of-use, and quick processing speeds to accelerate checkout times. As retail and ser...
-
APPLICATION
HEADPHONES & EARBUDSAPPLICATIONHeadphones and earbuds are following the trend of other portable electronics adding more features and increased connectivity into smaller solution sizes. New headphone and earbud designs prioritize wireless connectivity and smart features, along with long battery life for maximum use time. Next-generation hearables are gaining mass market appeal offer exceptionally complex features, such as biosen...
-
APPLICATION
SMARTWATCHESAPPLICATIONSmartwatches are one of the leading products in the rapidly growing wearables market, and offer consumers a highly convenient option to track and monitor health information, send and receive messages or other notifications, run various apps, quickly tell time, and more. High-resolution displays on compact screens, audio quality, and sensor accuracy are integrated into these increasingly popular, h...
-
APPLICATION
BLUETOOTH SPEAKERSAPPLICATIONBluetooth and wireless speakers are a growing market as end consumers expect more connectivity than ever in their day-to-day environments.Of course, any new speaker is expected to maintain exceptional audio quality and long battery life for extended playtime, be highly portable,and offer complete ease-of-use to the consumer. Increasingly high demand for features like voice command,more audio sourc...
-
APPLICATION
POWER BANKSAPPLICATIONPower banks are an increasingly popular option for charging consumer electronics on the go. Because of the devices portable nature, power bank designs need to maintain a small overall size and be easy to use for end consumers. As fast charging is becoming a more widespread industry trend, power banks must offer the fastest safe charging possible with minimal thermal dissipation and the ability to ...
-
APPLICATION
E-BIKESAPPLICATIONThe worldwide demand for electric bikes (e-bikes) is growing as consumers see e-bikes as an eco-friendly solution to long commutes and rising fuel prices. An e-bike is a bicycle with an integrated electric motor, a battery, and a controller that assists with increased propulsion. New designs — which accommodate shorter recharging times, lighter weights, and higher battery capacity for longer ridin...
-
APPLICATION
WEARABLESAPPLICATIONWearables include a growing number of innovative devices designed to deliver convenient, high-quality functionality to consumers across a variety of use cases. These devices include smartwatches, virtual reality and augmented reality glasses and headsets, fitness trackers, and more. These devices typically offer multi-standard wireless connectivity — from Bluetooth and Wi-Fi to cellular baseband —...
-
APPLICATION
FLAT-PANEL TVSAPPLICATIONFlat-panel TVs, including technologies such as 4K, 8K, LCD, and OLED, are a massive consumer market. The popularization of cloud-based streaming services and smart devices have made the design requirements for these TVs more challenging than ever. Customers expect high resolution and brightness displays with exceptional audio quality and a variety of input and interface capabilities — all while ma...
-
APPLICATION
SMARTPHONESAPPLICATIONMobile devices, and smartphones in particular, are one of todays largest technology markets. As the market continues to grow, it is changing and increasing complexity faster than ever. The combination of consumer expectations and increased power demands due to smartphones many integrated technologies and features mean that companies need to always be ready for whats coming next. Today, the lead...
-
APPLICATION
SCANNERSAPPLICATIONScanners are incorporating more features into new designs, such as wireless and wired connectivity, embedded processing and safety features, and convenient user interfaces. Todays scanners must be able to quickly image high-quality renditions of documents or photos, and energy-saving trends have increased the need for ultra-low standby power and reduced energy consumption. Our cutting-edge soluti...
-
APPLICATION
3D PRINTERSAPPLICATION3D printers are an increasingly popular tool for industrial and home use. Their ability to print objects, rather than simply images or documents, opens up a world of possibility for the user and a range of challenges for the designer. Accurate, precise motor control is more important than ever in these devices, and speed is a key differentiator for new designs. Consumer expectations are growing fo...
-
APPLICATION
POWER TOOLSAPPLICATIONPower tools offer a wide variety of features to a range of customers from everyday consumers doing small home improvement projects to construction and maintenance professionals. Because of this, power tool designs often demand high flexibility and have strict power and safety requirements. Both cordless and corded power tools must be able to offer high efficiency in compact sizes, without sacrific...
-
PRODUCT CATEGORY
BUCK/BOOSTPRODUCT CATEGORY -
PRODUCT
MP4236APRODUCT36V, 8A Switching Current, Buck-Boost Converter with Four Integrated MOSFETs and I2C-Adjustable OCP
-
PRODUCT
MP4235PRODUCT36V, 6A, Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface
-
ARTICLE
DC/DC CONVERTERS: COMMON TYPES, FUNCTIONALITY, KEY PARAMETERS AND APPLICATIONSARTICLEDC/DC converters are essential components in many electronic systems, responsible for converting one level of direct current (DC) voltage to another. They are used to regulate and stabilize voltage levels in various electronic systems, ensuring that components receive the appropriate designated voltage for optimal performance and safety as depicted in Figure 1. They play a crucial role in multiple...
-
PRODUCT
MP28160PRODUCT5.5V/0.5A High-Efficiency Integrated Buck-Boost Converterwith 3.3V Fixed Output in 1.4x1.8mm CSP Package
-
PRODUCT
MP28164PRODUCTHigh-Efficiency, Single-Inductor, Buck-Boost Converter with 4.2A Switches
-
ARTICLE
AN INTRODUCTION TO MPS’S BOOST, BUCK, AND BUCK-BOOST CONVERTERSARTICLEConverters are one of the most simplistic and necessary devices in modern electronics. As their name implies, converters are meant to convert a given value to a target value. This functionality is vital for any system where connected devices may not have specifications that perfectly match one another, and they can be implemented in smartphones, smart trackers that can quickly communicate location...
-
PRODUCT
MP28167-NPRODUCT2.8V to 22V VIN, 3A IOUT, Integrated Buck-Boost Converter with Four MOSFETS and PG Indication
-
PRODUCT
MP4246PRODUCT6A, Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface
-
PRODUCT
MP28167-BPRODUCT2.8V to 22V VIN, 3A IOUT, Four-Switch, High-Frequency, Integrated Buck-Boost Converter with PG Indication
-
PRODUCT
MP4248PRODUCT36V, 140W, Buck-Boost with Integrated Low-Side MOSFETs, Supports High-Side Current Sense and I2C Interface
-
PRODUCT
MP2980PRODUCT36V, Synchronous Buck-Boost Controller with Digital Interface and Current Monitor
Log in to your account
Create New Account