Introducing the MP5031: A USB Power Delivery (PD) Controller
Get valuable resources straight to your inbox - sent out once per month
We value your privacy
Introduction
The MP5031 is part of the new generation of fast-charging chips, which meet the growing demand for fast-charging technology for mobile phones and devices. This USB power delivery (PD) controller is compatible with USB Type-C 2.0 and USB PD 3.0 specifications, and supports dedicated charging port (DCP) schemes. The MP5031 also supports BC1.2 charging data port (CDP) handshaking. This article discusses the features of the MP5031 and then explores solutions for various power ranges.
Overview of the MP5031
The MP5031 is available in a small QFN-20 (4mmx4mm) package (see Figure 1). Its compact package and simplified peripheral devices provide a convenient layout. In addition, the integrated physical layer, protocol layer, and policy engine support robust PD communication.
Figure 1: MP5031 Chip
As an application-specific integrated chip (ASIC), the MP5031 differs from control chips that include the microcontroller (MCU). In particular, the MP5031 does not have complex configuring requirements, which make it simple to use, highly reliable, and flexible. The MPQ5031 can work with a DC/DC converter to support a full power range between 15W and 100W, as well as multi-channel applications.
Configurable Power Data Objects (PDOs)
To support its wide power range, the MP5031 features five power data object (PDO) lists that can be configured according to different application specifications. The MP5031’s flexible PDO combinations provide versatility for various power levels.
Figure 2 shows the MP5031’s charging waveforms.
Figure 2: MP5031 Charging Waveforms
Communication Protocols
The MP5031 is compatible with various mainstream protocols such as the Quick Charge 3.0 (QC 3.0), Huawei Fast Charge Protocol (FCP), BC1.2, Apple Divider 3 mode, and 1.2V/1/2V mode without outside user interaction.
CDP Mode
In addition to the pure charging protocol, the MP5031 supports CDP mode to allow data communication between the sink and host during PD fast charging. Use the I2C interface to set CDP_EN = 1 and enable CPD mode handshaking. Figure 3 shows the CDP mode set-up.
Figure 3: CDP Mode Set-Up
Protections
The MP5031 features two configurable negative temperature coefficient (NTC) pins that monitor the temperature of the USB Type-C interface and circuit board. If the temperature rises too high, these pins also support shutdown or reduce the output power to ensure safe fast charge.
The high-voltage I/O pins also support short-circuit protection (SCP) for the external DC/DC converter, including battery short protection and VBUS short protection.
GPIO Pins
Multiple general-purpose I/O (GPIO) pins can be configured to monitor the input voltage (VIN) and reduce the output power when the input experiences an under-voltage condition. The GPIO pins and I2C interface can provide communication with an external power converter.
Practical Application of the MP5031
The MP5031 can work with other MPS devices to achieve a complete solution.
60W to 100W Solution with the MP5031 and MP4247
The MP4247 is a buck-boost converter that can provide up to 100W of peak output power at certain VIN values with excellent efficiency. The device features one-time programmable (OTP) memory and is well-suited for USB PD applications.
Figure 4 shows a reference design combining the MP5031 and MP4247.
Figure 4: Reference Design Combining the MP5031 and MP4247
The advantages of this buck-boost topology solution include the following:
- Integrates two low-side MOSFET (LS-FET) transistors with low on resistance for an efficient temperature rise, smaller solution size, and reduced cost
- Supports up to a 36V VIN, as well as a wide bus voltage (VBUS) between 3.3V and 21V
- Supports 60W of output power by default (with a 100W maximum)
- Features three optional frequencies (250kHz, 420kHz, and 600kHz) and frequency jittering to improve EMI performance
- Supports a CC blank function and line compensation
- Demonstrates excellent efficiency and heat generation performance
At 60W of output power, efficiency can reach 98% with a 25°C temperature rise (based on a 6.4cmx6.4cm test board) (see Figure 5).
Figure 5: Efficiency and Case Temperature Rise at VIN = 12V and 60W Output Power
The default configurations are 5V/3A, 9V/3A, 15V/3A, 20V/3A, and 3.3V to 21V/3A augmented PDO (APDO). These configurations support CDP mode as well as DCP schemes (including USB Type-C 2.0, USB PD 3.0, QC 3.0, Huawei FCP, BC1.2, Apple Divider 3 mode, and 1.2V/1/2V mode).
Figure 6 shows how to configure the five PDOs.
Figure 6: USB-PD Test Configuration
100W Solution with the MP5031 and MP2491C
The MP2491C is a fully integrated, high-voltage, step-down converter with VOUT scaling control. The device’s constant-on-time (COT) control operation provides fast transient response, easy loop design, and tight output regulation.
Figure 7 shows a reference design combining the MP5031 and MP2491C.
Figure 7: Reference Design Combining the MP5031 and MP2491C
The advantages of this combined solution with the MP5031 and MP2491C include the following:
- Integrates two MOSFETs with low on resistance due to the buck topology
- Supports 100W of output power by default
- Supports up to 32V VIN and a wide output between 5V and 20V
- Features a fixed frequency at 490kHz
- Features an external ILIM resistor to easily adjust the current limit
- Supports low-dropout (LDO) mode
- Reaches a 98% maximum duty cycle when VIN = 21V
The MP5031 and MP2491C solution can reach up to 98.5% efficiency with a 57°C temperature rise (based on a 3.5cmx3.8cm test board) (see Figure 8).
Figure 8: Efficiency Curve at VIN = 21V
The default configurations are 5V/3A, 9V/3A, 15V/3A, 20V/5A, and 20V/5A for the fixed PDOs. These configurations support CDP mode as well as DCP schemes (including USB Type-C 2.0, USB PD 3.0, QC 3.0, Huawei FCP, BC1.2, Apple Divider 3 mode, and 1.2V/1/2V mode).
Figure 9 shows how to configure the four PDOs.
Figure 9: PDO Configurations
Conclusion
This article reviewed the MP5031’s features, and how these features improve on traditional control chips. Advantages include (but are not limited to) configurable PDOs, compatibility with various mainstream protocols, CDP mode, protections, and GPIO pins. In addition, we discussed customized solutions for the MP5031 using the MP4247 and MP2491C.
Explore MPS’s power management solutions and broad portfolio of buck-boost converters that offer design flexibility, superior performance, and high power efficiency.
_______________________
Did you find this interesting? Get valuable resources straight to your inbox - sent out once per month!
Log in to your account
Create New Account