MP5402M
5A, 36V, Frequency Selectable Step-Down Converter with Smart Dual USB Charging Ports
Session textval
Session Titefor popup
- Regulated Outputs2
- Vin (min) (V)7
- Vin (max) (V)36
- Package (mm)QFN-26 (4x4)
- Step-Down DC/DC Controller0
- Step-Up DC/DC Controller0
- Iq (typ) (mA)1.6
- Step-Down Converter Current (A)2.5, 2.5
- LDO Current (A)0
- PGNo
- SSInternal
- GradeCatalog
The MP5402M integrates a monolithic, step-down, switch-mode converter with two USB current-limit switches and a charging port identification circuit. It achieves 5A of continuous output current over a wide input supply range with excellent load and line regulation.
The output of the USB switch is current limited. Both USB ports support DCP schemes for the battery charging specification (BC1.2), the divider mode, and the 1.2V/1.2V mode, eliminating outside user interaction.
The output voltage has programmable line drop compensation.
Fault condition protection includes hiccup current limiting, output OVP, and thermal shutdown (TSD).
The MP5402M requires a minimum number of readily available, standard, external components and is available in a QFN-26 (4mmx4mm) package.
-
Show more
Show less
Features & Benefits
- EMI Reduction Technique
- Wide 7V to 36V Operating Input Voltage Range
- Fixed 5V Output Voltage with Line Drop Compensation
- Accurate USB1/USB2 Output Current Limit
- 40mΩ/32mΩ Low-RDS(ON) Internal Buck Power MOSFETs
- 24mΩ/24mΩ Low-RDS(ON) Internal USB1/USB2 Power MOSFETs
- 350kHz/250kHz/150kHz Frequency Selectable
- Programmable Line Drop Compensation
- Output Over-Voltage Protection
- Hiccup Current Limit
- Supports DCP Schemes for BC1.2, Divider Mode, and 1.2V/1.2V Mode
- ±8kV HBM ESD Rating for USB, DP, and DM
- Available in a QFN-26 (4mmx4mm) Package
Active Part Numbers:
MP5402MGR-P MP5402MGR-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP5402M Resources
-
PRODUCT CATEGORY
POWER MANAGEMENT IC (PMIC)PRODUCT CATEGORY -
PRODUCT
MP5431PRODUCTDDR5 Client DIMM PMIC with I2C/I3C Interface
-
PRODUCT
MP5516NPRODUCTWide 2.65V to 16V Input, 6A, High-Efficiency, Power Loss Protection PMIC with Integrated E-Fuse
-
ARTICLE
TAMING THE BEAST: MEMORY EFFICIENCY IN AN AI/CRYPTO WORLDARTICLEThe planet is facing a crisis in energy demand versus supply, and datacenters are at the center of this dilemma due to the increasing demand from new data-intensive applications. This article will explore the causes of datacenter inefficiency and speculate on methods to improve that efficiency. It will also acknowledge the US Department of Energy’s analysis on energy efficiency, which provides a b...
-
PRODUCT
MP5519PRODUCT2.65V to 16V, 6A, Power Loss Protection IC with E-Fuse
-
PRODUCT
MPQ8897PRODUCT12V Power Management IC with I2C/I3C Interface for DDR5
-
PRODUCT
MP5472PRODUCT12V, 6A, Fully Integrated Dual-Output PMIC with I2C Interface and Flexible System Configurations
-
PRODUCT
MP5446APRODUCT2.7V to 5.5V with Quad Peak 6A, Short EN On/Off Delay Buck Converters and Dual LDOs PMIC with I2C Interface
-
PRODUCT
MPQ70160FS-AEC1PRODUCTMPSafeTM ASIL-D, 5.5V, PMIC with 6 Buck Converters, AEC-Q100 Qualified
-
PRODUCT
MP5446PRODUCT2.7V to 5.5V with Quad Peak 6A, Buck Converters and Dual LDOs PMIC with I2C Interface
-
ARTICLE
SELECTING THE OPTIMAL POL CONVERTERS FOR AN AUTOMOTIVE SOC POWER TREEARTICLEAdvanced driver assistance systems (ADAS) and infotainment system-on-chips (SoCs) have increasingly higher power demands to meet the need for higher computing power. An SoC can require separate power rails, with currents ranging from hundreds of amperes (A) to a few mA. Building off of optimized pre-regulator design for an automotive SoC, this article will take a deep dive into the intricacies of ...
-
PRODUCT
MP8795HPRODUCT16V, 20A, Synchronous, Step-DownConverter with Adjustable Current Limit, Programmable Frequency, and Voltage Tracking
-
ARTICLE
OPTIMIZING HOME REMOTE CONTROLS WITH MPS PRODUCTSARTICLEInfrared (IR) and remote frequency (RF) home remote controls are being used in systems such as sound systems, televisions, lighting, and other controls. These systems are becoming increasingly complex with features including voice control, connectivity, LED displays, and capacitive touch. Remote controls should be reliable, easy to use, and have a long battery lifespan. MPS provides cost-effectiv...
-
PRODUCT
MP5475PRODUCTFully Integrated, 12V, 6A, Quad-Buck PMIC with I2C, Telemetry, and Flexible System Configurations
-
PRODUCT
MP5520PRODUCT2.7V to 16V, Power Loss Protection Management IC with Dual E-Fuses and Power-Sharing Function
-
PRODUCT
MP5470BPRODUCT4V to 16V, Power Management IC with Four 3A/3A/2A/2A Buck Converters and Flexible System Setting via I2C and MTP
-
PRODUCT
MP5516PRODUCT2.65V to 16V, 6A, Power Loss Protection Management IC with E-Fuse
-
PRODUCT
MPQ7930-AEC1PRODUCTMPSafeTM QM, 5.5V PMIC with 6 Buck Converters, AEC-Q100 Qualified
-
PRODUCT
MP5491PRODUCTQuad-Channel, Laser Diode Current Source IC for Optical Modules
-
PRODUCT
MP5493PRODUCT36V, 0.6A, 550kHz, Synchronous Buck Supercapacitor Charger and Boost for PLC Mode
-
PRODUCT
MP5424PRODUCT5V PMIC with Four 4.5A/2.5A/4.5A/2A Buck Converters, 3 LDOs, 1 Load Switch, and Flexible System Settings via the I2C and MTP
-
PRODUCT
MP5490PRODUCTFully Integrated Power Management Solution with 4-Channel IDACs and Multi-Channel ADCs with Negative Bias for Optical Modules
-
PRODUCT
MP8792PRODUCT16V, 12A, Synchronous Step-Down Converter with Adjustable Current Limit, Configurable Frequency, and Voltage Tracking
-
PRODUCT
MP5479PRODUCT2.7V to 5.5V PMIC with 4 Buck Converters (2A/2.5A/4.5A/4.5A), 5 LDOs, and Configurable System Settings via the I2C and MTP
-
PRODUCT
MP8795PRODUCT16V, 15A, Synchronous, Step-DownConverter with Adjustable Current Limit, Programmable Frequency, and Voltage Tracking
Order
Log in to your account
Create New Account