MP9159A
Active Part Numbers:
MP9159AGJ-Z MP9159AGJ-P
Meaning of P & Z 
Recommended Inductors
Part Number
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
MPL-AT2010-1R5
Low-Profile Molded Inductor 1.5µH
1.5
85
2.4
3.2
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
1.5
85
2.4
3.2
MPL-SE2512-1R5
Semi-Shielded Inductor 1.5µH
1.5
50
2.9
3.2
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
1.5
50
2.9
3.2
MPL-AT2512-1R5
Low-Profile Molded Inductor 1.5µH
1.5
43
3.4
4.2
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
1.5
43
3.4
4.2
Show more

Log in to your account
Create New Account