Isolated DC/DC Converters

Isolated DC/DC Converters

MPS is investing in innovative isolated DC/DC topologies in the form of LLC resonant power supplies that can switch at up to 10MHz, which makes these solutions ideal for biasing SiC FETs. This topology supports designs with a high isolation voltage and a small interwinding capacitance. These products provide a much more compact and robust solution with optimized EMI performance.

Small Solution Size: Up to 10MHz switching frequency and resonant typology
Optimized EMI Performance: Soft switching typology and spread spectrum option
Robust for Automotive Environments: Isolation up to 5kV (reinforced) and AEC-Q100 qualified
AEC-Q100 Qualified
Automotive application ready

High Power Efficiency
Excellent thermal performance

Leading Power Density
Reduces space requirements

Show Columns
Status
MPS Inventory
Output Power (W)
Vin (min) (V)
Vin (max) (V)
Vout (typ) (V)
Integrated Transformer
Device Type
Package Size: LxWxH (mm)
Package Type
Isolation Voltage (kVDC)
Number of Outputs
MPSafe
MPL
Product URL
Output Power (W)
Vin (min) (V)
Vin (max) (V)
Vout (typ) (V)
Integrated Transformer
Device Type
Package Size: LxWxH (mm)
Package Type
Isolation Voltage (kVDC)
Number of Outputs
MPS
No
Converter
2x2.5x0.9
QFN-10 (2x2.5)
1, Multiple Possible
Is MPSafe Has MPL Product URL
     
MPQ18914

30V, High-Frequency Transformer Driver for Automotive Applications, AEC-Q100 Qualified

Buy On MPS 6 5 30 18, 22 No Converter 2x2.5x0.9 QFN-10 (2x2.5) 1, Multiple Possible 1 0 https://www.monolithicpower.com/en/mpq18914.html
MPQ18913

30V, High-Frequency Transformer Driver for Automotive Applications, AEC-Q100

Buy On MPS 6 5 35 20 No Converter 2x2.5x0.9 QFN-10 (2x2.5) 1, Multiple Possible 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/isolated-solutions/mpq18913.html
No more parts left for display.