Isolated Solutions

Isolated Solutions

MPS offers an entire family of isolated solutions designed to meet the most stringent high-power requirements in harsh automotive applications. MPS’s isolated products use capacitive isolation to provide a robust solution with high CMTI and high immunity to magnetic noise, while minimizing supply current.

These products are ideal for electrification in the powertrain for applications such as: onboard chargers, DC/DC converters, traction inverters, mild-hybrid 48V systems, and DC fast-charging stations.

Capacitive Isolation for High Reliability and Small Solution Size
Innovative Solutions with Switching Frequencies Up to 10MHz and Advanced Protection Features
Robust Solutions Supporting Reinforced Isolation Up to 5kV with AEC-Q100 Qualified Solutions
AEC-Q100 Qualified
Automotive application ready

High Power Efficiency
Excellent thermal performance

Leading Power Density
Reduces space requirements

Isolated Gate Drivers (4) Show More Show Less
Isolated DC/DC Converters (2) Show More Show Less

No Attributes Defined for this Category