- Products
- Power Modules
- Step-Down
- mEZD81260A
mEZD81260A
16V/60A DC/DC Open Frame Module that can be used as Dual 30A or Single 60A.
mEZD81260A continues to be in production for existing customers. Please consider this alternative for new designs:
MPM3690GBF-50B
MPM3690GBF-50B
16V, Single 50A DC/DC Power Module
Features & Benefits
- Single 50A Output
- 4V to 16V Input Voltage (VIN) Range
- 3.2V to 16V VIN Range with External 3.3V VCC Bias
- 0.6V to 1.8V Output Voltage (VOUT) Range
- Constant-On-Time (COT) Control for Ultra-Fast Transient Response
- Adjustable Switching Frequency (fSW)
- Adjustable Soft-Start Time (tSS)
- Over-Current Protection (OCP)
- Over-Voltage Protection (OVP)
- Differential Remote Sense for Both Output Channels
- Pin-Compatible with the MPM3690-20A/B and the MPM3695-30A/B
- Available in a (16mmx16mmx5.18mm) BGA Package
… and many more!
Session textval
Session Titefor popup
- Module AssemblyOpen Frame
- Vin (min) (V)5
- Vin (max) (V)16
- Vout (min) (V)0.5
- Vout (max) (V)3.3
- Regulated Outputs1
- Iout (max) (A)60
- fsw (min) (kHz)2000
- fsw (max) (kHz)200
- I2C InterfaceYes
- PGYes
- SSInternal
- Operating Junction Temp Range (°C)-40 to 125
- Package (mm)LGA-28 (25x15.5)
- Dimension WxL (mm)25x15.5
- Dimension (H) (mm)0.9
- Mounting TypeSurface Mount
- GradeIndustrial
- Vref (V)Digitally adjustable between 0.25V to 1.52V
The mEZD81260A is a digital synchronous, step-down, COT control mode, open frame power module for high density DC/DC power application. It can provide 60A continuous output current. The mEZD81260A is targeted for applications such as telecom and networking systems. It adopts digital control algorithm and can achieve fast transient response. It can be configured as dual phase or dual rail operation. At the dual phase operation mode, the mEZD81260A has perfect interleaving and current sharing performance with proprietary digital technology used. At the dual rail operation mode, the mEZD81260A can achieve programmable power on/off sequence. The mEZD81260A need least external discrete components for sense and control circuit. Almost all operation parameters and configuration parameters can be easily defined through PMBus commands with MPS digital programmable GUI. The mEZD81260A provides full programmable fault protection features including: UVLO, UVP, OVP, OCP and OTP.
-
Show more
Show less
Features & Benefits
- Wide 5V to 16V Operating Input Range
- 2 Phases or 2 Rails Operation
- 60A Continuous Output Current
- Built-in EEPROM
- PMBus Compliant (Up to 1MHz clock)
- Pin Programmable for PMBus Address (16 addresses)
- Output Voltage Remote Sensing for Both Rails
- Switching Frequency Range 200kHz to 2MHz
- Fast Load Transient Response
- Input voltage, Output voltage and Current, Temperature Monitor
- OVP/UVP/OCP/OTP Protection
- Fault Auto Record Function
- Digital Load and Line Regulation
- Provide Ultrasonic Mode
- EEPROM Write Protection
- Available in LGA-28 (25mm x 15.5mm x 7mm)
Active Part Numbers:
mEZD81260A-0000 mEZD81260A-xxxx MEZD81260A
mEZD81260A Resources
-
PRODUCT CATEGORY
STEP-DOWNPRODUCT CATEGORY -
PRODUCT CATEGORY
STEP-DOWNPRODUCT CATEGORY -
PRODUCT
MPM36100PRODUCT14V Input, 10A Module, Synchronous, Step-Down Power Module with PMBus
-
PRODUCT
MPM3826CPRODUCT2.7V to 5.5V, 2A, Ultra-Small, Ultra-Low Noise Power Module
-
PRODUCT
MPM3846CPRODUCT2.7V to 5.5V, 4A, Ultra-Small and Ultra Low-Noise Power Module
-
PRODUCT
MPM3836CPRODUCT2.7V to 5.5V, 3A, Ultra-Small, Ultra Low-Noise Power Module
-
PRODUCT
MPM3685PRODUCT2.7V to 16V, 15A, Step-Down Power Module
-
PRODUCT
MPM3816CPRODUCT2.7V to 5.5V, 1A, Ultra-Small and Ultra-Low Noise Power Module
-
PRODUCT
MPM3812PRODUCT2.3V to 5.5V Input, 1A, PSM Power Module with an Ultra-Small Package
-
PRODUCT
MPM3809CPRODUCT2.3V to 5.5V Input, 0.6A Power Module in an Ultra-Small Package
-
PRODUCT
MPM54522PRODUCT16V VIN, 5.5V VOUT, Dual 6A, Single 12A, Power Module with I2C Interface
-
PRODUCT
MPM3599PRODUCT45V, Dual 12A, Single 24A, Buck Power Module with I2C
-
ARTICLE
THE MPM3695 FAMILY: HIGH-POWER MODULE SOLUTIONS WITH FLEXIBLE OUTPUT VOLTAGE CONFIGURATIONSARTICLEPowering modern applications requires high currents, precise transient control, and a flexible voltage set-up. In particular, field-programmable gate array (FPGA) power specifications often come with rigid requirements regarding output voltage (VOUT) accuracy, where the absolute VOUT accuracy must be around ±1.5%,regardless of temperature variations and aging. Some manufacturers’ load regulation s...
-
PRODUCT
MPM3696-40PRODUCT16V, 40A, Stackable, Digital, Fully Integrated, Synchronous Power Module with PMBus
-
PRODUCT
MPM3896-20PRODUCT6V, 20A, Stackable, Digital, Fully Integrated Synchronous Buck Module with PMBus
-
PRODUCT
MPM3810APRODUCT6V Input, 1.2A Module, Synchronous Step-Down Converter with Integrated Inductor
-
PRODUCT
MPM3805APRODUCT6V Input, 0.6A Module, Synchronous Step-Down Converter with Integrated Inductor
-
PRODUCT
MPM3896-30PRODUCT6V, 30A, Digital, Fully Integrated Synchronous Buck Module with PMBus
-
PRODUCT
MPM54532PRODUCT16V, Dual 6A, Single 12A Power Module with I2C Interface
-
ARTICLE
DESIGNING MULTI-PHASE CONVERTERS FOR HIGH-CURRENT APPLICATIONSARTICLEPowering the core rails of high-end field-programmable gate arrays (FPGAs) and application-specific integrated circuits (ASICs) requires high current as well as precise transient control. In recent years, the rapid advancements in FPGAs, ASICs, and related systems have necessitated significant updates to power delivery regulations to address the increased complexity. These designs demand a delicat...
-
PRODUCT
MPM3809PRODUCT2.3V to 5.5V Input, 0.6A, PSM Power Module in an Ultra-Small Package
-
PRODUCT
MPM3812CPRODUCT2.3V to 5.5V Input, 1A, Power Module in an Ultra-Small Package
-
PRODUCT
MPM3824PRODUCT2.75V to 6V, 2A, Ultra-Small, Ultra-Low Noise Power Module
-
PRODUCT
MPM3650CPRODUCT1.2MHz, Synchronous, 2.75 to 17V, 6A, Ultra-Thin Power Module
-
PRODUCT
MPM3860PRODUCT7V 6A Step-Down Power Module
Log in to your account
Create New Account